If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
CAT SELF-SERVICE OPTIONS (SSO)
Is it time to replace the lift arm pins and bearings on your Cat® machine? Our Self-Service Options make it easy to do the work yourself. They include genuine Cat repair parts, list of recommended tooling, service instructions and more all in one convenient package.
KNOW WHAT YOU NEED?
DISCUSS SELF-SERVICE OPTIONS WITH YOUR DEALER
Watch for these common repair indicators:
Sticking joint
Loose joint
Increased play/slop in joint
Pins/bushings/bearings
Stand GP
Tube AS
Pin AS
Service/replace hydraulic cylinder
Inspect/replace hydraulic lines/hoses
Salvage worn structures (line bore, etc.)
Perform S•O•S℠ sampling
239D, 249D, 259D, 279C, 289C, 289D, 299C, 299D
901C, 902, 902C, 903C, 904H, 906, 906H, 906K, 906M, 907H, 907K, 907M, 908, 908H, 908K, 908M, 910, 910F, 910G, 910K, 910M, 914G, 914K, 914M, 916, 918F, 918M, 920K, IT14G
924F, 924G, 924H, 924K, 926M, 928F, 928G, 928H, 930G, 930H, 930K, 930M, 936F, 938F, 938G, 938H, 938K, 938M, IT28G, IT38H
216, 216B, 226, 226B, 226D, 228, 232, 232B, 232D, 236, 236B, 236D, 242, 242B, 242D, 246B, 246, 246C, 246D, 248, 248B, 252, 252B, 256C, 262, 262B, 262C, 262D, 268B, 272C, 272D
247, 247B, 257, 257B, 257D, 267, 267B, 277, 277B, 277C, 277D, 287B, 287C, 287, 287D, 297C, 297D
300.9D, 301.4C, 301.5, 301.6, 301.6C, 301.7D, 301.8, 301.8C, 302, 302.2D, 302.4D, 302.5, 302.5C, 302.7D, 303, 303C, 303E, 303.5, 303.5C, 303.5D, 303.5E, 303.6, 304, 304C, 304D, 304E, 304.5, 304.5E, 304.6, 305, 305C, 305D, 305E, 305.5, 305.5D, 305.5E, 306, 306E, 307, 307B, 307C, 307D, 307E, 307.5, 308, 308C, 308D, 308E, 308.5, 309, 310
Lack of lubrication is the number-one cause of pin failures. It can result in pin galling, where a friction weld develops between surfaces. That can cause the pin to seize up so the joint no longer moves.
Check pins and joints during your daily walkaround. Look for damage to bolts, washers, plates and zerks. Check around joints and pins for leaks, rust or grease buildup. If you notice any parts are missing, replace them immediately. If your machine is equipped with autolube, make sure those lines are not damaged.
When operating your machine, listen for unusual sounds. Squeaky joints may not be properly greased, so you’ll want to find and correct the problem.
NOTE: Always consult your machine's Operation & Maintenance Manual for specific instructions.
Grease regularly to help parts move smoothly and to purge contaminants from the joint. To start, place your equipment on the ground so you can work safely. Grab your grease gun and a shop towel for cleaning off the zerks. Then you can pump in grease until it begins to emerge from the pin joint. You can find greasing locations and intervals in your machine's Operation & Maintenance Manual.
Cat pins and bearings are designed with your machine to strict Caterpillar specifications. That means every joint is a precision fit, which helps deliver enhanced productivity and long life as well as keep operating costs low.
Cat linkage pins are manufactured with increased heat treat depth for strength in high-load conditions. This high surface hardness leads to improved resistance to abrasive wear. The surface of Cat linkage pins also makes them highly resistant to abrasive wear. Ultra-fine surface finishes give smoother performance and lower wear rates.