Blade Lift - Hydraulic cylinder
Blade Lift - Hydraulic cylinder

Cat® Blade Lift Cylinder Replacement

CAT SELF-SERVICE OPTIONS (SSO)

Cat® blade lift cylinders are designed for your motor grader's specific function. And you can combine them with exclusive Cat hydraulic cylinder seals to help extend life and enhance productivity. At replacement time, our Self-Service Options make it easy to do the work yourself. They include a genuine Cat blade lift cylinder, list of recommended tooling, service instructions and more all in one convenient package.



 

 

Maintenance Tips

Watch for these common repair indicators:

  • Excessive drifting

  • Leaking

  • Increased cycle times

  • Reduced cylinder speed

  • Bent rod

  • Scored/scratched rod

  • Damaged cylinder

  • Decreased productivity

  • Contaminated hydraulic oil

  • Damaged hydraulic cylinder seals

  • Hydraulic oil pressure above or below manufacturer recommended specifications

 

 

 

 

Elements of the Cat Battery Replacement Self-Service Option:

 

Recommended Parts

 

  • Battery

Recommended Tools

 

  • Hydraulic cylinder repair stand

  • Retaining ring pliers

  • Lifting device

  • Lifting straps

  • Hydraulic line contamination control (caps, plugs, pans, etc.)

  • Seal pick

  • Pin puller

  • Bearing puller adapter

  • Hydraulic cylinder hone

  • Repair instructions included

Additional Options

 

  • Hydraulic cylinder Cat seal kit pins

  • New Cat hydraulic cylinder

  • Cat Reman hydraulic cylinder

  • Kidney loop/flush/change hydraulic system fluid

  • S•O•SSM sampling kit

  • All Self-Service Options

 

 

Available on the Following Models:

Motor Graders

120B, 120G, 120H, 120K, 120M, 140G, 140H, 140K, 140M

Frequently Asked Questions

 

 

 

What typically causes cylinder failure?

High usage and harsh site conditions contribute to cylinder failure. Impact, corrosion and abrasion all take their toll, too, and can lead to serious machine performance issues. But surprisingly, many hydraulic system failures can be traced to contamination.

One place contamination can enter is through the cylinder seals. Even small imperfections on the rod can let in contaminants. This damages the cylinder bore and piston seals, leading to internal leaks and efficiency loss. Often, the damage happens before the operator can detect a problem.

Hydraulic system efficiency loss can reach up to 20% before an operator notices it, so you’re losing efficiency while spending more on fuel. Eventually, contamination can spread to the entire hydraulic system, including pumps, motors and valves. That can lead to catastrophic damage and extra downtime.
 



 

How can I prevent contamination from damaging my cylinders?

  • Take proactive steps to keep your hydraulic system clean, including regular maintenance and preventive checks. Consult your machine's Operation & Maintenance Manual for specific instructions.
  • Use quality Cat filters and Cat fluids, along with S•O•S fluid analysis. It helps identify issues before you even know something's wrong.
  • Ask your Cat dealer to run technical analysis on your hydraulic system. Cylinder drift rate, cylinder cycle time and system pressure checks can help identify hidden issues.







 

How do I inspect my hydraulic system?

First, start the engine and listen for noises like whining or grinding. They could be signs of pump cavitation or a loose or failed bearing.

Next, shut down the machine. Turn the key to the on position and move the levers back and forth to release hydraulic pressure. Give components time to cool off before continuing with your inspection.

Then, conduct a walkaround inspection:

  • Check sight gauges to see if you need to add any fluids.
  • Look for leaks and damaged hoses around the steering/brake valves and hydraulic pump area.
  • Check for loose or damaged hose clamps.
  • Inspect oil cooler and condenser lines for worn hoses or leaks around connections.
  • Ensure fan motor connection points are free of leaks.
  • Check for dirt buildup around lift and tilt cylinder seals, where leaks may not be obvious.
  • Make sure there’s no damage to cylinder rods, linkage pins or joints.

NOTE: Always consult your machine's Operation & Maintenance Manual for specific instructions.
 



 

Why should I choose Cat hydraulic cylinders at replacement time?

Cat hydraulic cylinders are designed for better durability and precision, making them an ideal choice for tough applications.

  • The cylinder barrel is closed by end caps and honed to reduce the risk of contamination and prolong seal life.
  • Rod eyes are attached to the piston rod through an inertia friction welding process for a stronger joint bond.
  • A sealing system absorbs pressure spikes, withstands side loading and guards against contamination.
  • Induction hardening on the rod produces greater hardened depth, which results in improved mechanical properties and provides better protection against damage like dents, scratches and internal impacts.
     

 

 

 

 



EXPLORE AVAILABLE SELF-SERVICE OPTIONS

Ready to perform your own maintenance and repairs? We have the tools you need. We periodically expand the list of available Cat Self-Service Options (SSO). Download the file to find if your model has SSO coverage. With the right parts, tooling, service instructions and technical support in one convenient package, you'll get back on the job in no time!

Explore Options

 

 

of

Order Online

Here's a way to save yourself even more time and effort when maintenance and repairs are due. Order Cat Self-Service Options online anytime at parts.cat.com.

ORDER NOW
of

Cat Card

Turn today's purchase into tomorrow's new part or service when you use your Cat Card at participating Cat dealers and Cat Rental Stores and on parts.cat.com. It's that easy.

APPLY TODAY
of

Self-Service Options

Get what you need for simple repairs and maintenance with Cat Self-Service Options. Includes Cat parts with tooling, easy-to-follow service instructions and access to tech support.

LEARN MORE