If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
When it comes to paving roads and compacting materials, you need optimal efficiency and mobility. That’s why motor graders are excellent options for operators who work under harsh conditions. These machines deliver versatility and strength so you can do more in less time without compromising on performance.
A motor grader is a machine that shows just how far construction equipment has come with technology and power. During the grading process for construction or roadwork projects, the motor grader uses a blade to create an even surface. This machine is incredibly common in high-demand outdoor applications thanks to its rugged design and broad range of capabilities.
There are two main types of motor graders, including the rigid frame grader and the articulated frame grader. While rigid frame motor graders are made for open spaces, articulated frame motor graders are better suited for narrow work areas.
Motor graders are most often used for compacting, flattening and material processing jobs. A few common applications include:
Because motor graders have so many uses, they’re considered essential for most contractor fleets. Motor grader features often include high-performance hydraulics, GPS and ATS capabilities, laser, sonic and cross slope, which improve project performance and job speed.
Every machine you own is an asset to your business. So how does the motor grader set itself apart? We think it speaks for itself by providing a wide variety of on-the-job benefits, such as:
A well-designed and maintained motor grader can bring out the best in your construction fleet. Contact your used Cat® dealer today to get your own or learn more about the benefits of using a motor grader on the job.