If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on products for all industries we support. Cat® Belts are manufactured and tested for ideal traction, speed and long service life on Cat machines to prevent slippage and alignment problems.
Belt Size | Belt Top Width | Pulley Groove Width |
9.6mm (3/8 in) | 10.72mm (0.422 in) | 9.65mm (0.380 in) |
12.7mm (1/2 in) | 13.89mm (0.547 in) | 12.70mm (0.500 in) |
17.5mm (11/16 in) | 17.48mm (0.688 in) | 15.88 mm (0.625 in) |
19.1mm (3/4 in) | 19.05mm (0.750 in) | 17.53mm (0.690 in) |
22.2mm (7/8 in) | 21.51mm (0.847 in) | 19.94mm (0.785 in) |
23.8mm (15/16 in) | 23.83mm (0.938 in) | 22.30mm (0.878 in) |
27.0mm (1 1/16 in) | 26.97mm (1.062 in) | 25.48mm (1.003 in) |
31.8mm (1 1/4 in) | 32.94mm (1.297 in) | 31.83mm (1.253 in) |