If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
For Release in North America and Europe: December 2020
Release Number:981PR20
The Cat® 315 GC Next Gen compact radius excavator boasts a new, larger cab design built for operating efficiency, lowers maintenance costs by up to 25% and reduces fuel consumption by up to 15%. An intuitive-to-operate design allows operators of all skill levels to quickly achieve high production, making this new15-ton excavator the right fit for space-restricted rental, municipal and general all-around excavating applications requiring dependable performance at lower costs.
Delivering high ambient temperature operation capability reaching 125˚ F (52˚ C), the new fuel-efficient Cat C3.6 engine powering the 315 GC meets stringent U.S. EPA Tier 4 Final/EU Stage V emission standards. New Smart Mode operation automatically matches engine and hydraulic power to digging conditions, optimizing fuel consumption and machine performance. Combined with ECO mode operation that saves fuel in less demanding applications, the 315 GC Next Gen excavator reduces fuel consumption by up to 15% compared to the 315F.
The 315 GC features a new main hydraulic control valve that eliminates the need for pilot lines, reduces pressure losses and lowers fuel consumption. The excavator’s advanced hydraulic system provides the optimum balance of power and efficiency, while providing the control needed for precise digging requirements.
New cab elevates comfort
The new excavator’s larger cab design improves ingress/egress plus boosts operator comfort and productivity. The spacious Cat comfort cab offers a low-profile design plus larger front, rear and side windows with narrow cab pillars to provide a 60% greater vertical visibility compared to the Cat 315F excavator, enhancing safe operation.
The new cab design features a large, 8-in (203-mm) LCD monitor with touchscreen capability for easy navigation and intuitive operation, boosting productivity for operators of all experience levels. Standard rearview and right-hand sideview cameras further improve visibility of the operating environment. Reducing operator fatigue, viscous mounts significantly lessen cab vibration compared to previous designs.
Reduce maintenance cost by up to 25%
Extended and more synchronized maintenance intervals on the new 315 GC excavator reduces maintenance costs by up to 25% compared to the 315F. Its new hydraulic oil filter delivers improved filtration and extends filter change intervals to 3,000 operating hours, a 50% increase. New anti-drain valves keep the hydraulic oil clean during filter replacement to improve system longevity.
Operators conveniently track filter life and maintenance intervals on the in-cab LCD monitor. All daily maintenance checkpoints, including oil, are easily accessible from ground-level, increasing machine uptime availability. A second engine oil dipstick offers service techs the additional convenience of checking and filling the oil at the top of the excavator. For quick and easy fluid extraction, all Cat S·O·S SM ports are quickly accessed from ground level for easy fluid sample extraction for analysis.
For more information about the new Cat 315 GC excavator, contact your local Cat dealer or visit www.cat.com.
Model |
Cat® 315 GC |
Engine |
Cat C3.6 |
Net power – ISO 9249:2007, HP (kW) |
98 (73) |
Operating weight, lb (kg) |
34,000 (15 400) |
Max. digging depth, ft/in (mm) |
19’ 8” (5 990) |
Max. reach at ground level, ft/in (mm) |
28’ 6” (8 690) |
Max. loading height ft/in (mm) |
23’ 8” (7 220) |
Net power advertised is the power available at the flywheel when the engine is equipped with fan
at minimum speed, air intake system, exhaust system, and alternator
# # #
Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
©2020 Caterpillar. All Rights Reserved.
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas Sharon Holling: Holling_Sharon_L@cat.com Johanna Kelly: Kelly_Johanna_L@cat.com Europe, Africa, Middle East Francine Shore: Shore_Francine_M@cat.com |
Reader Requests |
|
|