If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
For Release in North America: October 2020
Release Number: 2PR20
The Next Generation Cat® 349 excavator offers contractors up to 45 percent more operating efficiency, up to 10 percent more fuel efficiency, and up to 15 percent less maintenance costs compared to the model it replaces, the 349F.
Technology boosts efficiency
The 349 has the industry’s highest level of standard factory-installed technology to enable the improved operating efficiency, including Cat Grade with 2D. The system gives operators visual guidance to grade via the standard touchscreen monitor so they can make more accurate cuts. The system is readily upgradable to Cat Grade with Advanced 2D or Cat Grade with 3D for enhanced accuracy.
Grade Assist* automates boom and bucket movements to help operators of all skill levels improve their results.
Cat Payload helps operators increase loading efficiency with on-the-go weighing; real-time payload estimates can be calculated without swinging to help prevent overloading and underloading trucks.
Lift Assist quickly calculates the weight of the actual load being lifted and compares the result to the rated capability of the excavator. Visual and auditory alerts indicate whether the machine is within a safe working range.
E-Fence prevents the excavator from moving outside operator-defined points. This helps protect the machine, underground utilities, and other objects from damage.
Cat Product Link™ provides a constant stream of wireless information available via the online VisionLink® interface, allowing machine managers in the office to quickly evaluate critical operating information.
Optimum performance
Fuel efficiency is work per unit of fuel, and the 349 does more work per unit than the 349F.
The new Smart Mode system automatically matches engine and hydraulic power to digging conditions, reducing fuel consumption and optimizing performance. Engine speed automatically lowers when hydraulic demand decreases, further reducing fuel usage.
The cooling system features a new on-demand fan that’s designed to operate only when required, saving fuel and ensuring maximum efficiency. An available reverse function assists with cleaning debris from the cooling cores — another plus for enhanced efficiency.
The new electrohydraulic control system is built for responsiveness and efficiency; its main control valve eliminates the need for pilot lines, reduces pressure losses, and lowers fuel consumption. Fewer hydraulic lines result in less required oil and lower long-term operating costs.
Reduced maintenance
Extended and synchronized maintenance intervals contribute to the 349’s lower long-term costs.
The new Cat air filter with an integrated pre-cleaner and primary and secondary filters provides double the dust-holding capacity of the previous design.
The new Cat hydraulic return filter has a 3,000-hour service life — a 50 percent increase over previous filters.
Fuel system filters are synchronized for service at 1,000 hours — a 100 percent increase over the previous filters.
The fuel system’s water and sediment drains and hydraulic system’s oil level check are positioned close together at ground level, making routine daily maintenance faster, easier, and safer.
Operator-oriented cab
With a Deluxe cab package, the 349 is designed to provide operators with maximum comfort and safety. Performance-enhancing features like keyless pushbutton start, large touchscreen monitor with jog dial keys for control, and a sound-suppressed rollover protective structure (ROPS) come standard.
Following are other cab amenities that are sure to please operators:
For more information about the 349 and other Next Generation Cat hydraulic excavators, contact the local Cat dealer or visit www.cat.com.
*Available later as a software update
349 Specifications
Engine |
Cat C13 |
Gross power (ISO 14396) |
425 hp (317 kW) |
Operating weight |
108,900 lb (49 400 kg) |
Max. digging depth* |
26’ 11” (8210 mm) |
Max. reach at ground level* |
39’ 10” (12 150 mm) |
Max. loading height* |
24’ 4” (7420 mm) |
*22’ 8” (6.9 m) boom, 12’10” (3.9 m) stick
###
Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.
©2020 Caterpillar All Rights Reserved
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas Sharon Holling: Holling_Sharon_L@cat.com Johanna Kelly: Kelly_Johanna_L@cat.com Europe, Africa, Middle East Francine Shore: Shore_Francine_M@cat.com |
Reader Requests |
|
|