New Cat® R2900 XE Diesel Electric Underground Loader
New Cat® R2900 XE Diesel Electric Underground Loader

New Cat® R2900 XE Diesel Electric Underground Loader features a faster, more efficient and more powerful design

High-efficiency electric drive system helps to reduce fuel consumption, lower greenhouse gas emissions and total cost of ownership.

 

For Worldwide Release: May 2023
Release Number: 123PR23

The first diesel electric underground load-haul-dump (LHD) loader from Caterpillar, the new Cat® R2900 XE LHD meets the underground mining industry’s needs for bigger payloads, faster loading and reduced emissions. Built on the platform of Caterpillar’s most popular underground loader, this new LHD features optimized lift arm and component geometry plus load-sensing hydraulics to improve breakout force by 35% over the Cat R2900G.

The R2900 XE works faster in tough conditions, delivering 52% quicker acceleration and improved machine response over the R2900G. It accelerates from 0-24 km/h (0-14.9 mph) in 6.4 seconds and achieves a 7% higher speed on grade. Variable piston pumps deliver higher flow rates for faster hydraulic cylinder cycle times and powerful lift forces. Boasting a higher, 18.5-tonne (20.4-ton) payload for faster load times, the new LHD model offers a 3- to 4-pass match to the Cat AD63 truck for greater efficiency. Combined, these features deliver a 20% increase in productivity for the R2900 XE.

The loader’s redesigned buckets are available in four sizes with capacities ranging from 7.4 to 9.8 m3 (9.7 to 12 yd3) to match material density needs for a variety of loading, hauling and dumping conditions. Offering an optimized balance between productivity and bucket life, the full range of Cat ground engaging tools (GET) includes Modular Weld-on, Bolt-on Half Arrow and Durilock™ mechanically attached shrouds. To further protect the bucket, a range of heel shrouds, wear plates and bars are available in weld-on or mechanically attached designs.

Reliable and durable, the Cat C15 engine offers a variety of emission reduction and aftertreatment options, including an EU Stage V/U.S. EPA Tier 4 Final configuration and diesel particulate filter. It delivers the power needed – up to 335 kW (449 hp) – with greater than 31% increased fuel efficiency compared to the R2900G. Its lower engine RPM results in reduced fuel burn, heat, noise, vibration and exhaust emissions, while offering an increase in power and productivity.

High-efficiency electric drive
Drawing from decades of experience, the new R2900 XE LHD features a proven switch reluctance electric drive system. It is Caterpillar designed, integrated, validated, and supported, and its continuously variable speed control delivers improved power and cycle times. With no driveline or powertrain shock loads, it offers smoother directional changing and implemented virtual gears for machine controllability. Automatic retarding controls maintain speed on grade. The drive system prevents coasting in neutral and combines with the anti-rollback feature to further increase operating safety.

Its new axle design offers increased component size, and, together with the four-gear planetary final drive groups, provides greater strength and longer life. Larger wheel bearings and increased brake sizing further increase final drive life. Flange-mounted rims allow for safer tire and rim changes. Built to withstand the forces of high torque and impact loads, the differentials and final drives provide high torque multiplication to reduce drivetrain stress. The traction control system reduces tire spin in difficult underfoot conditions to improve productivity, increase tire life and reduce consumable costs.

Comfortable and productive
The next-generation operator environment is built on the successful R1700 platform, incorporating the latest improvements in productivity, safety and comfort. The cab’s enclosed design provides fresh, pressurized, temperature-controlled air circulation with air conditioning to enhance operator comfort and decrease fatigue. Resiliently mounted to the frame, the ROPS/FOPS structures isolate the operator from vibration for a more comfortable ride. Cab design incorporates two emergency exits, while available rearview and forward- and rear-facing side-view cameras help to improve visibility around the machine to enhance safety for operators and other workers.

Combining selection of direction, virtual gears and steering into a single lever, standard STIC™ steering and transmission integrated control delivers maximum responsiveness and machine control. Low-effort, electric-over-hydraulic joystick controls feature simultaneous lift and tilt functions to optimize operating efficiency. A two-pedal design with improved spacing and position facilitates more efficient foot control.

Optional ride control improves cycle times and load retention when operating in rough terrain. By engaging/disengaging the ride control system at preset speeds, the system automatically dampens bucket forces and stabilizes the machine, reducing fore and aft pitching motion. It incorporates a nitrogen/oil accumulator system in the lift circuit to act as a shock absorber.

Scalable technology solutions
The new R2900 XE ships from the factory equipped ready for Cat MineStar™ solutions, the industry’s most comprehensive suite of technology offerings. From machine health monitoring to fully automated haul and dump cycles, scalable levels of technologies can be tailored to meet each mine site’s unique needs. Standard Product Link™ Elite boosts machine connectivity by enabling the loader to collect and transmit health and condition monitoring information into locally or cloud-hosted applications.

Mine sites can choose between a range of available MineStar technologies, including:

  • Command for underground – enables remote operation of LHD machines, from line-of-sight to full autonomy, allowing operators to be relocated to a safe, comfortable location to improve productivity, efficiency and safety.
  • Detect for underground – uses peer-to-peer proximity detection to reduce the risk of unintended interactions between people and machines by “seeing” in the dark.
  • Fleet for underground – gives real-time access to accurate information such as cycle time, payload, machine position, and other key operational parameters and automatically tracks and records data up and down the value chain.
  • Health – collects and transmits equipment data necessary for proactive maintenance services and predictive equipment analysis.

New Autodig technology optimizes loading by automating crucial parts of the digging cycle. When combined with Command for underground, Autodig offers a true automated machine, providing high-speed auto tramming and full cycle autonomy. Featuring an onboard payload weight scale, Cat Payload Management (CPM) provides material management, cycle count and timing recording, and wireless production detail reporting capabilities. Optional tire pressure monitoring is fully integrated into the R2900 XE, allowing operators to determine on-the-fly if the tires are properly inflated.

Built for easy servicing, the long haul
With more robust structures, increased powertrain durability, longer lasting components, improved maintenance and extended service intervals, the new R2900 XE can be maintained in less time, helping to lower cost-per-ton operation. The machine’s electric drive reduces the number of moving parts compared to traditional mechanical drive systems. Extended oil change intervals, together with the electric drivetrain, reduces the amount of oils used. Sight gauges visible from ground level simplify fluid level checks, and all filters are positioned vertically to provide spill-free servicing. Electrical connectors are sealed to lock out dust and moisture, while harnesses are covered for protection.

Machine design eliminates castings and reduces weight to increase the life and strength of the frame without sacrificing performance. The frame, powertrain, engine and components are built to be rebuilt using new, remanufactured, or rebuilt parts and components, allowing mines to take advantage of multiple lives of like-new performance to lower operating costs.

More details on the new Cat R2900 XE Underground LHD can be found by contacting a Cat dealer or visiting https://www.cat.com/R2900XE.

 



Download the press release and images 

Download Now

 

 

of

The next-generation operator environment is built on the successful R1700 platform, incorporating the latest improvements in productivity, safety and comfort. The cab’s enclosed design provides fresh, pressurized, temperature-controlled air circulation with air conditioning to enhance operator comfort and decrease fatigue.

View Full Size Image
of

Built on the platform of Caterpillar’s most popular underground loader, this new LHD features optimized lift arm and component geometry plus load-sensing hydraulics to improve breakout force by 35% over the Cat R2900G.

View Full Size Image
of

The loader’s redesigned buckets are available in four sizes with capacities ranging from 7.4 to 9.8 m3 (9.7 to 12 yd3) to match material density needs for a variety of loading, hauling and dumping conditions.

View Full Size Image
of

The first diesel electric underground load-haul-dump (LHD) loader from Caterpillar, the new Cat R2900 XE LHD meets the underground mining industry’s needs for bigger payloads, faster loading and reduced emissions.

View Full Size Image

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

# # #

 

Note to Editors: Caterpillar rolls out products and services in each of its regions at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from its independent dealer network, plants, and marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with a Cat dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, VisionLink, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2023 Caterpillar All Rights Reserved 

 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Kate Kenny: Kenny_Kate@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com