657
657

New Cat® Next Generation 538 Forest Machines deliver more production, improve comfort and safety, and lower maintenance costs 

 

 

For Release in North America: March 2021
Release Number:128PR21

The new Cat® Next Generation 538 Forest Machine features several significant design upgrades that make it a top choice for working with timber.

“The 538 has a reputation as a solid performer with rugged reliability,” said Giacomo Bottone, worldwide director for Caterpillar’s forestry and medium excavator family. “The Next Generation 538 builds on this foundation by being more productive, more comfortable, and costing less to maintain so owners can spend their time moving more timber, loading more trucks, and maximizing their profit potential.”

More production

Available in Log Loader and General Forest configurations, the 538 has a new electrohydraulic control system with 10% more swing torque that allows the machine to do work with more power and precision. Updates to the drive system result in a 12% increase in travel speed, helping the Cat Next Generation 538 cover more ground and move up and down slopes faster. High Wide undercarriage provides 15% greater ground clearance to help the machine pass over stumps and other obstructions with ease.

The 538 features an efficient Cat 7.1 engine that meets U.S. EPA Tier 4 Final and EU Stage V emission standards and is flexible to run on biodiesel up to B20. Smart mode automatically matches engine and hydraulic power to working conditions to help reduce fuel consumption up to 5% without sacrificing performance.

The 538 offers a cold-start capability of -25˚ F (-32˚ C) and reliable high ambient temperature operation reaching 118˚ F (48˚ C). It efficiently operates at altitudes reaching 9,842 ft (3 000 m) without derating. Fuel tank capacity is more than double the previous model, which means the new 538 can operate up to five shifts before refilling.

Improved comfort and safety

The all-new Certified Forestry cab design for the Cat Next Generation 538 dramatically improves operator comfort and safety.

“The cab is 25% larger with 50% greater overall visibility than our previous 538,” said Bottone. “Plus, it has a heated seat and a more ergonomically friendly layout, so the operator doesn’t have to exert much effort to be efficient and productive.”   

Ingress/egress is easier due to the cab’s wider and taller door and tilt-up console on the operator’s seat. The machine’s new dual HVAC system keeps operators comfortable regardless of working in the summer heat or during subfreezing ambient winter temperatures. Its specially insulated roof and improved window and door seals keep in-cab noise levels low.

Operators can start the 538’s engine with a simple push of a button. The new Operator ID allows each operator to quickly program and store their own machine settings and attachment function preferences. A larger 10-in (254-mm) high-resolution touchscreen monitor delivers intuitive navigation through operating menus and includes a digital version of the operator’s manual for quick reference. An available Cat PL161 Attachment Locator assists in finding work tools within a range of 200 ft (60 m), even when covered by overgrowth or debris.

A larger, 1.25-in (32-mm) polycarbonate front window improves visibility and operating safety. Smaller cab pillars with the large panoramic windows and recessed right front of the machine contribute to the 50% visibility improvement over the previous model. Two different cab risers – 6.5-in (165-mm) fixed or 48-in (1 219-mm) hydraulic tilt – are available to help operators better see the jobsite. Video feed from the standard rearview camera is easily visible on the high-resolution monitor to enhance operating safety; an optional sideview camera improves visibility even more.

Lower maintenance costs

Compared to the previous model, the Next Generation 538 lowers maintenance costs by up to 15% over the course of 12,000 hours of operation.

“We improved our filters and our service intervals, and we improved ground-level access to service points to make daily maintenance quick and safe, including a new ground-level dipstick for checking the engine oil,” said Bottone. “Our new electrohydraulic control system eliminates the need for a pilot filter and pilot oil altogether.”

The improved filters and synchronized replacement intervals result in greater uptime and 50 fewer filters being consumed over 12,000 hours. Fuel filters feature a synchronized 1,000-hour change interval, which doubles the service life of the previous model. A new hydraulic oil return filter improves filtration and delivers a 3,000-hour service life, which is 50% longer than previous designs.

The high-efficiency, hydraulically driven cooling fan runs only when necessary; reversing intervals are programmable to enable the fan to keep the radiator cores clean without interrupting the work schedule.

Product Link™ technology captures critical operating data, fault codes, and machine location information to boost fleet management efficiency. The Next Generation 538 has Remote Troubleshoot capability when within cell coverage. Remote Troubleshoot analyzes real-time machine data captured by Product Link for diagnostics of fault codes without impacting machine productivity, and it can potentially save a service trip to the jobsite. Also, owners can be sure the 538 is operating with the most current version of software with standard Remote Flash (dependent on cell service), which updates machine software around the production schedule.

“Loggers who want more production, greater comfort and safety, and lower maintenance cost will love the Next Generation 538,” said Bottone. “When you add in our Cat dealer network that’s committed to forestry, you get a winning combination of machine and support that can’t be beat for moving timber.”

Contact your local Cat dealer for more information about the Cat Next Generation 538 Log Loader and General Forest machines or visit https://www.cat.com

 

of

Cat 538 Forest Machine

of

Cat 538 Forest Machine

of

Cat 538 Forest Machine

of

Cat 538 Forest Machine

of

Cat 538 Forest Machine

of

Giacomo Bottone, worldwide director for Caterpillar’s forestry and medium excavator family



538 Forest Machine Product Specifications

Engine

Cat® C7.1

Power, hp (kW)

174 (129.4)

Operating weight without attachment – General Forestry, lb. (kg)

65,268 (29 600)

Operating weight without attachment – Log Loader, lb. (kg)

69,357 (31 460)

Max reach – General Forestry Road Builder, ft/in (mm)

32’ 3” (9 820)

Max reach – Log Loader Over/Under, ft/in (mm)

37’ 10” (11 540) 

Drawbar pull, lbf (kN)

55,303 (246)

Swing torque, lb.-ft (kN m)

72,281 (98)

 

 

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

# # #

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2021 Caterpillar All Rights Reserved

 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo