If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
For Release in North America, Europe: September 2018
Release Number: 521PR18
The new Cat® M Series Ag Handlers—906M, 907M and 908M—are specifically designed to efficiently handle a wide range of tasks in agricultural applications. The Ag Handlers feature a Cat C3.3B DIT engine with a net power rating of 68 horsepower (51 kW), high-speed hydrostatic transmission, Caterpillar Optimized Z-Bar loader linkage, multi-pump design for hydraulic functions, standard auxiliary hydraulics, premium cab with air conditioning, application-specific tires, and adjustable response rates for powertrain and hydraulic systems.
Efficiently Powerful
The Ag Handlers’ engine meets EPA Tier 4 Final/EU Stage IIIB emission standards, and an operator-selected Eco-Mode is designed to provide an optimum mix of power and fuel efficiency when economy is a priority. An engine pre-cleaner protects the engine when operating in dusty environments, and the hydraulically driven demand fan ensures optimum engine cooling and quite operation, while contributing to the overall fuel efficiency.
Response of the hydrostatic transmission can be adjusted to best suit the application or the operator's preference, adding an extra measure of control. Further enhancing the Ag Handlers’ controllability are its wheel-torque-control system and "creep" system, the latter allowing the operator to combine low ground speed with high engine speed (and maximum hydraulic flow) for optimum work-tool operation.
Also adjustable via the soft-touch button keypad is the response rate for implement hydraulics, again enhancing control and promoting safe operation. The Ag Handlers’ hydraulic system operates at a relief pressure of 3,400 psi (235 bar) and provides a standard flow of 22 gpm (85 L/min), ensuring ample power for the most demanding tasks. The high-flow system delivers 34 gpm (130 L/min) to efficiently power hydro-mechanical work tools, such as silage defacers, bale grabs, and grapple buckets. Available couplers include a universal Skid Steer Loader interface or an ISO horizontal pin interface. For overall hydraulic efficiency, the loaders feature dedicated hydraulic pumps for the implement, steering, and propel systems, allowing the machine to handle simultaneous lift, steer, and drive functions with no compromise in power or speed.
Make Work Easy while Enjoying All Day Comfort
Complementing the hydraulic power and adding to the operator's control of the machine is the patented Optimized Z-Bar loader-linkage system, which combines high breakout forces with parallel lift throughout the working cycle, allowing for both aggressive digging and for confident handling of loads with forks. Linkage "kick-outs" further allow adjusting the loaders to best suit the application.
Operator comfort is high on the list of the Ag Handlers’ premium features, including a roomy cab with standard heating and air-conditioning for all-season comfort, low-effort joystick controllers, fully adjustable/heated suspension seat, and ride-control to smooth operation in rutted fields. Safety considerations include designed-in, all-around visibility from the operator's seat, LED work lights, and a beacon that promotes added machine visibility when travelling site to site.
906M |
907M |
908M |
|
Engine |
Cat C3.3B DIT |
Cat C3.3B DIT |
Cat C3.3B DIT |
Net Power (SAE J1349) |
68 hp (51 kW) |
68 hp (51 kW) |
68 hp (51 kW) |
Operating weight |
12,758 lb (5798 kg) |
12,958 lb (5880 kg) |
14,402 lb (6535 kg) |
Bucket capacity range |
1.0 – 1.6 yd3 |
1.0 – 1.6 yd3 |
1.2 – 2.0 yd3 |
Hydraulic relief pressure |
3,400 psi (235 bar) |
3,400 psi (235 bar) |
3,400 psi (235 bar) |
Hydraulic flow, auxiliary, high |
31 gpm (120 L/min) |
31 gpm (120 L/min) |
34 gpm (130 L/min) |
Max. travel speed |
21.7 mph (35 km/h) |
21.7 mph (35 km/h) |
21.7 mph (35 km/h) |
# # #
Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
©2018 Caterpillar All Rights Reserved
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas Sharon Holling: Holling_Sharon_L@cat.com Johanna Kelly: Kelly_Johanna_L@cat.com Europe, Africa, Middle East Francine Shore: Shore_Francine_M@cat.com |
Reader Requests |
|
|