If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
For Release Worldwide, excluding Japan and China: December 2020
Release Number:782PR20
Featuring the field-proven, twin-power design to boost cycle times, the new Cat® 657 Wheel Tractor-Scraper (WTS) elevates productivity and operating efficiency to deliver low-cost earthmoving. A 7% increase in fuel efficiency over the 657G WTS means more material moved per unit of fuel burned, and improved onboard payload estimating accuracy helps optimize productivity. The largest open bowl scraper in the Caterpillar line, with a rated load of 46.4 tonnes (52 tons), now has a more spacious cab to boost operator comfort and efficiency in high volume earthmoving, highway construction and mining applications.
“This new 657 is the next generation of ultra-class material moving systems,” said John Gerhold, wheel tractor-scraper application specialist for Caterpillar. “It delivers improved productivity, safety and technology, which our customers can use to strengthen their business today—and it is equipped to grow with them to meet tomorrow’s requirements.”
The 657 features on-the-go weighing through Payload Estimator, allowing the new WTS to achieve 95% load accuracy, so operators more easily reach target load goals. When working in colder climates, the unique Auto-Stall feature quickly brings the transmission to operating temperature at start-up, so the 657 gets to work faster. Ground Speed Control lowers fuel consumption by allowing the operator to set the desired top speed, allowing the machine to find the gear that works best for the engine and transmission.
The two-engine design includes the Cat C18 powering the tractor and Cat C15 in the scraper, both meeting stringent U.S. EPA Tier 4 Final/EU Stage V emissions standards. Its Advanced Productivity Electronic Control System (APECS) allows the machine to better utilize engine power and torque, resulting in more material moved throughout the shift. The transmission features Electronic Clutch Pressure Control, which improves shift quality and fuel efficiency. New hydraulic disc brakes improve braking performance and reduce maintenance.
Comfortable operation
A 21% larger cab interior than the preceding model, the 657G, improves operator comfort and provides excellent visibility to the bail, cutting edge and bowl of the new 657. The air suspension comfort seat adjusts and rotates 30-degrees to reduce fatigue, while the new Advance Ride Management adjusts damping to match ground conditions, resulting in a smoother ride for the operator. Automatic HVAC temperature control and defroster come standard for increased operator comfort. The new power access ladder enhances operator safety when entering and exiting the cab.
The new high-pressure steering system requires less steering input, which bolsters operator efficiency and productivity. Automatically engaging when the machine is in eighth gear, engine overspeed protection assists in slowing machine speed when approaching engine limits. Sequence Assist, a new option on the 657, automates many operator inputs each cycle to simplify machine operation.
Increased efficiency
The 657 tractor includes a new hydraulic on-demand fan that increases engine fuel efficiency. The machine also has draft-arm overflow guards, which prevent material accumulation between the draft arms and bowl sides. Ground-level access for fuel fill and all daily maintenance points increases service efficiency and safety to increase machine uptime.
Integrated Payload Estimator and Cat Product Link™ technologies provide real-time payload, machine location, fuel usage and idle time information as well as diagnostic fault codes—all to significantly increase fleet management efficiency. A collective view of critical machine operating data is accessed via VisionLink® from anywhere there is an internet connection, offering access to maintenance schedules, parts and service records, and warranty information.
For more information about the Cat 657, visit the local Cat dealer or www.cat.com.
Engine |
Tractor: Cat C18 |
Net engine power |
Tractor: 436 kW (585 hp) |
Transmission |
8F/1R, powershift |
Heaped capacity |
33.6 m3 (44 yd3) |
Rated load |
46.4 tonnes (52 tons) |
Maximum travel speed |
56.1 km/h (34.8 mph) |
Maximum cut depth |
440 mm (17.3 in.) |
Maximum spread depth |
660 mm (25.9 in.) |
Width of cut |
3.8 m (12.4 ft) |
# # #
Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.
©2020 Caterpillar All Rights Reserved
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas Sharon Holling: Holling_Sharon_L@cat.com Johanna Kelly: Kelly_Johanna_L@cat.com Europe, Africa, Middle East Francine Shore: Shore_Francine_M@cat.com |