If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
For Worldwide Release: February 2020
Release Number: 132PR20
Powered by a pair of fuel-efficient Cat® C27 engines, the new Cat 6030 Hydraulic Mining Shovel is available in configurations to meet the strictest diesel emissions standards, such as those in North America and Europe. The new shovel also features Product Link™ Elite, which enables data communications for comprehensive machine health monitoring in the operations office using Cat MineStar™ Health.
To further boost machine availability and utilization, major 6030 components are fully integrated into Caterpillar product support systems for reliable parts supply and efficient Cat dealer services. The new 6030 also claims the honor of being the first in the hydraulic shovel line to display the new Cat Modern Hex graphics.
As with previous models, the 6030 is offered in backhoe and face shovel configurations to meet site needs. With a bucket payload of 30 tonnes (33 tons), the shovel is a 3-pass match with the Cat 777 truck and a 5-pass match with the Cat 785 mining truck.
Emissions configurations for all regions
The new 6030 meets the strictest diesel emissions standards when equipped with a diesel oxidation catalyst emissions control system. In this configuration, the C27 engines meet U.S. EPA Tier 4 Final and EU Stage V emissions standards. The system does not use diesel exhaust fluid (DEF) and delivers low operating costs. The 6030 produces gross power of 1209 kW (1,620 hp) when configured for lowest emissions.
For customers who do not require Tier 4 Final or Stage V emissions performance, the 6030 is configured to meet China Nonroad Stage III emissions standards, equivalent to U.S. EPA Tier 2. The 6030 produces gross power of 1141 kW (1,529 hp) in this configuration.
In addition to the new diesel-powered 6030, Caterpillar continues to offer the electrically powered 6030 AC FS (face shovel) for mines optimized for such machines.
For more information about Cat hydraulic shovels, contact your local Cat dealer or visit: https://www.cat.com/mining
Engine |
Cat C27 |
Gross power,* kW (hp) Tier 4F, Stage V |
1 209 (1,620) |
Gross power,* kW (hp) China Nonroad Stage III |
1 141 (1,529) |
Bucket payload |
30 tonnes (33 tons) |
Standard capacity – backhoe/face shovel |
17 m3 (22.2 yd3) / 16.5 m3 (21.6 yd3) |
Op. weight, kg (lb) – backhoe/face shovel |
296.5 tonnes (326.8 tons) / 294.3 tonnes (324.4 tons) |
Max. tearout force – backhoe |
994 kN (212,150 lbf) |
Max. crowd force – face shovel |
1 898 kN (291,700 lbf) |
Max. breakout force – backhoe/face shovel |
880 kN (197,760 lbf) / 954 kN (214,309 lbf) |
*SAE J1995
# # #
Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
©2020 Caterpillar All Rights Reserved
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas Sharon Holling: Holling_Sharon_L@cat.com Johanna Kelly: Kelly_Johanna_L@cat.com Europe, Africa, Middle East Francine Shore: Shore_Francine_M@cat.com |
Reader Requests |
ww.cat.com/requestCatinfo |