If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
For Release in North America: November 2018
Release Number: 568PR18
The all new Cat® 440 and 450 center pivot models provide industry-leading lifting performance, high breakout forces and improved operating comfort and ergonomics. The new addition to the Cat Backhoe Loader model line-up, the 440 boasts a 25 percent backhoe lifting improvement over the 430F2 and redesigned single tilt loader arms providing parallel lift and versatility in a multitude of applications. The new 450 offers 15 percent higher backhoe lifting capacity than the 450F and introduces an all new cab for increased operator comfort.
Lift and tilt breakout forces have also significantly increased on both the 440 and 450 to improve machine productivity. A more balanced weight design and longer backhoe stabilizer legs improve operating stability. The new stabilizer systems can be equipped with available guards to prevent damage to the cylinder rod, and optional leg plate guards prevent material build-up on the underside of the stabilizer leg.
The powertrains for both models are anchored by the Cat C4.4 ACERT™ engine that meets stringent Tier 4 Final emissions standards using a service-free SCR solution for improved operating efficiency. The new 440 and 450 optimizes engine speed and pump displacement for excellent performance. The standard Autoshift transmission features a sixth gear for improved roading performance, and optional Lock Up Torque converter for improved torque and efficiency on grades. New spring-applied hydraulically released (SAHR) brakes provide simplified operation of the parking brake.
Improved operating efficiency
A completely reengineered hydraulic infrastructure for the operator station features seat-mounted controls to deliver a more comfortable operating position, reducing operator fatigue over extended shifts. Electronic sensors imbedded in the new design automatically detect the seat position. The controls stay with the operator regardless of forward or reverse operation and eliminate the pilot control pods for backhoe operation, significantly increasing legroom at the rear of the cab. Control design allows the operator to sit at 45-degrees to the rear of the cab for increased operating comfort when truck loading and ditch clearing.
The backhoe loaders’ redesigned digital display center with soft keys affords fast and efficient setting of critical machine functions plus offers clearer visibility of the fuel and water temperature gauges and tachometer. Full text diagnostic descriptions and instruction pop-ups aid in efficient machine operation and trouble-shooting. Up to 25 different user codes can be stored in the new models for operating security and quick pattern changes.
Improved load control
Both the 440 and 450 backhoe loaders are built with common single-tilt loader arms. Electrical sensors positioned at the tilt and lift arm enable parallel arm movement for increased material retention when lifting the loader bucket and safe handling of palletized loads. In-cab easy-to-set programmable kickout allows the operator to quickly establish upper and lower arm positioning for repetitive work like loading trucks. Additionally, return-to-dig limits can be set for efficient loader material excavation.
The 440 and 450 models can be ordered from the factory or easily field retrofitted with the optional loader quick coupler that delivers quick work tool changes and increased machine versatility using the Cat Integrated Tool Carrier (IT) system. Twist-to-connect quick disconnects for both the loader and backhoe arm attachments deliver fast connectivity under pressure. These new backhoe loaders feature adjustable auxiliary hydraulic flow to the work tool to efficiently operate powered attachments.
The new 440 and 450 backhoe loaders come standard with Product Link™ systems that transmit critical machine operating data via VisionLink® back to the office. Key company personnel can be notified of machine fault codes, service reminders, fuel levels, and machine utilization, hours and location to improve fleet management.
For more information on Cat backhoe loaders, visit: Cat Backhoe Loaders.
|
440 |
450 |
Engine Model |
Cat C4.4 ACERT |
Cat C4.4 ACERT |
Net power (ISO 9249) |
109 hp (81 kW) |
128 (98 kW) |
Operating weight |
21,825 lb (9 900 kg) |
24,118 lb (10 940 kg) |
Loader lift capacity @ max height |
8,862 lb (4 020 kg) |
8,963 lb (4 066 kg) |
Standard stick lift capacity at 8 ft (2.4 m) |
8,176 lb (3 709 kg) |
9,248 lb (4 195 kg) |
# # #
Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.
©2018 Caterpillar All Rights Reserved
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas Sharon Holling: Holling_Sharon_L@cat.com Johanna Kelly: Kelly_Johanna_L@cat.com Europe, Africa, Middle East Francine Shore: Shore_Francine_M@cat.com |
Reader Requests |
|
|