If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Line includes new GC series models powered by engine that doesn’t require aftertreatment to meet Tier 4 Final emission standards
For Release in North America: April 2021
Release Number:206PR21
Caterpillar expands its 2- to 5-tonne product offering by introducing ten new tandem and combination utility compactors that deliver increased productivity, unmatched efficiency, simple operation and easy maintenance. The new line includes weight-based model nomenclature changes with the new Cat® CB2.5/CB2.5 GC replacing the CB22B, CB2.7/CB2.7 GC replacing the CB24B, CC2.7/CC2.7 GC replacing the CC24B, CB2.9 replacing the CB32B, CB4.0 replacing the CB34B, CC4.0 replacing the CC34B and the new CB4.4 replacing the CB36B. These versatile rollers take on a range of soil and asphalt applications, including parking lots, driveways, urban streets, landscaping and small construction sites.
The new Cat CB2.5, CB2.7, CC2.7, CC 2.9, CB4.0, CC4.0 and CB4.4 models are built for power and production. The powerful Cat C1.7T engine meets stringent U.S. EPA Tier 4 Final emission standards. Advanced hydraulics and exclusive power management software deliver exceptional performance on grades. Their new auto idle shutdown feature helps to conserve fuel and hours.
Designed for rental and low- to medium-duty applications, the efficient Cat GC series compactors deliver low total cost of ownership, simplified maintenance and long-term durability. Powered by a turbocharged Cat C1.7T engine rated at 24.6-hp, the CB2.5 GC, CB2.7 GC and CC2.7 models meet Tier 4 Final emission standards without an aftertreatment system, simplifying maintenance and lowering service costs. These models excel in low to medium-grade applications like driveways and parking lots.
Simple and productive
The reengineered operator controls features simple rocker switches and easy-to-read Cat display for intuitive operation, so even inexperienced operators can quickly learn. A switch efficiently controls low/high vibration frequencies, while auto vibration control ceases vibration when the travel lever is in neutral to prevent marking of the asphalt mat. Available dual propel levers help to improve operator comfort.
Offering compaction widths from 39 in (1 000 mm) to 54 in (1 400 mm), all new Cat utility compactors feature large drum diameters for a smooth mat finish and thick drum shells for added durability. The rollers’ 2 in (50 mm) drum offset improves compaction efficiency when rolling next to curbs. A narrow frame design allows for improved visibility to the job surface and drum edge. Optional compaction measurement value (CMV) displays measured material stiffness to the operator, improving compaction performance, eliminating unnecessary passes and improving consistency.
Both the standard and GC series models incorporate a water tank gauge for continuous monitoring from the operator’s station, so the tank does not run dry. Better positioned nozzles on the spray bars improves water coverage on the drum to prevent material pick-up. The inventive new spray test mode on the water system facilitates testing and adjusting nozzle angle to ensure proper drum coverage.
Improved service and safety
To help service technicians quickly diagnose existing and potential issues, the new utility compactor line now features standard Cat ET (electronic technician) diagnostic software. When connected to the Electronic Control Module (ECM), Cat ET accesses diagnostic information such as status parameters display, active diagnostic codes viewing, logged diagnostic codes view, and diagnostic tests and calibration to help identify machine issues.
Standard Product Link™ technology captures critical operating data, fault codes and machine location information to boost fleet management efficiency. Optional Remote Troubleshoot analyzes real-time machine data for diagnostics of fault codes without impacting machine productivity and potentially saving a service trip to the jobsite. Allowing for machine software updates around the production schedule, optional Remote Flash ensures these utility compactors are operating with the most current version of software.
The new Cat compactors now come with standard a 3-in (76.2-mm) high-visibility orange seatbelt to make jobsite safety visible. Slip resistance steps and platform help to improve operating safety. An operator presence sensor in the seat prevents unintended roller operation while not seated. Multiple optional LED lighting packages are available to help bring visibility on the jobsite.
Contact your local Cat dealer for more information about the new Cat Utility Compactor line or visit https://www.cat.com.
Model |
CB2.5 |
CB2.5 GC |
CB2.7 |
CB2.7 GC |
Engine |
Cat® C1.7T |
Cat® C1.7T |
Cat® C1.7T |
Cat® C1.7T |
Power, hp (kW) |
48.2 (36) |
24.6 (18.4) |
48.2 (36) |
24.6 (18.4) |
Operating weight, lb (kg) |
5,546 (2 521) |
5,546 (2 521) |
5,936 (2 698) |
5,936 (2 698) |
Compaction width, in (mm) |
39 (1 000) |
39 (1 000) |
47 (1 200) |
47 (1 200) |
Amplitude, in (mm) |
0.020 (0.51) |
0.020 (0.51) |
0.020 (0.52) |
0.020 (0.52) |
Frequency, vpm (Hz) |
3,840/3,180 (64/53) |
3,720/3,000 (62/50) |
3,840/3,180 (64/53) |
3,720/3,000 (62/50) |
Model |
CC2.7 |
CC2.7 GC |
CB2.9 |
Engine |
Cat C1.7T |
Cat C1.7T |
Cat C1.7T |
Power, hp (kW) |
48.2 (36) |
24.6 (18.4) |
48.2 (36) |
Operating weight, lb (kg) |
5,718 (2 599) |
5,718 (2 599) |
6,415 (2 916) |
Compaction width, in (mm) |
47 (1 200) |
47 (1 200) |
51 (1 300) |
Amplitude, in (mm) |
0.020 (0.52) |
0.020 (0.52) |
0.020 (0.50) |
Frequency, vpm (Hz) |
3,840/3,180 (64/53) |
3,720/3,000 (62/50) |
3,840/3,180 (64/53) |
Model |
CB4.0 |
CC4.0 |
CB4.4 |
Engine |
Cat C1.7T |
Cat C1.7T |
Cat C1.7T |
Power, hp (kW) |
48.2 (36) |
48.2 (36) |
48.2 (36) |
Operating weight, lb (kg) |
7,971 (3 623) |
7,889 (3 586) |
8,362 (3 801) |
Compaction width, in (mm) |
51 (1 300) |
51 (1 300) |
55 (1 400) |
Amplitude, in (mm) |
0.020 (0.50) |
0.020 (0.50) |
0.019 (0.49) |
Frequency, vpm (Hz) |
3,300/2,700 (55/45) |
3,300/2,700 (55/45) |
3,300/2,700 (55/45) |
# # #
Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.
©2021 Caterpillar All Rights Reserved
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas Sharon Holling: Holling_Sharon_L@cat.com Johanna Kelly: Kelly_Johanna_L@cat.com Europe, Africa, Middle East Francine Shore: Shore_Francine_M@cat.com |
Reader Requests |