Caterpillar Introduces 1.7 Tonne D Series Compact Radius Hydraulic Excavator

For Worldwide Release (except Latin America): April 2013   
 Release Number: 132PR13

Caterpillar Introduces 1.7 tonne D Series Compact Radius Hydraulic Excavator

The powerful, versatile, zero tail-swing 301.7D CR mini-excavator is ideally suited to working in restricted work areas and is the latest addition to the expanding range of Cat® mini excavators which feature powerful hydraulics and excellent service features.

Productivity in Confined Areas

The zero tail swing Cat® 301.7D CR can work comfortably in confined work areas with the machine upper frame able to slew within its track width. Fitted with an extending undercarriage as standard, the machine can gain access into most areas when fully retracted to 990mm (3' 3") wide and once extended to its full 1300mm (4' 3") working width, the undercarriage affords excellent stability for even greater digging and loading performance.

The 301.7D CR can be specified with either standard or optional long stick giving an additional 140mm (5.5") dig depth, an extra 114mm (4.4") load height and 153mm (6") more reach at ground level. With both options, two-way auxiliary hydraulics allow the operation of a hydraulic hammer and of a bi-directional tool such as an auger. The optional second hydraulic function is operated by a proportional roller on the left-hand joystick. This option includes a switch that allows the operator to vary the auxiliary hydraulic flow to suit each individual work tool.

Two travel speeds give the operator the choice of either greater traction force or higher site travel speed.

Powerful Performance

The 301.7D CR has a powerful 17.8 kW engine down-rated to 13.2 kW that provides smooth, fuel efficient running with ample torque for all digging, loading and work tool tasks. The variable displacement pump and flow sharing main hydraulic valve give smooth and effortless operation. An additional optional counterweight extends performance further, particularly when using the long stick with heavy work tools.

Functional Design

The 301.7D CR has two sturdy hoisting brackets on the canopy roof allowing the easy and rapid relocation of the machine.

Easy Routine Service

The durable steel panels are hinged and removable providing easy access for both routine and deeper maintenance. Interval changes of 500 hours for engine oil and 3,000 hours for hydraulic oil save time and reduce operating costs. A Cat S.O.SSM hydraulic fluid-sampling port allows accurate, period assessment of the fluid condition during its life.

For more information about the Cat 301.7D CR Mini Hydraulic Excavator, customers should contact their local Cat dealer or visit www.cat.com

 

 

301.7D CR

 
Net Power 13.2kW (17.9 hp)  
Transport Weight 1610 kg(3,550 lbs)  
Operating Weight 1690 kg (3,726 lbs)  
Travel Speeds 2.8 km/h (1.74 mph),
5.6 km/h (3.48 mph)
 
Width 990/1300 mm (3' 3"/4' 3")  
Dig depth with standard stick 2321 mm (7' 7")  
Dump height (max.) 2441 mm (8' 0")  
of
of

Product and Services News

See the latest product and engine announcements from Caterpillar.

See the Latest News

# # #

Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

 

Press Inquiries

Cat Trade Press Media Representatives

Americas
Sharon Holling: Holling_Sharon_L@cat.com

Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com

General Email: Cat_Trade_Press@cat.com

Reader Requests
www.cat.com/requestCatinfo