If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
For Release in North America, Australia/New Zealand: September 2020
Release Number: 322PR20
When maximum return on equipment investment is key, track loader versatility means one machine and one operator can dig, load, carry, fill and more. The new Cat® 963 Track Loader combines that versatility with up to 10 percent better fuel efficiency, more productivity and cab and controllability improvements. The 963 meets U.S. EPA Tier 4 Final/EU Stage V emission standards. At 202 hp (151 kW) and an operating weight of 44,881 lbs (20 358 kg), the new 963 crawler loader replaces the 963K.
Operation Made Easy
The 963 is easy to operate from an updated cab with suspension seat and adjustable armrests/controls. An intuitive 10-inch (254 mm) touchscreen dash display is easy to use and features a standard High Definition rearview camera. Slope Indicate helps make operation easier by showing machine mainfall and cross slope right on the display.
The joystick option provides familiar controls for operators experienced with skid steers/compact track loaders. Or choose the more traditional V-lever/foot pedal controls. With either control scheme, operators can set implement response – fine, normal, coarse – to match operator preference or application. Smoother implement and steering response, and improved steering performance provide more controllability.
More Productivity + Less Fuel = Greater Profit
The 963 is powered by a Cat C7.1 engine that produces 15 percent more peak torque than the previous model for more power to the ground under load.
Up to 10% fuel consumption reduction is achieved with the Auto Mode that will adapt the engine speed to the load. Eco Mode will use even lower speed for further reduction in fuel consumption in lighter duty applications. Power Mode will keep engine speed high to feel readily available power at all times.
An optional Performance Series bucket boosts productivity up to 20 percent. An optional Fusion™ Quick Coupler enables fast attachment changes. A variety of buckets, forks and other tools can be shared among track loaders, wheel loaders and other Fusion compatible machines.
Purpose-built Low Ground Pressure (LGP) and Waste Handling machines are factory equipped with specialized undercarriage, guarding and other features designed to take on the toughest tasks.
Connect to Greater Efficiency
Cat LINK telematics technology helps take the complexity out of managing job sites – by gathering data generated by equipment, materials, and people – and serving it up in customizable formats.
For more information about the 963, and the entire family of versatile Cat Track Loaders, visit the local Cat dealer or www.cat.com.
Engine |
Cat® C7.1 |
|
Emissions |
U.S. EPA Tier 4 Final/EU Stage V |
|
Nominal Net Power |
151 kW |
202 hp |
Operating Weight - Standard |
20 308 kg |
44,771 lb |
Operating Weight - LGP |
22 762 kg |
50,181 lb |
Operating Weight - Waste Handler |
20 661 kg |
45,549 lb |
Bucket Capacity – General Purpose |
2.5 m³ |
3.2 yd³ |
Bucket Capacity – Performance Series |
2.8 m³ |
3.7 yd³ |
# # #
Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.
©2020 Caterpillar All Rights Reserved
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas Sharon Holling: Holling_Sharon_L@cat.com Johanna Kelly: Kelly_Johanna_L@cat.com Europe, Africa, Middle East Francine Shore: Shore_Francine_M@cat.com |
Reader Requests |
|
|