If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
For Release in North America and Europe: November 2015
Release Number: 346PR15
The new Cat® 307E2 expands the mini hydraulic excavator machine range to include an additional solution for the seven to eight metric ton weight class. The 37.7kW (50.3 hp) Cat C2.4 turbo engine (U.S. EPA Tier 4 Final/EU Stage IIIB) and the High Definition Hydraulic System, which is load sensing and flow sharing, allows the machine to offer superior performance and overall operational effectiveness.
The 307E2 offers maximum stability, reach, and lift capacity with its standard tail swing and fixed boom design. The cab delivers superior comfort with an air suspension seat, retractable seat belt, and COMPASS monitor with color display. The COMPASS monitor allows the operator to quickly enable and modify machine features such as: Adjustable Auxiliary flow for enhanced work tool control; Hydraulic Quick Coupler selection to change work tool attachments at the touch of a button; Auto Engine Idle for improved fuel efficiency; and Security System features to protect equipment on the job site. Additionally the 100 percent pilot controls deliver excellent machine control with fine modulation while eliminating the need for linkage and cable maintenance, lowering owning and operating costs and resulting in less downtime.
Secondary auxiliary lines come standard on the 307E2 along with a “thumb ready” stick. Track options will be either steel tracks or steel tracks with pads. Furthermore it shares work tools with the 308E2 platform along with new features including: Power On Demand which ensures full time efficiency and power; Site Reference System which aids with grading and level trenching; and the Rear View Camera which decreases blind spots and aids in machine positioning. All these features are standard on the new 307E2.
Engine | Cat C2.4 Turbo |
Net power, hp (kW) | 50.3 (37.7) |
Weight, lb. (kg) |
16027 (7270) |
Length, in. (mm) | 240 (6080) |
Width, in. (mm) | 90 (2280) |
Hyd. flow, gpm (L/min.) |
40 (154) |
Relief pressure, psi (bar) | 4060 (280) |
Dig Depth, max., in. (mm) | 160 (4070) |
Reach, max., in. (mm) | 248 (6300) |
###
Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
©2015 Caterpillar All Rights Reserved
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas Sharon Holling: Holling_Sharon_L@cat.com Johanna Kelly: Kelly_Johanna_L@cat.com Europe, Africa, Middle East Francine Shore: Shore_Francine_M@cat.com |
Reader Requests | ![]() |