Cat 300.9D VPS Mini Hydraulic Excavator Offers Flexible Power Options for Emissions-Sensitive Operations

For Release in North America, Europe, Africa, Middle East: June 2016  
Release Number: 318PR16

Caterpillar has added the model 300.9D VPS (Versatile Power System) to the Cat® range of mini-hydraulic excavators. The versatile design of the 300.9D VPS benefits both the owner/operator and the rental company by allowing the machine—in conjunction with its separate hydraulic power unit—to work either with its diesel engine or from a remote electrical power source, with no loss of performance. Having an electrical drive system remote from the machine enhances utilization and rental options. The 300.9D VPS can be rented alone for regular applications—or with the hydraulic power unit when the job requires low noise and zero emission. 

 

MACHINE SPECIFICATIONS

   

Net power

9.6 kW (13 hp)

Stick force

4.5 kN (1012 lbf)

Bucket force

8.9 kN (2000 lbf)

Digging depth

1731 mm (68 in)

Dump height (max.)

2035 mm (80 in)

Reach at ground level

3027 mm (119 in)

Operating weight (min.)

1088 kg (2399 lbs)

Shipping weight (min.)

988 kg (2178 lbs)

L x W x H

2746 x 700 x 1507 mm

108 x 28 x 59 in.



of

300.9

                                                                                                                                  ###

Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2016 Caterpillar All Rights Reserved 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_M@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

General Email: Cat_Trade_Press@cat.com

 

Reader Requests www.cat.com/requestCatinfo