If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
For Release in North America, Europe: March 2020
Release Number: 208PR20
The new Cat® 140 GC motor grader is designed to combine high performance with low owning and operating costs. The 140 GC's powerful Cat C7.1 engine, 6F/3R automatic power-shift transmission (which eliminates the inching pedal), and precisely designed hydraulic system ensure balanced performance in all operating situations. An ECO operating mode and demand-fan reduce fuel consumption, and extended maintenance intervals further reduce operating costs. Operators of all skill levels quickly achieve high production with the 140 GC, and options that include adjustable seats and efficient heating/cooling systems guarantee comfort.
With 45 years of refinement, the 140 GC's conventional steering wheel and lever controls are familiar to operators and ensure positive control. The control console adjusts to the operator’s preference, and the powerful heating and cooling system option dehumidifies and pressurizes the cab, while circulating fresh air to seal out dust and keep windows clear. Seat upgrades include mechanical or air suspension; static seat is standard.
The 140 GC's standard no-spin differential activates with no operator input to increase traction in poor ground conditions and to protect drive-train components from damage. The all-wheel-drive option provides added performance in rough terrain or poor underfoot conditions. Optimized machine balance ensures maximum drawbar power to the ground. Adding the 4.3 m (14 ft) moldboard option offers more road coverage. The optional Digital Blade Slope Meter takes the guesswork out of slope control and keeps the job site safer by eliminating manual grade checks. Cat Detect with Vision System (optional) uses a rearview camera to show a wide view behind the machine.
Premium features
Engine |
Cat C7.1 |
|
Engine power, max., kW (hp) |
147 (196) |
|
Tier 4 Weight, kg (lb) |
18 365 (40,488) |
|
Stage V Weight kg (lb) |
17 650 (38,912) |
|
Tier 4 All-Wheel-Drive Weight, kg (lb) |
19 105 (42,119) |
|
Stage V All-Wheel-Drive Weight, kg (lb) |
18 390 (40,543) |
|
Moldboard width, mm (ft.) |
3658 (12) |
# # #
Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
©2020 Caterpillar All Rights Reserved
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas Sharon Holling: Holling_Sharon_L@cat.com Johanna Kelly: Kelly_Johanna_L@cat.com Europe, Africa, Middle East Francine Shore: Shore_Francine_M@cat.com |
Reader Requests |
www.cat.com/requestCatinfo |