If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Cutting Material: Hard Abrasive Asphalt
Cutting Conditions: Severe, Reclamation, Milling
Bit Model Number: 561-8135
Shank Size: 0.76 in (20 mm)
Body Diameter: 1.65 in (41.9 mm)
Gage Length: 1.91 in (48.6 mm)
Tip Diameter: 0.45 in (11.4 mm)
Tip Length: 0.82 in (20.8 mm)
Puller Groove: No
Insert Type: Cap
Bucket Quantity and Weight: 50 pieces (35.5 lbs / 16.1 kg)
Pallet Quantity and Weight: 3,000 pieces (2130 lbs / 966.2 kg)