Large-Scale Mobile Power Solutions

Supporting mission-critical applications with reliable rental power

Cat® XQ2280 Generator
Cat® XQ2280 Generator

Introducing the Cat® XQ2280 Generator

 

 

Introducing the industry’s first single-engine mobile power solution above 560 kW that complies with U.S. EPA Tier 4 Final emission standards. The Cat® XQ2280 generator meets the growing demand for temporary power solutions that can support operations at an enterprise scale and offers superior prime and standby power performance in a complete, easy-to-operate package. The transportable unit is ideal for data centers, healthcare facilities, municipal infrastructure, wastewater treatment plants and other utilities, and mining and quarry sites.

With all components packaged in a 48-foot weather-resistant container with sound attenuation, the Cat XQ2280 generator is ideal for rental applications. Equipped with the EMCP 4.4 digital control panel, the generator set offers easy access to controls and a programmable logic controller functionality to accommodate changes in processes or application requirements.

External features, such as the fuel and diesel exhaust (DEF) fuel fill ports and a user-friendly touch screen, simplify the mobile solution’s use. For added convenience, remotely track and manage the Cat XQ2280 generator set with Cat Connect technology via a mobile device.

Designed with a dual-wall 1,050-gallon fuel tank, the Cat XQ2280 power module can deliver up to 10 hours of prime operation. The highly mobile generator set is also remote fuel and DEF tank capable for utility operations and continuous operations. Engineered for fast installation and diverse applications, the XQ2280 generator is available in an optional cold weather package for operations in extreme weather conditions.

REQUEST A DEALER CONSULTATION
of
of

An Award-Winning Industry First

The Cat XQ2280, the industry’s first 2 MW rental power solution, won the distinguished bronze award in the Power category as part of Consulting-Specifying Engineer magazine’s Product of the Year program. The premier awards are given to top performing products in their fields.

See More
Product of the Year
Product of the Year

Cat XQ2280 Generator

Generating up to 2 MW of standby power or 1825 kW of prime power, the readily available and rentable generator complies with the U.S. EPA’s Tier 4 Final emission standards.

of
of
of
of
  • XQ2280 Tier 4 Final
    Rating Prime
    1825 ekW (2280 kVA)
    1825 ekW (2280 kVA)
    Frequency
    60 Hz
    60 Hz
    Voltage
    480/277 V
    480/277 V

    XQ2280 Tier 4 Final

    The Cat® XQ2280 rental power module extends the line of Cat Rental Power offerings that meet U.S. EPA Tier 4 Final emission standards.
    Driven by the Cat 3516C engine, the Cat XQ2280 power module provides up to 2 MW of standby power or 1825 kW of prime power.
    The XQ2280 is equipped with an enhanced control system, designed to reduce installation and startup time.
    Advanced product autonomy and monitoring capabilities reduce on-site manpower support requirements, minimize operator exposure to hazards, and permit site performance and maintenance data to be conveniently viewed, archived, and analyzed.
    This module is ideal in a stand-alone environment, combined with dozens of units in a power plant solution, or supporting utility systems worldwide.
    The Cat XQ2280 is suited for data centers, healthcare facilities, municipal infrastructure, wastewater treatment plants and other utilities, mining and quarry sites, and other large-scale applications.

    Learn More

 

 

Press Release

Caterpillar Introduces Cat XQ2280 Power Module

Caterpillar Inc. announces the introduction of the Cat XQ2280 power module, the industry’s first single-engine mobile power solution above 560 kW that complies with U.S. EPA Tier 4 Final emission standards. Now available for 60-Hz applications from Cat dealers throughout North America, the Cat XQ2280 power module provides up to 2 MW of standby power or 1825 kW of prime power. 

view press release
Cat® XQ2280 Generator
Cat® XQ2280 Generator

Cat Connect Comes Standard

The Cat XQ2280 power module is equipped with Cat Connect technology and comes with a subscription for Remote Asset Monitoring (RAM) at no charge until December 31, 2024. The telematics send real-time information on fuel level, DEF level, battery voltage, and run status. Connected assets support peak operation with timely insights that help customers better control costs, improve performance, and reduce risks. 

Find Out More
Cat connect comes standard
Cat connect comes standard

Related Industries

 

 

Spec Sheets

Cat XQ2280 Rental Generator Set

Standby 2000 kW

Prime 1825 kW

60 Hz 1800 rpm 480V

Download pdf
Cat® XQ2280 Rental Generator Set
Cat® XQ2280 Rental Generator Set

Dealer Locator

Your Cat dealer is committed to maximizing your success, helping you get the most out of your operations with site-level solutions, service and support.

Learn More
dealers
dealers

Electric Power News

Read the latest electric power news and articles relating to Cat electric power products by people in the know, on topics that matter to your business.  

Read More
ep news
ep news