Camera (Multiview)

This kit provides a 8in (20cm) dedicated vision display mounted next to the cab right-hand post with additional front & side cameras to provide a full 360 degree view around the machine. This kit will work with attachment ready machines. Non-attachment ready offerings will need the 601-1014 paper kit. Please see your Cat Dealer for additional details.

** Estimated Install Time: Recommended Dealer Install

950 / 962 / 966 / 966XE / 972 / 972XE / 980 / 980XE / 982 / 982XE
Build: 14A

Shop Now

Camera Display (Secondary)

To enhance site and operator safety, machine can be equipped with dedicated (always-on) camera display. Full-time secondary display dedicated to the rear-view camera. Can operate in two modes: surround cameras or a dedicated always on rear view camera.

** Estimated Install Time: Recommended Dealer Install

950 / 962 / 966 / 966XE / 972 / 972XE / 980 / 980XE / 982 / 982XE
Build: 14A

Shop Now

Medium Wheel Loader Rig Out Catalog

Download The full Catalog of Aftermarket Kits and Worktools

Download Catalog