SMART Attachments @Work

Smart Attachments @Work: Smart Dozer Blades
Smart Attachments @Work: Smart Dozer Blades

CAT® SMART DOZER BLADES

of
 

Cat® Smart Dozer Blades are for cutting, moving and grading dirt, gravel, sand and virtually any other material used as a base. They feature integrated joystick controls for more intuitive operation, grade indications of the machine and blade in the advanced machine display, and operator-assist features to help create smooth grades faster and with less operator effort. The combination of these features along with the support of the Caterpillar Dealer Network makes this attachment industry-leading due to the industry-first features.

Modes / Patterns - The Smart Dozer unlocks the host D3 machines two modes: Machine Control Mode and Attachment Control Mode.

Machine Control Mode - Machine control modes is standard skid steer mode. The left joystick controls the directional travel of the machine while the right joystick controls the boom up/down and bucket dump/curl. However, once the operator is ready, attachment control mode is selected and the functionality of the attachment is now available.

Attachment Control Mode - Turns the D3 and Smart Dozer into a machine that is controlled more like a full-size dozer. The left joystick maintains control of the machine drive functions. The right joystick now operates the attachment. When the operator moves the right joystick side to side, left or right of center (bucket curl or dump in machine control mode) the blade will tilt left or right respectively. The thumb roller now angles the blade. When the thumb roller is rolled forward, the blade angles left, and when the roller is rolled backward, the blade angles right. These controls remain the same for whichever pattern is selected.

SMART DOZER BLADE SPECS
Overall Width - in (mm)  92 (2337)
Width - Fully Angled - in (mm) 81 (2049)
Length - in (mm) 41 (1028)
Weight - lb (kg)  1164 (528)
Required Hydraulics Standard Flow
Smart Yes
Compatibility  D3 CTL Only

Smart Dozer Blades

Find Prices
Dozer Blades
Dozer Blades

Smart Dozer Blade Gallery

of
of
of
of
of

The Next Generation of Cat Compact Track Loaders

You asked and we delivered a new line of Cat compact track loaders with industry-leading features and Smart Attachments for better performance, productivity and comfort — all inspired by operators like you.

Tell me more
Often imitated. Never out-innovated.
Often imitated. Never out-innovated.