SCOM on jobsite
SCOM on jobsite

Cat® Vibratory Soil Compactors


New Names. Same Great Performance.

Maximize your compaction job with a Cat® Vibratory Soil Compactor. Names are changing to match model weight. Performance expectation remains.

 

Small Vibratory Soil Compactors
Small Jobs, Maximum Productivity

Great for tight spaces, 5- to 7-ton Cat Vibratory Soil Compactors excel at site prep. With efficiency and power built in, you can tackle small jobs with maximum productivity.

of

Medium Vibratory Soil Compactors
The workhorse that meets every challenge.

More horsepower equals versatile and productive medium-weight Cat Vibratory Soil Compactors. These workhorses enhance compaction efficiency and consistency through standard features. Technologies available for performance medium-weight vibratory soil compactors provide additional productivity, efficiency and accuracy.

of

Large Vibratory Soil Compactors
Think big.

The 15- to 20-ton vibratory soil compactors boast more horsepower, more weight and more ability to complete tough compaction jobs with less passes. Great for thicker lifts of material on larger projects. Technologies available for performance large weight vibratory soil compactors provide additional productivity, efficiency and accuracy.

of

Lower Operating Costs

Up to 15% fuel savings with eco-mode, an exclusive pod-style vibratory design offering 3-year/3,000-hour service intervals and a no-maintenance hitch with sealed-for-life bearings.

Worker opening hood of SCOM
Worker opening hood of SCOM

Up To 50% More Efficient

On-board compaction measurement helps take the guesswork out of the process with exclusive MDP technology that gives compaction readings, scalable solutions including mapping and machine-to-machine communication keep the jobsite connected.

Operator looking at screen on SCOM
Operator looking at screen on SCOM

Enhanced Operator Comfort

Visibility is enhanced by the new rear vision camera, a standard tiltable steering column gives the operator more flexibility and our integrated backlit display console turns with seat.

Seating, console, and wheel inside a SCOM
Seating, console, and wheel inside a SCOM