Cat® Partial Machine Systems

Designed for Specialty Applications.

specialty partial machines scraper
specialty partial machines scraper

Specialty Solutions for Your Business

Caterpillar solutions for OEM customers range from innovative systems and components that can be incorporated into the OEM's design to partial machines that comprise the bulk of the OEM product. And a partial machine from Caterpillar varies from the tractor portion of a wheel tractor scraper to a rigid frame truck without a body ... and just about anything in between. This allows OEMs to concentrate resources on the design, development and manufacturing of their unique products and rely on Caterpillar for systems integration. 

 
 

Caterpillar offers wheel tractor scraper tractor-only power units designed for specialty machines. 

OFFERING SPECIALTY SOLUTIONS FOR YOUR APPLICATION

These tractor-only configurations are available for purchase directly from Caterpillar OEM Solutions. The global Cat® dealer network is available for support with parts and service when and where you need it.

scraper
scraper

 

The wheel tractor scraper tractor-only power units can be leveraged for a variety of final machines, including water pulls, 34-yard elevating scrapers, lowboy trailer power units, and more.

 

 

INCREASED COMFORT

Ergonomic controls and a newly redesigned cab interior provide a more comfortable and efficient working environment.

 

 ­

ADDITIONAL SAFETY

Improvements in fuel efficiency and the new APECS transmission controls deliver more productivity in most applications.

 

 ­

DEALER SUPPORT

Partial machines are supported worldwide by the Caterpillar Parts Distribution System and Cat Dealer Network.

 

 ­

 

 

AVAILABLE SCRAPER MODELS

These specialty tractor-only power units are available for the 621, 631, and 651 size classes.

Explore Available Models
partial scraper
partial scraper

 

 

TAKE IT FOR A SPIN

of

 

 

DOWNLOADS

621 Partial Scraper

Engine: Cat® C13

Flywheel Power - Tractor: 407 HP (304 kW)

Top Speed: 33.5 mph (53.9 km/h)

Download technical specifications
621 partial scraper
621 partial scraper

631 Partial Scraper

Engine: Cat® C18

Flywheel Power - Tractor: 570 HP (425 kW)

Top Speed: 34.7 mph (55.8 km/h)

Download technical specifications
631 partial scraper
631 partial scraper

651 Partial Scraper

Engine: Cat® C18

Gross Power (SAE J1995): 637 HP (475 kW)

Top Speed: 34.9 mph (56.1 km/h)

Download technical specifications
651 partial scraper
651 partial scraper

 

 

FRONTLESS HYDRAULIC SHOVELS & EXCAVATORS

Designed for Specialty Applications.

frontless excavators
frontless excavators
 
 

Cat® frontless hydraulic excavators give you less of what you don’t want and more of what it takes to work hard and stay ahead.

OFFERING SPECIALTY SOLUTIONS FOR YOUR APPLICATION

Cat frontless hydraulic shovels are typically combined with non-standard front attachments and work tools to support market segments like heavy construction, dredging, coastal protection, quarry and aggregates, material handling, and demolition.

scraper
scraper

 


With Cat frontless hydraulic shovels and excavators, you now have another opportunity to broaden your coverage of customer applications outside the line of complete Cat machines. It's just one more example of how we can help you improve customer value, while increasing revenues with specialty machines.

The frontless hydraulic shovel can be selected as part of a Mobile Hydraulic Power Unit (MHPU) that an OEM can customize as the carrier or core for their specialized machine application. Several different arrangements are available, including diesel or AC power units to further expand flexibility.

The advantages of using Cat Frontless Hydraulic Shovel arrangements include the ability to:

  • Optimize solutions by ordering just the components required
  • Accommodate a wider size and variety of work tools
  • And increase fleet commonality with machines >100 metric tons

If you are a fronts supplier interested in working with Cat frontless hydraulic excavators, please contact us at oem_solutions@cat.com for more information.

Contact your local Cat dealer to source purpose-built, excavator-based specialty machines through our global network of auxiliary equipment manufacturers (AEMs). 

 

 

LOADED WITH OPTIONS

Cat Frontless Hydraulic Shovels are loaded with options and power to match your requirements. Power units range from 606-3,360 kW (813-4,500 hp).

 

 ­

LEVERAGED EXPERIENCE

Leveraging decades of experience in mining, excavation and material handling, frontless hydraulic shovels deliver high productivity, durability and reliability.

 

 ­

DEALER SUPPORT

Frontless hydraulic shovels and excavators are supported worldwide by the unparalleled Caterpillar Parts Distribution System and Cat Dealer Network.

 

 ­

 

 

   

 

 

BARE CHASSIS ARRANGEMENTS

Caterpillar OEM Solutions is committed to helping you find the best solution for your job site. Our bare chassis lineup ranges from articulated trucks to off-highway trucks — offering a variety of options for your application.

 

ARTICULATED TRUCK BARE CHASSIS

Learn More
articulated truck bare chassis
articulated truck bare chassis

OFF-HIGHWAY TRUCK BARE CHASSIS

Learn More
off-highway truck bare chassis
off-highway truck bare chassis

CONNECT WITH US

SIGN UP TO RECEIVE eNEWS FROM CATERPILLAR OEM SOLUTIONS

Learn More