Make a Connection With Your Machines

Connectivity Enablers
Connectivity Enablers

Cat® MineStar™ Health Connectivity Enablers


Your Cat machines gather large volumes of critical information about their health and condition. But that information doesn’t become useful until you have access to it. Our robust MineStar Health connectivity solutions collect and transmit this critical data so you can use it to make the right maintenance decisions — decisions that allow you to improve reliability, reduce unplanned downtime and prevent failures. This data becomes even more valuable when leveraged in our off-board Health applications and services.
 

of

  

GET CONNECTED

Product Link Elite (PLE) is a robust hardware solution that transmits machine data via cellular or site internet connection. It delivers accurate, timely and useful information about the location, utilization and condition of your equipment — the kind of information that can make a huge difference in the efficiency and costs of your entire operation.

  • Allows data to transfer to both the local server and the cloud simultaneously.
  • Compatible with both Cat and third-party radio compatibility to suit site preferences.
  • Able to leverage Cat Product Link radios for low-precision GNSS needs.
  • Offers remote flash capability for easy updating of firmware.
  • Includes high-capacity memory storage, which allows for store-and-forward of data in the event of poor connectivity.
  • Streams machine operating parameters in real time to a compatible data historian system.
     

PLE Data Streaming enables the real-time transmission of machine operating parameters with unprecedented speed and ease to a compatible data historian system. Within seconds of a sensor being sampled, data will be available and stored. The system is fully configurable and deeply integrated into the core of the machine, ensuring reliability and performance are not at risk. PLE hardware and a software-enabled attachment are required to enable data streaming functionality.

  • Leverages industry standard and open protocols for the definition and transfer of data.
  • Directly integrates and is natively compatible with OSIsoft® PI System™, the most popular data historian on the market.
  • A powerful yet simple-to-use configuration tool enables complete customization of streaming options
     

   

STAY IN TOUCH WITH CATERPILLAR MINING

SIGN UP FOR OUR NEWSLETTER

Get the latest news from Caterpillar mining delivered right to your inbox.

Get Connected

REGISTER FOR OUR WEBINARS

We’re excited to offer a webinar series that helps us share the many ways we can mine better — together. 

Learn More

VIEWPOINT: PERSPECTIVES ON MODERN MINING

Learn about how we're working with our customers to improve operations, drive down costs and keep people safe in Viewpoint, part of the Cat blog.

Get Connected

Product and Service Announcements 

See the latest product and service announcements from Caterpillar Mining.

Learn More

 

FOLLOW CAT MINING