A Blend Of Performance And Payload

High Performance Body
High Performance Body

Cat® High Performance Truck Body

 

Lightweight bodies are the ideal choice for mines looking to optimize payload. Mines that choose these bodies should have excellent loading practices, good blasting practices, and a solid maintenance program supported by resources such as facilities, personnel and expertise.

High Performance Bodies are the ideal match for Cat® 789, 793 and 797 mechanical drive trucks.

 

of
of
of
of

 

High Performance Body

When you equip your truck with a Cat High Performance (HP) body, you’ll experience the benefits of a higher payload thanks to a weight reduction of 2.0-5.0 tonnes (2.2-5.5 tons) or more. The HP body features a lightweight, simplified and durable design that provides complete front machine coverage and extended overhead protection. The HP body features robust top rail geometry with internal stiffeners and a high-visibility load placement indicator. Patented floating bolsters and spring plates improve overall durability by avoiding welds in high stress areas. In addition, the body requires only minimal liner coverage due to thicker and harder base plates. Curved front/side transitions minimize carryback, and a kick-up at the tail provides material retention, improved dump clearance and a shorter overall body length resulting in a wider structure.

  • Increased payload 

  • Reduced fuel consumption 

  • Optimized payload splits 

  • Extended tire life and front wheel life

  • Less spillage 

  • Minimized carryback

  • Safer operation

 

HP-XL Body

This version of the standard HP body features an extended length floor, designed to neutralize extreme forward bias loading applications. Increased base plate thickness is concentrated on the loading area for efficient impact resistance.

 

 

Cat® Truck Body Options

Matching the truck body to the application is a critical part of achieving the best value from your Cat truck. Integral to the truck, Cat bodies are designed to fit with the chassis and work as part of the truck system. They are sized to meet the payload requirements without compromise to vehicle balance, braking or control. 

Download brochure
Truck Bodies for mining trucks
Truck Bodies for mining trucks