14: LOADED WITH POWER. ENHANCED WITH TECHNOLOGY. BUILT FOR OPERATORS.

of

The industry standard continues to roll forward with the Cat 14 motor grader. With a larger engine, improved fuel economy and machine balance, enhanced transmission performance and a range of technology, this machine is ready to excel at your operation.

OPTIMIZED VHP RANGE - NET: 178-213 kW / 238-285 hp

WEIGHT: 25 968 kg / 57,250 lb

BLADE WIDTH: 4.2 m / 14 ft (standard), 4.9 m / 16 ft (optional)

of
of
of
of
of

Get the Facts

Learn more about the features and improvements that make the 14 a productive, efficient choice.

Download Brochure
Download Brochure
Download Brochure

Feature Sheet

Learn about the key features and benefits of the 14.

Download PDF
Key Features
Key Features

Take a Closer Look

For more detailed technical information, visit the 14 product page.

Visit Page
14
14

     

16: Keeping Haul Roads Productive and Efficient

of

An ideal fit for small to medium size mining operations running 136-tonne (150-ton) or smaller hauling trucks, or as a complement to a 24 size motor grader fleet in larger operations, the Cat 16 will make a direct, positive impact on productivity and costs. Fuel efficient technologies and legendary Cat robust design and construction ensure these machines help your operation optimize profits.

OPTIMIZED VHP RANGE - NET: 216-259 kW / 290-348 hp

WEIGHT: 32 411 kg / 71,454 lb

BLADE WIDTH: 4.9 m / 16 ft

of
of
of
of
of
of

Get the Facts

Learn more about the features and improvements that make the 16 a productive, efficient choice.

Download Brochure
Download Brochure
Download Brochure

Gen-2 Steering Upgrade Kit

Improve reliability and reduce downtime with this upgrade kit, available for the 16M.

Download PDF
Gen-2 Steering
Gen-2 Steering

Take a Closer Look

For more detailed technical information, visit the 16 product page.

Visit Page
16
16

     

18: More Power. More Efficiency. More control.

of

The Cat 18 builds on the success of the 16 and offers additional power, a wider moldboard and the possibility to use a more aggressive blade angle, making it an ideal fit for mining operations that run 172-tonne (190-ton) or smaller trucks. More power, more efficiency and improved emissions control help it further address challenging mining conditions. Technologies assist the operator and work to minimize operating costs, while Cat durability ensures peak availability.

OPTIMIZED VHP RANGE - NET: 227-266 kW / 304-357 hp

WEIGHT: 33 713 kg / 74,324 lb

BLADE WIDTH: 5.5 m / 18 ft

of
of
of

Get the Facts

Learn more about the features and improvements that make the 18 a productive, efficient choice.

Download Brochure
Download Brochure
Download Brochure

Take a Closer Look

For more detailed technical information, visit the 18 product page.

Visit Page
18
18

     

24: Haul Road Master

of

The largest of the motor graders, the Cat 24 has the power to efficiently work wide haul roads. Designed from the ground up to help you get more from your machine, the 24 delivers high uptime, boosts productivity, keeps operators comfortable and lowers operating costs. Stronger structures, integrated technologies and more make the 24 a reliable choice for a wide variety of mining applications.

OPTIMIZED VHP RANGE - NET: 399-518 kW / 535-694 hp

WEIGHT: 74 567 kg / 164,392 lb

BLADE WIDTH: 7.3 m / 24 ft (standard), 8.5 m / 28 ft (optional)

of
of
of
of

Get the Facts

Learn more about the features and improvements that make the 24 a productive, efficient choice.

Download Brochure
Download Brochure
Download Brochure

Feature Sheet

Learn about the key features and benefits of the 24.

Download PDF
Key Features
Key Features

Gen-2 Steering Upgrade Kit

Improve reliability and reduce downtime with this upgrade kit, available on the 24M.

Download PDF
Gen-2 Steering
Gen-2 Steering

Driveline Upgrade Kit

Extend the life of your machine with this driveline rebuild kit for the 24M.

Download PDF
Driveline Rebuild
Driveline Rebuild

28-Foot Moldboard Option

This optional moldboard is ideal for wider haul roads with long passes.

Download PDF
28' Moldboard
28' Moldboard

Take a Closer Look

For more detailed technical information, visit the 24 product page.

Visit Page
24
24