High-efficiency electric drive system for the Cat® R2900 XE Underground Loader reduces fuel consumption, GHG emissions


 TUCSON, Ariz., September 21, 2024 – The diesel-electric Cat® R2900 XE load-haul-dump (LHD) loader is built on the R2900G’s platform, Caterpillar’s most popular underground loader. It features optimized lift arm and component geometry plus load-sensing hydraulics to improve breakout force by 35% over the R2900G. The R2900 XE meets the underground mining industry’s needs for bigger payloads, faster loading, reduced exhaust emissions and low total cost of ownership.

  • Works fast in tough conditions and offers 52% quicker acceleration than the R2900G
  • Accelerates from 0-24 km/h (0-14.9 mph) in 6.4 seconds for 7% higher speed on grade
  • Its higher 18.5-tonne (20.4-ton) payload offers fast cycle times and a 3- to 4-pass match to the Cat AD63 truck for improved efficiency
  • The R2900 XE LHD features the field-proven switch reluctance (SR) electric drive system
  • No driveline or powertrain shock loads deliver smooth directional changing
  • Increased axle component size and four-gear planetary final drive groups provide greater strength and longer life than the R2900G
  • STIC™ (steering and transmission integrated control) steering provides maximum responsiveness and machine control
  • Two emergency exits plus optional rearview and forward- and rear-facing sideview cameras help to improve visibility to enhance safety for operators and workers
  • Autodig technology automates critical parts of the digging cycle to optimize loading and traction control for maximum tire life
  • Cat Payload Management (CPM) produces material management, cycle count, timing recording and wireless production detail reporting capabilities
  • Electric drive reduces the number of parts compared to mechanical drive systems
  • Standard Product Link™ Elite system for machine health monitoring boost connectivity and increases the availability of data provided by the R2900 XE 

Download PDF Version

of
of

   

Stay In Touch With Caterpillar Mining

Sign Up for Our Newsletter

Get the latest news from Caterpillar mining delivered right to your inbox.

Get Connected

Register for Our Webinars

We’re excited to offer a webinar series that helps us share the many ways we can mine better — together. 

Learn More

Viewpoint: Perspectives on Modern Mining

Learn about how we're working with our customers to improve operations, drive down costs and keep people safe in Viewpoint, part of the Cat blog.

Read Blog

Product and Service Announcements

See the latest product and service announcements from Caterpillar Mining.

Learn More

 

Follow Cat Mining