Cat® MEC500 Mobile Equipment Charger Stands Up to the Rigors of Underground Mining and Provides Fast, Simple and Safe Charging


TUCSON, Ariz., September 21, 2024 – Skid-mounted with integrated forklift eyes, the Cat® MEC500 Mobile Equipment Charger is efficiently moved to where the equipment is working to deliver a charge where the work is. It provides an alternative to expensive static charging infrastructure, additional batteries, and battery handling and swapping. With its 500-kW charging and connector capability, the MEC500 offers a range of 300- to 1,000-volt and up to 700 Amp current output. A single MEC500 fully charges the battery-electric R1700 XE LHD underground loader in less than 30 minutes, or ultrafast charging in less than 20 minutes is provided by connecting two units in parallel.

  • Adjustable output voltage and current can trickle charge the battery to maintain optimal performance
  • The MEC500 automatically recognizes the R1700 XE and all charging functions can be managed from a keypad at the MEC500 or the loader
  • Battery-powered vehicle management system dictates the exact amount of charge needed throughout the cycle to optimize battery longevity
  • Charging port on the R1700 XE continuously senses the temperature, voltage and current to detect potential problems
  • A 6-function keypad manages charging, and the charger performs short-circuit and insulation-resistance checks on the cable prior to energizing the output
  • Available in 10- or 15-m (32.8- or 49.2-ft) lengths, the patented lightweight military-grade aluminum Cat charging cable is metal jacketed for extra mechanical and electrical protection
  • Isolation mounted to the skid base, MEC500 and electronic control modules are built to withstand high vibration, seismic and shock loading experienced in the underground operating environment
  • Designed to meet the IP66 standard, critical components, including where the electrical input-output connections are made, are protected from water and dust infiltration
  • Wide range of altitude operating capabilities from 3600 m (11,800 ft) above ground to 4500 m (14,700 ft) below ground

Download PDF Version

of
of
of
of
of
of

   

Stay In Touch With Caterpillar Mining

Sign Up for Our Newsletter

Get the latest news from Caterpillar mining delivered right to your inbox.

Get Connected

Register for Our Webinars

We’re excited to offer a webinar series that helps us share the many ways we can mine better — together. 

Learn More

Viewpoint: Perspectives on Modern Mining

Learn about how we're working with our customers to improve operations, drive down costs and keep people safe in Viewpoint, part of the Cat blog.

Read Blog

Product and Service Announcements

See the latest product and service announcements from Caterpillar Mining.

Learn More

 

Follow Cat Mining