Built to the Same Size as the Cat® 994K, the Cat 995 Wheel Loader Offers More Payload and Performance While Using Less Fuel


TUCSON, Ariz., September 21, 2024 – The Cat® 995 Wheel Loader is built to the same size as the 994K it replaces. Yet, it features a higher rated payload and 6% increase in hydraulic force with equal cycle time to deliver up to 19% increased productivity. The higher payload rating enables a one-pass reduction when loading Cat 785, 789 and 793 Mining Trucks, equaling up to a 33% increase in production and efficiency when loading the 785, up to a 25% increase with the 789 and up to a 20% increase with the 793.

  • Up to 11% lower hourly fuel consumption and up to 30% efficiency gain when operating in Enhanced Eco Mode compared to throttle lock mode on the 994K
  • Redesigned, pressurized next generation cab offers 50% more legroom, reduced vibration feedback, lower sound levels and automatic temperature control
  • Taller windshield provides a 25% increase in glass surface area and a 64% increase in wiper sweep area improves visibility to the bucket
  • Tip up prevention technology avoids unnecessary stress on drivetrain and structures
  • Optional Autodig components automates three of the dig cycle’s most difficult parts:
    • Tire Slip Prevention reduces rimpull before the tires are set and increases rimpull when downward force is applied
    • Auto Set Tires detects pile contact and automatically lifts against the pile to set the tires and increase available traction, discouraging premature racking
    • Lift Stall Prevention manages rimpull in-dig to prevent hydraulic stall when lifting through the face
  • Optional Operator Coaching measures and reports on individual operator behaviors that impact efficiency, production and component life
  • Optional Payload Overload Prevention allows a larger bucket to be used to achieve pass-match targets without the risk of overload
  • All service areas are accessed from either ground level or a platform, improving safety
  • 500-hour engine oil change interval and improved air filter life
  • Number of steering hoses has been reduced from 15 to 10 and tubes cut from 11 to 1, along with elimination of neutralizer adjustment, to improve serviceability

Download PDF Version

of
of
of
of
of

   

Stay In Touch With Caterpillar Mining

Sign Up for Our Newsletter

Get the latest news from Caterpillar mining delivered right to your inbox.

Get Connected

Register for Our Webinars

We’re excited to offer a webinar series that helps us share the many ways we can mine better — together. 

Learn More

Viewpoint: Perspectives on Modern Mining

Learn about how we're working with our customers to improve operations, drive down costs and keep people safe in Viewpoint, part of the Cat blog.

Read Blog

Product and Service Announcements

See the latest product and service announcements from Caterpillar Mining.

Learn More

 

Follow Cat Mining