If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Edward Hospital & Health Services is a full-service regional healthcare provider that offers a wide variety of medical specialties and programming from 28 locations in 10 communities throughout the western suburbs of Chicago. Located in Naperville, IL, the main campus supports 4,700 employees, including 1,200 nurses and a medical staff of over 1,000 physicians.
St. Luke’s Hospital Maintains Critical Power with Cat Backup Generators
When Cedar Rapids’ grid power was knocked during a powerful derecho in August 2020, St. Luke’s operated for two days solely on backup power from its 4.5 MW standby power plant consisting of three Cat® 3512 diesel generator sets.
Learn MoreArbors of Hop Brook Depends on Cat Generator to Help Keep Residents Comfortable
The Arbors of Hop Brook retirement community recently transitioned to an efficient heating and cooling system for its facilities, selecting a Cat® D350 GC generator set for reliable backup power to ensure the system continues to operate if grid power is lost.
Learn MoreHospital Doubles Down On Commitment To Energy Efficiency
As part of an energy-savings initiative, Saint Peter’s University Hospital installed a 2 MW combined heat and power (CHP) plant powered by a Cat® G3516H natural gas-fueled generator set, which allows the hospital to remain fully operational during a grid power outage. By running the CHP plant continuously, Saint Peter’s saves approximately $200,000 to $300,000 in annual energy costs.
Learn MoreTreatment Depends on Power that Never Quits
WestCare Foundation offers a wide range of health and human services for people traditionally considered difficult to treat. At its treatment centers in Elkhorn City and Ashcamp, Kentucky, continuous power is crucial for patient recovery. So, WestCare turned to its local Cat dealer to install Cat backup generator sets that ensure the power stays on even when grid power becomes unreliable.
Learn MoreProducing reliable power from 2500 - 3365 ekW at 60 Hz, our C175-16 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. The generator set is Low Fuel Consumption, U.S. EPA Certified for Stationary Emergency Use Only (Tier 2 Nonroad Equivalent Emission Standards) certified.
Learn MoreProducing reliable power from 180 to 300 ekW at 60 Hz, our C9 diesel generator sets designed to ISO 8528-5 transient response requirements. All C9 generator sets are engineered to EPA Stationary Emergency (Tier 3) emissions standards.
Learn MoreFrom natural gas to biogas, coal mine gases, or hydrogen fuel blends to support combined heat and power (CHP), emergency power, and local grid support applications, Caterpillar has a wide range of reliable gas power solutions.
Learn MoreFrom natural gas-fueled combined heat and power (CHP) systems and emergency power for facilities, to renewable biogas energy to support the local grid, or electricity generated from coal mine gases, Caterpillar has a wide range of reliable gas power solutions.
Learn More