SELF-GENERATED POWER SAVES $3.5 MILLION

Lafayette
Lafayette

Harnessing Lost Energy from Machine Testing Process

Customer: Caterpillar – Lafayette Endurance Facility

Location: Lafayette, Indiana USA 

Customer Business Issue: Capture lost energy from machine testing process 

Solution: 

  • Cat® C175-16 diesel generator set 
  • Cat G3520E gas generator set 
  • Cat G3516H gas generator set 
  • Cat Paralleling Switchgear Controls Cat Custom Outdoor Enclosures 

Cat® Dealer: MacAllister Power Systems

of

The Endurance Facility started as a concrete pad with a basic enclosure for a pre-production C175-16 3MW diesel generator set.

of

It grew to include a then pre-production G3520E generator set and then - prototype G3516H genset - both powered by natural gas.

Power Need

Caterpillar has set 2020 operational goals to reduce its carbon footprint by 25 percent and to increase energy efficiency by 25 percent. Product development and testing was identified as an area that could be better managed to help achieve these goals. During engine generator prototype testing, engines are run against dynamometers, and generator sets are run against resistive load banks. Typically, the mechanical or electrical energy that is produced during testing isn’t harnessed, which runs counter to Caterpillar’s sustainability goals.

Key reliability metrics must be exceeded for every genset development program before it can become a commercial product offering. Based on the percentage of new content being introduced on the product, engines must often demonstrate tens of thousands of hours of reliable operation in test environments. In addition to pre-production validation testing, some production models are run for an additional time period to gather further data on reliability and durability.

The engineering and facility management groups of Caterpillar’s Large Power Systems and Electric Power Divisions teamed up in 2010 to find a solution that would allow Caterpillar to make beneficial use of the energy produced during reliability testing. The Endurance Facility at the Lafayette (Indiana) Engine Center (LEC) was born out of these discussions.

Solution

The Endurance Facility started as a concrete pad with a basic enclosure for a pre-production C175-16 3MW diesel generator set. In 2011, it grew to include a then pre-production G3520E generator set and then - prototype G3516H genset - both powered by natural gas. The facility also includes a pre-engineered structure that houses the entire electrical and mechanical infrastructure required to tie the gensets into LEC’s electric utility feed.

Each of the gas generator sets is housed in its own outdoor enclosure complete with Cat® utility-grade switchgear and controls, radiator cooling system with variable speed fans, natural gas fuel system and safety devices. The control system offers remote monitoring and control via an online interface where LEC personnel can monitor fuel consumption and key operating parameters during the trial period. The enclosures are designed to be flexible so future test models can be quickly added.

Infrastructure is in place to add a fourth genset in the near future. The enclosures have been designed so the generators can be easily removed and replaced with future prototype designs. Cat application engineers collaborated with LEC personnel to lay out the facility, which was built and commissioned in conjunction with local suppliers, contractors and local Cat® dealer, MacAllister Power Systems. MacAllister also provides ongoing maintenance and repair services.

Results

With the C175, G3520E and G3516H generators running, the Endurance Facility is producing 6.5 MW of the 9.0 MW electrical base load demand required by the LEC campus in Lafayette. This self-generated power reduces Caterpillar’s annual utility electricity purchases by approximately $3.5 million. Further, specialized exhaust after treatment systems have been installed on all generator sets to maintain ultra low nitrous oxide and carbon emissions that surpass both federal and state requirements. The power generated at the Endurance Facility produces about one-half the carbon emissions and one-third the nitrous oxide emissions of the displaced coal-fired power, helping to contribute toward Caterpillar’s corporate carbon reduction goals. The total system electrical efficiency is around 42 percent delivered, with the option to increase total efficiency via the recovery of the waste heat in the future.

In 2012, a new customer meeting and demo area began construction at the Endurance Facility so customers can easily view the operation. The LEC Visitor’s Center has also begun incorporating the facility on customer tours.

Download the Power Profile

Featured Products

  • C175-16 (60 Hz)
    Standby Rating
    3365(no fan)/3250/3100(no fan)/3000 ekW
    3365(no fan)/3250/3100(no fan)/3000 ekW
    Prime Power Rating
    3115(no fan)/3000/2825(no fan)/2725 ekW
    3115(no fan)/3000/2825(no fan)/2725 ekW
    Emissions/Fuel Strategy
    Low Fuel, Tier 2
    Low Fuel, Tier 2

    C175-16 (60 Hz)

    Producing reliable power from 2500 - 3365 ekW at 60 Hz, our C175-16 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. The generator set is Low Fuel Consumption, U.S. EPA Certified for Stationary Emergency Use Only (Tier 2 Nonroad Equivalent Emission Standards) certified.

    Learn More
  • Cat EGP Switchgear
    Configuration
    Configurable PLC based switchgear capable of controlling and monitoring multiple generator sets, tie and load breakers in conjunction with downstream transfer switches for standby or emergency applications
    Configurable PLC based switchgear capable of controlling and monitoring multiple generator sets, tie and load breakers in conjunction with downstream transfer switches for standby or emergency applications
    Modes of Operation
    Multi-unit Island and multi-unit standby mode with optional redundant controls and components.
    Multi-unit Island and multi-unit standby mode with optional redundant controls and components.
    Application
    LV and MV (208V - 38 kV)
    LV and MV (208V - 38 kV)

    Cat EGP Switchgear

    Caterpillar offers standard Switchgear products, which can support a wide variety of applications, or provide a custom designed system to meet your specific project needs. The Emergency Generator paralleling (EGP) product supports paralleling on an isolated generator bus and is commonly used in prime power or emergency standby systems. Caterpillar Standard Switchgear products provide a solution able to combine all elements of monitoring and control for Caterpillar generator sets in a single-source package. Caterpillar also designs and manufacturers custom switchgear to meet specific customer requirements and functionality.

    Learn More
  • G3516H
    Continuous Rating
    2027 / 2007 ekW @ 1.0pf
    2027 / 2007 ekW @ 1.0pf
    Fuel Type
    Natural Gas, Hydrogen Blend (up to 25%)
    Natural Gas, Hydrogen Blend (up to 25%)
    Maximum Electrical Efficiency
    45.30%
    45.30%

    G3516H

    From natural gas to biogas, coal mine gases, or hydrogen fuel blends to support combined heat and power (CHP), emergency power, and local grid support applications, Caterpillar has a wide range of reliable gas power solutions.

    Learn More

Electric Power products

Any size or shape. In any regulatory environment. When you need power, Caterpillar is equal to the challenge. Our generators are used in a variety of applications.

View Electric Power products
electric power
electric power

Generator Set Sizing Calculators

Cat Electric Power now has two tools available for sizing gensets in any application. 

Size Now
genset sizing
genset sizing

Manufacturing

When your lines aren't moving, you're not making money. You need power that will keep you in production and keep you efficient. Cat standby generator sets run with low owning and operating costs. We’re helping you maximize profit by minimizing electrical expenses.

View Manufacturing Page
manufacturing
manufacturing

CAT DEALERS MAKE THE DIFFERENCE

Your Cat dealer is committed to maximizing your success, helping you get the most out of your operations with site-level solutions, service, and support.

CONNECT WITH YOUR DEALER TODAY
dealers
dealers