If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
You made the right choice on your new compact track loader. This power-packed and versatile machine can do it all and we’re here to help you make the most of it. Here, you’ll find safety tips, attachment guides, daily maintenance advice, ways to get connected for help and more. Welcome to your all-inclusive compact track loader resource library.
Compact Track Loaders
Videos are published alphabetically
High-performance trench cutting is easy with hydraulic side-shift on Cat® wheel saws. Made for hard surfaces like asphalt and reinforced concrete, see how close you can cut to curbs and walls without repositioning.
Learn MoreSee where to find the greasing points on your Cat® compact track loader to help keep it running at peak performance.
Learn MoreOptimizing an attachment is simple with our continuous flow feature. While a broom and a mulcher require differing amounts of hydraulic fluid to operate, this feature makes every task simpler. It's as easy to use as cruise control, and one more way to enhance your productivity.
Learn MoreThe Cat SW360 Wheel Saw attachment can turn your Cat D3 Series Compact Track Loader into a pavement or concrete cutting beast.
Learn MoreWhile your new Cat D3 series compact track loader is a rugged and durable machine, there are still some operating tips you should consider to extend the life of your tracks.
Learn MoreYour new Cat® D3 series compact track loader features Smart Technology for the most advanced machine/attachment integration. See how this technology can boost your productivity and improve control.
Learn MoreCat® D3 series compact track loader attachments have built-in features to make operating more efficient, like the attachment positioner. This feature remembers the angle of your work tool during operation so you can return to that angle anytime.
Learn MoreWhen working in dusty conditions, your air intake could become clogged and cause issues with your engine. This handy feature will help you clear debris and run your machine smoothly.
Learn MoreSeeing is believing. Watch how to swap out tracks in less time with this simple DIY technique.
Learn MoreDaily maintenance keeps your machine running at peak performance. See what you need to do to maintain your new compact track loader.
Learn MoreWith the new Cat® BH130 Smart Backhoe attachment for compact track loaders, you can dig footings, drainage ditches, utility trenches and more with one machine
Learn MoreReady to stop unnecessary undercarriage wear in its tracks? Watch these techniques to extend track life.
Learn MoreYou want to protect your investment. That's why it pays to know where your engine oil and filter are at all times. With a Cat® compact track loader, service is simple and straightforward, and probably one of the easiest tasks in your busy day.
Learn MoreOn a busy job site, you don't have time to make extra passes to recover the material you lost in transit. That's where our dual self level feature comes up big. It will help you save time and avoid frustration.
Learn MoreOn a busy job site, you don't have time to make extra passes to recover the material you lost in transit. That's where our dual self level feature comes up big. It will help you save time and avoid frustration.
Learn MoreThe drive response feature helps you determine the sensitivity of your compact track loader. It's simple to customize the feel of your machine via the in-cab display.
Learn MoreThe drive response feature helps you determine the sensitivity of your compact track loader. It's simple to customize the feel of your machine via the in-cab display.
Learn MoreA Cat® compact track loader is both a quality machine and a well-designed one. You'll realize this when you're taking care of routine maintenance, like servicing your fuel water separator.
Learn MoreA Cat® compact track loader is both a quality machine and a well-designed one. You'll realize this when you're taking care of routine maintenance, like servicing your fuel water separator.
Learn MoreDaily greasing these specific points on your compact track loader will help keep your equipment running at peak performance.
Learn MoreDo it yourself and do it with confidence. The hammer maintenance kit gives you the opportunity to service your hammer with easy-to-follow steps.
Learn MoreThe feel you're looking for in your Cat® compact track loader depends on what you're asking the machine to do. With implement response, you can easily adjust lift and tilt speed – which keeps the operator in control.
Learn MoreThe feel you're looking for in your Cat® compact track loader depends on what you're asking the machine to do. With implement response, you can easily adjust lift and tilt speed – which keeps the operator in control.
Learn MoreOptimizing an attachment is simple with our continuous flow feature. While a broom and a mulcher require differing amounts of hydraulic fluid to operate, this feature makes every task simpler. It's as easy to use as cruise control, and one more way to enhance your productivity.
Learn MoreLearn how to change your final drive oil on your compact track loader.
Learn MoreReady to connect or disconnect your machine’s attachment? Follow these steps to simplify the process.
Learn MoreCustomize your machine to operate for you, your experience level and your application, all from the screen of your color LCD advanced display.
Learn MoreYour new Cat® D3 series compact track loader features Smart Technology for the most advanced machine/attachment integration. See how this technology can boost your productivity and improve control.
Learn MoreWe show you how to change the oil and filter on your compact track loader, so you can keep your machine running smoothly.
Learn MoreAdvanced display gives you customization and security capability beyond anything found on competing machines. It provides the features you need, to work strong, day in and day out.
Learn MoreThe Cat® compact track loader is equipped with an easy-to-use, programmable feature called return to dig. With it, you can lower and rack to a pre-set level when you are loading a truck. You can attack the pile, knowing you're working as efficiently as possible.
Learn MoreThe Cat® compact track loader is equipped with an easy-to-use, programmable feature called return to dig. With it, you can lower and rack to a pre-set level when you are loading a truck. You can attack the pile, knowing you're working as efficiently as possible.
Learn MoreOur ride control feature offers a great way to make your workday less taxing. Ensure a smoother ride across even the most challenging terrains. To preserve the material you're transporting, and your body.
Learn MoreOur ride control feature offers a great way to make your workday less taxing. Ensure a smoother ride across even the most challenging terrains. To preserve the material you're transporting, and your body.
Learn MoreA Cat® compact track loader is one high-performing machine – especially when you take care of it. Fortunately, daily maintenance checks are no chore at all.
Learn MoreWith an integrated water tank for dust management, Cat® PC306 Cold Planers are perfect for residential and commercial applications. Check out this big time attachment for small paving jobs.
Learn MoreFollow this step-by-step guide to adjusting your tracks to get the optimal tension for your ground conditions.
Learn MoreFrom cleaning and maintenance to replacement, learn more about getting the most from your rubber tracks.
Learn MoreYou can program your Cat® compact track loader to work at the exact speed you require with our creep control feature. It's simple to lock-in your machine's speed to ensure you're working at an optimal pace.
Learn MoreYou can program your Cat® compact track loader to work at the exact speed you require with our creep control feature. It's simple to lock-in your machine's speed, to ensure you're working at an optimal pace.
Learn MoreYou're ready to start the engine of your new Cat® Compact Track Loader. Before you do, take a few minutes to get familiar with some of the basic features and settings along with daily maintenance practices. Get the overview of what you need to know – fast.
Learn MoreThe Cat® Compact Track Loader can provide years of operation. Especially when you take care of your machine and operate it the right way.
Learn MoreYour compact track loader is capable of handling a wide variety of work. The machine's tracks play a critical role in every task. Learn about how you can maintain your tracks to ensure a longer life span.
Learn MoreBrush up on your machine’s security features. Keep things secure and deter theft with the advanced display monitor.
Learn MoreRemote Task™ is a remote control system that offers unparalleled accuracy and control. With it, you can operate a compact track loader from a safe distance. It's ideal for work in hazardous situations. And unlike competing products, RemoteTask provides an immediate response to help you take care of the task at hand.
Learn MoreWe're proud to have you as a customer. Thank you for your purchase of a Cat® D3 series compact track loader. Our team is looking forward to supporting your business.
Learn MoreWe're proud to have you as a customer. Thank you for your purchase of a Cat® Compact Track Loader. Our team is looking forward to supporting your business.
Learn MoreThe handy attachment positioner feature on our Cat® compact track loaders allows you to identify a certain angle on your work attachments. This easy-to-use technology makes it simple for you to return back to that set angle, helping you achieve a better finished result.
Learn MoreThe handy attachment positioner feature on our Cat® compact track loaders allows you to identify a certain angle on your work attachments. This easy-to-use technology makes it simple for you to return back to that set angle, helping you achieve a better finished result.
Learn MoreLooking for tips, guidance and tools to maintain your equipment? Look no further. We’ve got what you need to keep your equipment running strong.
Cat digital solutions give you access to all the data you need to keep your equipment on the job site.
Spend less time behind the scenes and more time on site when you get your numbers right. Our financial resources are here to help you run business, so you can get back to doing the work.
In person or online, we're here to help you find the answers you need. Reach out to your local Cat dealer for advice close to home. Sign up for our newsletter to hear from industry experts. Or keep exploring this site for additional information.