ONE SIMPLE STEP THAT COULD CUT YOUR COST PER HOUR 80%

Cat® On-Highway Truck Engines – Tips & Tools

On-Highway Road Shot
On-Highway Road Shot

PLUS FOUR COMMON-SENSE TIPS TO SAVE FUEL AND MONEY

You might think you're saving money by buying cheaper fuel filters, but there's a good chance they'll cost you plenty of cash down the road. Only Cat® filters are manufactured to the exacting specifications of your Cat truck engine to make sure you get the best filtration in the business — and we have the test results to prove it.

A recent comparison pitting the Cat 1R-0749 Advanced High Efficiency Fuel Filter against four competitive filter brands showed that injectors with Cat filtration lasted 45 percent longer than the nearest competitor. That could decrease your cost per hour up to 80 percent!

Looking for more easy ways to save money? These four tips will help you improve your fuel economy — and boost your bottom line — even further.

 

 

Tip 1: Slow Down

The easiest way to save the most fuel is to slow down. The faster you drive, the greater the horsepower demand on your engine and the more fuel your truck must consume to meet it. For every mile-per-hour decrease in speed, you can save about a tenth of a mile per gallon in fuel. In other words, you can increase fuel economy by half a mile per gallon just by slowing down 5 mph.

Over the course of a year, that small decrease in speed can add up to big fuel savings — making it worth slowing down a bit during a busy work day. Just leave a little earlier and give yourself plenty of time to reach your destination.

 

Tip 2: Coast Farther


When you take your foot off the throttle — or shut off the cruise control — and let your truck coast with the transmission in gear, the engine stops consuming fuel. The drive train turning keeps the engine rotating. When you push in the clutch and remove the drive train connection, the engine starts burning idle fuel. That means whatever distance you travel coasting in gear is essentially free.

To use your truck's momentum to your advantage, back off the throttle early and coast as far as possible before stopping at a red light or pulling off an exit ramp. When you've coasted as far as you can in one gear, downshift and coast a bit farther in another. You'll use a little fuel to make the shift, but the distance traveled is worth it.

To get the full benefit of coasting in gear, leave your Jake Brake off. It doesn't use any fuel, but it does slow you down more quickly — minimizing how far you can coast. Use the Jake Brake when you need to keep your speed under control while descending a grade or stop in a hurry.

 

Tip 3: Limit Idle Time

An engine at idle can burn half a gallon to a gallon of fuel per hour, depending on idle rpm and the number of accessories in use. That means the cost of leaving your truck idling while waiting in line to load or unload — or while sitting in a restaurant eating lunch — can really add up. When ambient temperatures are around 10 degrees with a wind chill below zero, it may make sense to idle. But if it's 30-40 degrees or higher, shut off your engine and save money.

Warm-ups and cool-downs offer two additional opportunities to minimize idle time. At the start of the day, even in the dead of winter, just let the water temperature begin to rise off the bottom of the coolant temperature gauge. Once you start moving, take it easy for a few miles until the coolant temperature gets closer to normal. That way, you warm up the entire truck (axles, transmission, wheel bearings, etc.) instead of just the engine before you hit the road.

To shorten cool-down time, drive the truck as easy as you can just before you know you're going to park it. Back out of the throttle early and let the truck coast as far as you can before stopping. The engine will be as cool as it can get as soon as you set the parking brakes.

 

Tip 4: Minimize Jackrabbit Starts

Don't be a "jackrabbit" when you start out and shift up through the gears. Instead, try progressive shifting — using only enough engine rpm to get up into the next gear and still pick up speed. Go easy on the throttle instead of flooring it between every gear.

When starting off in the low side of the transmission, up-shift at around 1200-1300 rpm, depending on the load and type of terrain. Heavier loads and uphill pulls may require more rpm. As your speed increases and you get into the high side of the transmission, you'll need to use more rpm to up-shift — the higher the road speed, the greater the rolling resistance. Try shifting at around 1400-1500 rpm.

If your truck has an automatic transmission, use economy mode as often as you can. Go easy on the throttle as well, using only enough to pick up speed slowly. A delay of a few seconds shouldn't affect your production at the end of the day, but it could have a big impact on your fuel savings at the end of the year.

RESOURCES

THE CAT TRUCK ENGINE HUB

Explore tips, tools, videos and more to support your Cat on-highway truck engine.

EXPLORE NOW

Are you a Million Miler?

Let us say thanks. Join our exclusive club for access to gear, giveaways and discounts.

learn more

Promotional Offers

Find special offers to help keep repair costs down and get you better performance from your Cat on-highway truck engine.

VIEW OFFERS