If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Caterpillar offers several easy-to-activate, quick-start features on your Next Gen excavator to simplify your daily work. Assign individual operator IDs and secure access to your excavator with a passcode, Bluetooth key or smartphone app. And it’s simple to set up your monitor to recognize your attachments using the Cat® PL161 Attachment Locator.
Let’s go over a few operating tips to make these two features work for you.
Master privileges are required if you want to add or change operator IDs and permissions. A master user is indicated with a letter M to the left of the username on your monitor.
Using a master username, it’s easy to set up a new operator ID:
You can access your operator ID using a passcode, a Bluetooth key or a Bluetooth-enabled smartphone with the Cat app. Let’s look at how to set those up:
The Cat PL161 Attachment Locator is a Bluetooth tracking system that mounts to your attachments. These modules can be used to track attachments across multiple worksites and measure the number of working hours per attachment to help predict the need for tool maintenance.
The PL161 is durable and designed to be installed on tools exposed to harsh work environments, with a battery powered for up to two years to minimize maintenance. And it’s easy to connect your PL161 modules to your monitor. This is how it works:
As always, your Cat dealer will work with you to determine which of these features are available and right for you. Consult your Cat dealer for specific features available in your region.
Get the most from your excavator with operating tips, safety advice, maintenance help and much more.
Check out these 4 ways a Customer Value Agreement helps your equipment and your business.
Read ArticleCat mobile apps make it easy to track equipment location, use, health and more.
Read ArticleKeep your equipment in good running condition to maximize uptime and reduce operating costs.
Read ArticleHiring and retaining workers can be a challenge. Use these tips find the people you need.
Read Article