If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
At first glance, motor graders appear to be one-dimensional machines. But thanks to a wide range of Cat® ground engaging tools (GET), they can work effectively in many different applications, from grading and edging to ripping and scraping.
Estimated read time: 4 minutes
Ground engaging tools (GET) are great for enhancing motor grader production and keeping operating costs to a minimum. Luckily, Caterpillar has the right GET to help you do just that.
The ground engaging tools catalog (motor grader GET found on pages 25-46) has details on the full lineup of GET that you can order from your Cat® dealer. The most basic ones are designed to improve moldboard cutting edge productivity. Three factors to consider in choosing a cutting edge are shape, width and thickness.
Watch this video for a quick rundown on how to choose and repair GET.
Estimated watch time: 2 minutes
Moldboard Cutting Edges
There are two basic cutting-edge shapes: flat and curved. Both can be spec’d with serrated edges.
Flat
Ideal for heavy road maintenance and pioneering
Offer maximum strength and available wear material
Best option for abrasion and impact resistance
Flat serrated
Give better penetration than a continuous edge
Designed to penetrate packed gravel, frozen earth and ice
Good choice for severe impact conditions
Curved
Provide superior penetration and rolling action necessary for fine grading and finish work
Offer finishing tolerances less than ¼ inch (6 mm); the best value may be in selecting a narrow and thin cutting edge
Curved serrated
Penetrate better than a straight serrated edge with a forward moldboard
Tungsten Carbide Cutting Edges
Combine through-hardened steel with the wear resistance of tungsten carbide which help extend cutting edge life in harsh ground conditions
Provide up to 20 times the life of a standard through-hardened edge when used in high-abrasion, low-impact applications
Less downtime and lower hardware costs due to fewer edge changes
Continuous row of patented carbide tile-shape for optimal ground penetration and blade protection
Other options and benefits:
Flat edges
Maximum strength and available wear material
Longest wearing edge available in high abrasion and low impact
Curved edges
Improved penetration and rolling action
Leading edge with trapezoid-shaped tungsten carbide tile which stays sharp as it wears
Shorter edge sections that speed rotation and reduce “throw-away” due to edge crowning
Serrated edges
Better penetration than a continuous edge
No cast angle restrictions
Specialized Bits for Specialized Applications
Another option is Cat carbide insert edges, which offer long wear life in higher speed applications like state/county road snow removal.
A rotating bit system outperforms steel blades in high-production road reconditioning applications. Rotating bits:
Deliver more production and less waste since graded material is brought to the surface for reuse, reducing the expense of spreading new gravel
Have no cast iron angle restrictions
Are easy to install and maintain because bits can be changed individually without the need for any special tools
Rotating scarifier bits are made for applications such as dirt and gravel reclamation, oil road reclamation and snow and ice removal. They are self-sharpening for more uniform wear and long life.
The GraderBit2 system is ideal for finish grading, maintaining roadways or reconditioning haul roads. Tungsten carbide cutting bits deliver up to 20 times the wear life of through-hardened cutting edges. Seven different bit designs can form a continuous edge or 10 serration patterns that allow pass-through of .6-2.4 inches (15-60 mm) of aggregate.
See how the Cat GraderBit2 system lets motor graders work hard, longer:
Estimated watch time: 3 minutes
Scarifier and Ripper Systems
Additionally, Cat scarifier and ripper systems on motor graders can be used to improve road surfaces by lifting material from compacted and worn areas or by removing the “crowning” that causes excessive wear on cutting edges.
Rippers and scarifiers loosen material to reduce grading time and fill voids while saving on edge wear. They extend grade versatility by reducing the need for dozer ripping or cutting bit systems.
Centerline ripper tips have equal wear material on both sides and can be reversed, which can extend the life and help maintain sharpness.
Penetration ripper tips have an aggressive angle to break through even the hardest surfaces and dig into the ground more effectively.
Penetration-sharp tips are an intermediate length. They come factory sharpened to ensure maximum penetration.
Download the Motor Grader Rig Out catalog for compatibility and parts numbers to spec your motor grader perfectly for your applications.
Get the most from your motor grader with operating tips, safety advice, maintenance help and much more.
Boost visibility from your cab with Cat Detect with Smart Camera.
SEE THE DIFFERENCEDon’t get intimidated: Learn motor grader lever controls and work confidently.
START GRADING NOWThis Cat® parts and service app provides a world of expertise.
SEE MOREIn this video, see how to become a Cat® Grade with 3D pro.
WATCH NOWGain unlimited access to must-know information about your machine. Find ideas you can put to work on the job right away, including business insights.