If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
The right GET for your Cat® dozer can make all the difference in optimizing your investment. All Cat cutting-edge GET systems make sure you move more material longer with less downtime for a lower cost per hour. Simply choose the features you need to match your application and get the results you want.
Cat® dozer ground engaging tools (GET) are designed to create a balance with your machine and with your work conditions. They are built with through-hardened DH-2 and DH-3 steels for maximum strength, wear life and breakage resistance. Deep countersinks give Cat dozer GET long-lasting bolt protection with a tight tie. End bits with a side extension protect the moldboard from side wear, and a balanced end bit to cutting-edge ratio minimizes throwaway. And as always, if a component breaks during normal operation, it will be replaced under our standard warranty (subject to certain terms and conditions; contact your Cat dealer for details).
Which GET are best for your dozer? Let’s take a look at options.
Precision Cutting Edges offer 20% more wear material, plus 40% more wear material on extended-wear life edges compared to legacy cutting edges. Wear indicators are rolled right into the edge material to make sure you know when to flip your cutting edges.
The precision blade control of Performance Cutting Edges slices through the toughest materials, making sure you can penetrate easier, load faster and increase the productivity of your dozer. Performance Cutting Edges feature up to 35% more payload mass and give you up to 17% greater productivity over standard production cutting edges.
Maximize the uptime of most abrasive applications with the High Abrasion Cast Cutting Edge System. High abrasion end bits are complemented by cast high abrasion cutting edges for up to 40% longer wear life than Extended Wear Life GET.
Your Cat dealer can help you equip your dozer with the right GET and maximize their lifespan by identifying signs of premature wear and suggesting operating techniques to reduce wear. But it falls to the operator to maintain dozer GET properly to get full use and minimize downtime. It is extremely important to keep all hardware tight. Here are some maintenance tips to remember to help make sure your GET last as long as they can.
Your Cat dealer is here to support your machine, offering Parts Kits for all your preventive maintenance needs. For more systems and support you can count on, see Cat cutting edge systems here.
Download the Cat Inspect App to digitally note your dozer’s maintenance history, and always know you can count on your Cat dealer for all your equipment service needs.
Get the most from your dozer with operating tips, safety advice, maintenance help and much more.
Today’s dozer blades are sophisticated tools. And you can’t make money without them—which makes them far from boring. So before you choose a blade, give some thought to how the decision could affect your bottom line.
Learn MoreCheck out these 4 ways a Customer Value Agreement helps your equipment and your business.
Read ArticleCat mobile apps make it easy to track equipment location, use, health and more.
Read ArticleKeep your equipment in good running condition to maximize uptime and reduce operating costs.
Read Article