If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Want to make sure every cycle is as productive it can be? Cat® AutoCarry™ on your dozer helps you achieve and maintain a full blade load. With every pass, AutoCarry provides automatic blade height control, making sure you carry and keep as much material as you need. And because it’s automatic, operator fatigue isn’t an issue. Here’s how it works.
Estimated read time: 2 minutes
Estimated watch time: 2 minutes
You can enable Cat® AutoCarry™ at any time before or during dozing.
HOW TO WORK WITH AUTOCARRY [00:22]
Access AutoCarry from the home screen menu.
Load the blade manually, then let go of the blade control handle.
The AutoCarry lamp will turn green, and the system will take control, adjusting your blade’s height automatically.
You can adjust your AutoCarry load factor in the Cat Grade control settings menu. It can be adjusted, keeping track slip in mind, in 1% increments from 80% to 105%. And when you use the decelerator pedal, AutoCarry will adjust to the new speed.
AutoCarry switches to enabled mode when your dozer is in reverse or neutral. But it suspends when the parking brake is set, implement lockout is set, the shift lever remains in neutral or the operator leaves the seat.
DO NOT USE AUTOCARRY TO:
push or pull equipment.
push the scraper.
pull tools or a truck.
rip forward or reverse.
pry stumps or winching.
Have any questions about using features on your bulldozer monitor after watching this video? Check your Operation and Maintenance Manual or contact your Cat dealer.
Get the most from your bulldozer with operating tips, safety advice, maintenance help and much more.
Boost visibility from your cab with Cat Detect with Smart Camera.
SEE THE DIFFERENCEThis Cat® parts and service app provides a world of expertise.
SEE MORELearn how to check dozer track tension for long machine life and productivity.
SEE DETAILSGeneral construction attachments can help you do dozens of jobsite tasks.
GET BUSYGain unlimited access to must-know information about your machine. Find ideas you can put to work on the job right away, including business insights.