If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Use the filters below to find the compactor that matches your application.
Assumes density specification is 95% of standard Proctor and can vary substantially due to different soil conditions.
The Cat® CP11 Vibratory Soil Compactor features a padfoot drum and is ideally suited for cohesive and semi-cohesive soil applications. A reliable propel system improves performance and efficiency and compaction technology solutions help you reach target density faster.
Learn MoreThe Cat® CP11 GC Vibratory Soil Compactors bring a balance of easy operation, low operating costs and performance-boosting technology to the jobsite. Using a proven vibratory system designed for high reliability, the CP11 GC padfoot roller is ideally suited for cohesive and semi-cohesive soil applications.
Learn MoreThe Cat® CP12 Vibratory Soil Compactor features a padfoot drum and is ideally suited for cohesive and semi-cohesive soil applications. A reliable propel system improves performance and efficiency and compaction technology solutions help you reach target density faster.
Learn MoreThe Cat® CP13 GC Vibratory Soil Compactors bring a balance of easy operation, low operating costs and performance-boosting technology to the jobsite. Using a proven vibratory system designed for high reliability, the CP13 GC padfoot roller is ideally suited for cohesive and semi-cohesive soil applications.
Learn MoreThe Cat® CP14 Vibratory Soil Compactor features a padfoot drum and is ideally suited for cohesive and semi-cohesive soil applications. A reliable propel system improves performance and efficiency and compaction technology solutions help you reach target density faster.
Learn MoreThe Cat® CP16 Vibratory Soil Compactor features a padfoot drum and is ideally suited for cohesive and semi-cohesive soil applications. A reliable propel system improves performance and efficiency and compaction technology solutions help you reach target density faster.
Learn MoreThe CP44B provides exceptional performance on flat or sloped terrain. This machine is suitable for many applications from site preparation to compacting sub-bases for parking lots or roadways and is ideal for water and sewer trench work.
Learn MoreThe Cat® CP5 Vibratory Soil Compactors are ideally suited for cohesive and semi-cohesive soil compaction applications. A durable propel system and narrow machine width make it ideal for small compaction jobs or working in tight areas such as trenches or job sites with limited space.
Learn MoreThe CP56B provides exceptional performance for cohesive and semi-cohesive soil compaction applications.
Learn MoreThe CP7 Vibratory Soil Compactor is suitable for many applications from site preparation to compacting sub-bases for parking lots or roadways and is ideal for water and sewer trench work.
Learn MoreThe Cat® CS10 GC Vibratory Soil Compactors bring a balance of easy operation, low operating costs and performance-boosting technology to the jobsite. Using a proven vibratory system designed for high reliability, the CS10 GC smooth drum roller is ideally suited for granular soil applications or cohesive soil applications with the use of an optional padfoot shell kit.
Learn MoreThe Cat® CS11 Vibratory Soil Compactor features a smooth drum and is ideally suited for granular soil applications or cohesive soil applications with the use of an optional padfoot shell kit. A reliable propel system improves performance and efficiency and compaction technology solutions help you reach target density faster.
Learn MoreThe Cat® CS11 GC Vibratory Soil Compactors bring a balance of easy operation, low operating costs and performance-boosting technology to the jobsite. Using a proven vibratory system designed for high reliability, the CS11 GC smooth drum roller is ideally suited for granular soil applications or cohesive soil applications with the use of an optional padfoot shell kit.
Learn MoreThe Cat® CS12 Vibratory Soil Compactor features a smooth drum and is ideally suited for granular soil applications or cohesive soil applications with the use of an optional padfoot shell kit. A reliable propel system improves performance and efficiency and compaction technology solutions help you reach target density faster.
Learn MoreGC Vibratory Soil Compactors deliver dependable, economical production with performance that exceeds expectations.
Learn MoreThe Cat® CS13 GC Vibratory Soil Compactors bring a balance of easy operation, low operating costs and performance-boosting technology to the jobsite. Using a proven vibratory system designed for high reliability, the CS13 GC smooth drum roller is ideally suited for granular soil applications or cohesive soil applications with the use of an optional padfoot shell kit.
Learn MoreThe Cat® CS14 Vibratory Soil Compactor features a smooth drum and is ideally suited for granular soil applications or cohesive soil applications with the use of an optional padfoot shell kit. A reliable propel system improves performance and efficiency and compaction technology solutions help you reach target density faster.
Learn MoreThe Cat® CS16 Vibratory Soil Compactor features a smooth drum and is ideally suited for granular soil applications or cohesive soil applications with the use of an optional padfoot shell kit. A reliable propel system improves performance and efficiency and compaction technology solutions help you reach target density faster.
Learn MoreThe Cat® CS19 Vibratory Soil Compactor features a smooth drum and is ideally suited for granular soil applications or cohesive soil applications with the use of an optional padfoot shell kit. A reliable propel system improves performance and efficiency and compaction technology solutions help you reach target density faster.
Learn MoreThe CS44B provides exceptional performance on flat or sloped terrain. This machine is suitable for many applications from site preparation to compacting sub-bases for parking lots or roadways and is ideal for water and sewer trench work.
Learn MoreThe Cat® CS5 Vibratory Soil Compactors are ideally suited for granular soil applications. A durable propel system and narrow machine width make it ideal for small compaction jobs or working in tight areas such as trenches or job sites with limited space.
Learn MoreThe CS7 is ideally-sized for small compaction jobs or working in tight areas such as trenches or job sites with limited space.
Learn MoreSome models are not offered in all areas. For availability, please contact your local dealer.
You’re here to get ideas to grow your business. Read on for machine insights and expert tips and tricks to get more out of every job.
Cat® Technologies gives you the accuracy, consistency and productivity you want.
Learn MoreThese words get used interchangeably, creating confusion. To improve consistency, we've defined these terms.
Learn MoreTechnologies that enhance machine performance can add to the bottom line.
Learn MoreThree areas you don't want to overlook.
Learn More