If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Swell: The percentage of original volume that a material increases when it is removed from its bank state and becomes “loose.” When excavated, the material breaks up into different size particles that do not fit together, creating voids that reduce the weight per volume. For example, to hold the same weight of one cubic meter/yard of material, it takes 30 percent more volume (1.3 times) after excavation if the swell is 30 percent.
Load Factor: The ratio of the loose volume to the bank volume. Since most contracts are paid in bank volume, load factors are useful for converting the loose volume moved into a bank volume measurement.
SWELL PERCENT |
VOID PERCENT |
LOAD FACTOR |
5 | 4.8 | 0.952 |
10 | 9.1 | 0.909 |
15 | 13.0 | 0.870 |
20 | 16.7 | 0.833 |
25 | 20.0 | 0.800 |
30 | 23.1 | 0.769 |
35 | 25.9 | 0.741 |
40 | 28.6 | 0.714 |
45 | 31.0 | 0.690 |
50 | 33.3 | 0.667 |
55 | 35.5 | 0.645 |
60 | 37.5 | 0.625 |
65 | 39.4 | 0.606 |
70 | 41.2 | 0.588 |
You’re here to get ideas to grow your business. Read on for machine insights and expert tips and tricks to get more out of every job.
More stringent emissions standards pushed manufacturers to develop engines that run cleaner with many of those advancements resulting in big gains in fuel efficiency.
Learn MoreSuperior fuel performance and ease of service can help to maximize your return on investment.
Learn MoreThere’s no simple way to improve fuel efficiency, but if you’re up the job, here are five questions to consider.
Learn MoreHarness the data of your machines through telematics subscriptions. Find maintenance problems early, increase productivity and save money by following our telematics guide.
Learn More