Remanufactured engine solutions for medium-duty truck engines range from individual Cat truck engine parts to complete engine replacement.
Remanufactured engine solutions for medium-duty truck engines range from individual Cat truck engine parts to complete engine replacement.

Medium-Duty Solutions: Remanufactured Engines & More

Service trucks. Box trucks. Dump trucks. Bucket trucks. Even first-responder vehicles. Medium-duty Cat® on-highway truck engines work hard in all kinds of applications. We’re here to keep your medium-duty engine powering through the miles ahead, with affordable repair solutions that deliver reliable performance, reduced downtime and peace of mind.

 

Small Repairs? Start Here.

 

Looking to replace a part? Genuine Cat truck engine parts — both new and Cat Reman products — are engineered to the exacting standards of your medium-duty engine. And for added peace of mind, they’re covered by a 12-month Caterpillar Limited Warranty1 against Caterpillar defects in material and/or workmanship. Just go to Parts.Cat.Com or your local authorized Cat dealer to find the parts you need.

 

Convenience Comes In A Kit

 

If your medium-duty truck engine requires more complex repairs, Cat precious metals kits help make life easier. Cost effective and simple to order, these overhaul solutions include the genuine Cat truck engine parts required for a reliable, high-quality rebuild that meets Caterpillar’s recommended overhaul practices.

You can repair with confidence, knowing you have the right parts for the job, conveniently assembled in one package. And every kit comes with built-in peace of mind, since they're covered by a 12-month Caterpillar Limited Warranty1 against Caterpillar defects in material and/or workmanship.

Choose from six kits to fit your specific repair need:

  • Bronze: low-cost, basic repair option
  • Silver: basic in-frame overhaul
  • Gold: basic in-frame overhaul that delivers a cost-effective extension of asset life
  • Platinum: complete out-of-frame overhaul that replaces the need for block machining
  • Titanium: complete out-of-frame overhaul that saves labor on piece part assembly
  • HEUITM fuel system: addition to bronze, silver or gold kits for mid-life performance improvement
of

 

Drop In And Keep On Rolling

 

When you need more than a kit to get your medium-duty engine repaired and your truck back on the road, we’ve got you covered. Assembled solutions and complete remanufactured engines help reduce downtime and costs — without sacrificing quality and reliability.

  • Cat Reman short blocks include a cylinder block, crankshaft and assembled pistons and connecting rods. They're covered by a 12-month Caterpillar Limited Warranty1 against Caterpillar defects in material and/or workmanship.
  • Cat Reman long blocks are fully assembled and ready to be built into your engine. They come complete with cylinder block and head, crankshaft, camshaft, pistons, connecting rods, timing gears, lifters, oil pump, oil cooler and high-pressure HEUI pump. Cat Reman long blocks are covered by a 12-month Caterpillar Limited Warranty1 against Caterpillar defects in material and/or workmanship. Plus, flexible core acceptance criteria2 mean even broken or cracked blocks are eligible for credit.
  • Cat Reman complete engines are a drop-in engine replacement solution. Fully assembled, they come with an air compressor, main engine wiring harness, electronic control module and all engine sensors. Each medium-duty remanufactured engine is covered by a 36-month, 150,000 miles or 3,600 hours Caterpillar Limited Warranty1 against Caterpillar defects in material and/or workmanship, plus towing coverage for the first 12 months. And similar to long blocks, even damaged engines are eligible for core credit.
of

 

Cat Reman Engine Parts Perform Like New

 

Did you notice that many repair options for medium-duty truck engines are Cat Reman solutions? If you're not familiar with remanufacturing — or the advantages of choosing a Cat Reman engine or component — here’s how it works:

  1. Customers like you return a “core” — an old or damaged part or engine.
  2. We inspect the core, and if it meets our criteria, it enters the remanufacturing process.
  3. We disassemble the core, then clean, inspect and salvage the individual piece parts.
  4. We reassemble the part or engine into a like new component, then test it to make sure it meets Caterpillar original performance specifications with critical engineering updates.
  5. The Cat Reman part or engine is then available for purchase at your local authorized Cat dealer or on Parts.Cat.Com.

What’s the benefit to you? Not only do you get a product that performs like new, covered by a Caterpillar Limited Warranty1 against Caterpillar defects in material and/or workmanship, but you also typically pay 45-85% the cost of new with your core return.3 And you can feel good about the process — Cat Reman products use 80-90% less raw material than new parts.4

 

Added Peace Of Mind

 

Caterpillar Limited Warranty1 coverage comes with all Cat medium-duty engine repair options. Looking for even more protection? Add Extended Service Coverage (ESC). It’s available for up to 48 months for qualified components, precious metals kits and Cat Reman medium-duty engines.

 

More Ways To Save

 

Cat Reman repair options are cost-effective solutions designed to help you go further — and so are our special offers on parts for medium-duty truck engines. Check out these great deals!

1Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2Additional requirements apply. Contact your authorized Cat dealer for more information.
3Cat Reman cost savings statements are based on return of core; core conditions apply.
4Cat Reman sustainability statements represent U.S. environmental impacts comparing "gate-to-gate" remanufacturing and manufacturing processes for engines and components. Based on 2018 external study of Cat engines, alternators and turbochargers. Does not include impacts elsewhere in our value chain.

From individual components to repair and rebuild kits to a complete remanufactured engine, our medium-duty engine solutions help keep your truck rolling.

Check out your options
close-up of turbo
close-up of turbo

 

 

 

 

The Cat Truck Engine Hub

Explore tips, tools, videos and more to support your Cat on-highway truck engine.

SEE OUR MAINTENANCE OPTIONS
Truck Engine
Truck Engine

 

 

Get the Latest Stories Sent Directly to Your Inbox.

Subscribe Now