789D Mining Truck

Mining Trucks 789D

Request A Price Find Dealer

Key Specs

Nominal Rated Payload
214 ton (US)
194 t
Rated Gross Machine Weight
715000 lb
324319 kg
Gross Power - SAE J1995
2100 hp
1566 kW

Overview

Setting the Bar in its Size Class

The Cat® 789D Mining Truck has a history of proven performance in a wide variety of applications. It delivers the lowest cost per ton in its size class, for an overall reduction in your operating costs, along with the reliability and reduced costs that come with long life — from the engine and powertrain to the components, brakes and frame. It also delivers fast speed on grade and a high production capability thanks to a payload advantage over competitive machines. The versatile 789D offers engine options to meet regulatory standards or application-specific needs such as extreme temperatures, high altitude or areas that require sound reductions. And it features
safety enhancements like diagonal stairways, wide walkways and optional powered access to protect your most important asset: your people.

Benefits

10-15% Cost Per Ton Advantage Vs. Competition

Thanks to faster speed on grade in certain applications, for fast cycle times and lower costs

Ideal for Mines of Every Type

Engine and tire options plus capabilities for specific applications: high ambient, high altitude, extra quiet

Most Popular Truck in its Size Class

Earned 80% of the industry thanks to decades of results and ease of operation and maintenance

Product Specifications for 789D

Gross Power - SAE J1995 2100 hp 1566 kW
Engine Model Cat® 3516C HD Cat® 3516C HD
Rated Net Power - ISO 9249 1969 hp 1468 kW
Bore 6.7 in 170 mm
Stroke 8.5 in 215 mm
Displacement 4766 in³ 78.1 l
Net Power 1969 hp 1468 kW
Gross Power 2100 hp 1566 kW
Emissions Rating Fuel Optimized or EPA Tier 2 equivalent Fuel Optimized or EPA Tier 2 equivalent
Rated Speed 1750 r/min 1750 r/min
Engine Model Cat® 3516B EUI Cat® 3516B EUI
Gross Power 1900 hp 1417 kW
Rated Net Power - ISO 9249 1770 hp 1320 kW
Bore 6.7 in 170 mm
Stroke 7.5 in 190 mm
Displacement 4211 in³ 69 l
Nominal Rated Payload 214 ton (US) 194 t
Rated Gross Machine Weight 715000 lb 324319 kg
Chassis Weight (37R57 Tires) 226681 lb 102821 kg
Chassis Weight (40R57 Tires) 233713 lb 106010 kg
Body Weight 60331 lb 27365 kg
Standard MSD Body (SAE 2:1) 170 yd³ 130 m³
Standard X Body (SAE 2:1) 161 yd³ 123 m³
Standard Dual Slope Body (SAE 2:1) 141 yd³ 108 m³
Standard Combi Body (SAE 2:1) 200 yd³ 153 m³
Standard Gateless Coal Body (SAE 2:1) 250 yd³ 191 m³
Note Refer to the Cat Mining Truck Optimized payload policy for maximum gross machine weight limitations. Refer to the Cat Mining Truck Optimized payload policy for maximum gross machine weight limitations.
Standard HP Body (SAE 2:1) 188 yd³ 144 m³
Forward - 1 7.8 mile/h 12.6 km/h
Forward - 2 10.6 mile/h 17.1 km/h
Forward - 3 14.4 mile/h 23.1 km/h
Forward - 4 19.4 mile/h 31.2 km/h
Forward - 5 26.3 mile/h 42.3 km/h
Forward - 6 35.5 mile/h 57.2 km/h
Reverse 7.3 mile/h 11.8 km/h
Top Speed - Loaded 35.5 mile/h 57.2 km/h
Differential Ratio 2.35:1 2.35:1
Planetary Ratio 10.83:1 10.83:1
Total Reduction Ratio 25.46:1 25.46:1
Effective Cylinder Stroke - Front 4 in 105 mm
Effective Cylinder Stroke - Rear 3.5 in 93 mm
Rear axle - Oscillation ±5.4° ±5.4°
Brake Surface - Front 12662 in² 81693 cm²
Brake Surface - Rear 18023 in² 116283 cm²
Standards ISO 3450:2011 ISO 3450:2011
Pump Flow - High Idle 184 gal/min 699 l/min
Relief Valve Setting - Raise 2750 psi 18950 kPa
Body Raise Time - High Idle 18.9 s 18.9 s
High Idle Body Lower Time - Float 15.6 s 15.6 s
Note (1) Refer to the Cat Mining Truck Optimized payload policy for maximum gross machine weight limitations. Refer to the Cat Mining Truck Optimized payload policy for maximum gross machine weight limitations.
High Idle Body Lower Time - Power 15.6 s 15.6 s
Body Raise Time - High Idle Body 17.3 s 17.3 s
Heater / Defroster 34462 Btu/h 10.1 kW
Air Conditioning 69 kW (23,5453 Btu/hr) 69 kW (23,5453 Btu/hr)
ROPS Standards (1) ROPS for Operator meets ISO 3471:2008; for Trainer meets ISO 13459:2012 ROPS for Operator meets ISO 3471:2008; for Trainer meets ISO 13459:2012
FOPS Standards FOPS for Operator meets ISO 3449:2005 Level II; for Trainer meets ISO 13459:2012 Level II FOPS for Operator meets ISO 3449:2005 Level II; for Trainer meets ISO 13459:2012 Level II
Note Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment.
Sound Standards Operator sound pressure level 80 dB(a) tested to ISO 6394:2008 and ISO 6396:2008 Operator sound pressure level 80 dB(a) tested to ISO 6394:2008 and ISO 6396:2008
Front Axle - Empty 50 % 50 %
Rear Axle - Empty 50 % 50 %
Front Axle - Loaded 33 % 33 %
Rear Axle - Loaded 67 % 67 %
Note Weight distributions optimized with Cat body. Weight distributions optimized with Cat body.
Standard Tires 37.00-R57 37.00-R57
Optional Tires 40.00-R57 40.00-R57
Fuel Tank - Standard 550 gal (US) 2082 l
Fuel Tank - Optional 1000 gal (US) 3785 l
Cooling System 192 gal (US) 725 l
Crankcase 77 gal (US) 291 l
Differential - Final Drives 192 gal (US) 728 l
Steering System 50 gal (US) 189 l
Brake Hoist System 241 gal (US) 909 l
Transmission Tank 20 gal (US) 76 l
Steering Standards ISO 5010:2019 ISO 5010:2019
Steering Angle 36.07 ° 36.07 °
Turning Diameter - Front Wheel 90.32 ft 27.53 m
Vehicle Clearance - Turn Circle 99.18 ft 30.23 m
Turning Diameter - ISO 7457:1997 (33.00R51 tires) 99.5 ft 30.34 m
Body Weight 66376 lb 30107 kg
Height - Top of ROPS 17.7 ft 5400 mm
Overall Length 42.4 ft 12915 mm
Wheel Base 18.7 ft 5700 mm
Rear Axle - Tail 12.7 ft 3860 mm
Ground Clearance 4 ft 1224 mm
Dump Clearance 5.3 ft 1620 mm
Loading Height - Empty 20.2 ft 6150 mm
Overall Height - Body Raised 42.8 ft 13045 mm
Centerline Front Tire Width 17.7 ft 5410 mm
Engine Guard Clearance 4 ft 1210 mm
Overall Canopy Width 25.5 ft 7770 mm
Outside Body Width 25.5 ft 7770 mm
Inside Body Width 22 ft 6705 mm
Front Canopy Height 21.4 ft 6525 mm
Rear Axle - Clearance 3.9 ft 1178 mm
Centerline of Rear Dual Tire Width 15.2 ft 4625 mm
Overall Tire Width 22.8 ft 6945 mm
Height - Top of ROPS 17.7 ft 5400 mm
Overall Length 41.5 ft 12650 mm
Wheel Base 18.7 ft 5700 mm
Rear Axle - Tail 11.8 ft 3590 mm
Ground Clearance 4 ft 1224 mm
Dump Clearance 5.7 ft 1740 mm
Loading Height - Empty 17.9 ft 5470 mm
Overall Height - Body Raised 43.7 ft 13335 mm
Centerline Front Tire Width 17.7 ft 5410 mm
Engine Guard Clearance 4 ft 1210 mm
Overall Canopy Width 25.1 ft 7645 mm
Outside Body Width 25.1 ft 7645 mm
Inside Body Width 21.3 ft 6500 mm
Front Canopy Height 22 ft 6700 mm
Rear Axle - Clearance 3.9 ft 1178 mm
Centerline of Rear Dual Tire Width 15.42 ft 4625 mm
Overall Tire Width 22.8 ft 6945 mm
Height - Top of ROPS 17.7 ft 5400 mm
Overall Length 43.8 ft 13350 mm
Wheel Base 18.7 ft 5700 mm
Rear Axle - Tail 13.1 ft 3985 mm
Ground Clearance 4 ft 1224 mm
Dump Clearance 4.3 ft 1315 mm
Loading Height - Empty 19.2 ft 5840 mm
Overall Height - Body Raised 43 ft 13100 mm
Centerline Front Tire Width 17.7 ft 5410 mm
Engine Guard Clearance 4 ft 1210 mm
Overall Canopy Width 25.5 ft 7780 mm
Outside Body Width 25.6 ft 7800 mm
Front Canopy Height 20.8 ft 6335 mm
Rear Axle - Clearance 3.9 ft 1180 mm
Centerline of Rear Dual Tire Width 15.2 ft 4625 mm
Overall Tire Width 22.8 ft 6945 mm

789D Standard Equipment

POWERTRAIN

  • Engine, 1566 kW (2,100 hp) 3516C, HD, EUI
  • Diesel engine/turbocharged/aftercooled
  • Ground level engine shutdown
  • Ether starting aid (automatic)
  • Aftercooler
  • Elevated low idle control
  • Automatic starter protection
  • Multi-point oil pressure sensing
  • Muffler
  • Fan, conventional drive
  • Electric start

BRAKING SYSTEM

  • Brake release motor (towing)
  • Oil-cooled, multi-disc (front and rear)/(service, resistive braking, parking, secondary)
  • Automatic resistor control
  • Engine overspeed protection
  • Extended life brake disc material

TRANSMISSION

  • Controlled throttle shifting
  • Individual clutch modulation
  • Body-up shift inhibitor
  • Downshift/reverse shift inhibitor
  • Oil level sensor
  • Neutral start switch/coast inhibitor
  • Body-up reverse neutralizer
  • Programmable top gear
  • Lock-up torque converter
  • Rear axle continuous lubrication/filtration

ELECTRICAL

  • Back up alarm
  • Alternator 105 ampere
  • Batteries, 12V (2), 93 amp-hour
  • Converter, 12V electrical
  • Electrical system, 24V, 15 amp
  • LED Lighting system:
    – Backup and hazard lights
    – Directional signals, front and rear
    – Engine compartment lights
    – External payload lights
    – Headlights and fog lights
    – Lo-hi beam selector
    – Ladder light and service deck lights
    – Left-hand ladder/Service deck -Stop/taillights VIMS, blue light
  • Payload indicator lights

INFORMATION MANAGEMENT

  • Wiring standard (less road analysis control)

OPERATOR ENVIRONMENT

  • Air conditioner
  • Auxiliary power connection/cigarette lighter
  • Diagnostic connection port
  • Dome courtesy light
  • Entertainment radio ready:
    – 5-amp converter, speakers, antenna, and wiring
  • Air cleaner service indicator
  • Gauge panel: Air pressure, Brake oil temperature, Engine coolant temperature, Fuel level
  • Electric hour meter
  • Electric engine control fault indicator
  • Mirrors, right and left
  • Speedometer and tachometer
  • Supplemental steering (automatic)
  • Traction control system
  • Transmission gear indicator
  • Vital Info Management System (VIMS)

OBJECT DETECTION SYSTEM

  • Radar and camera

CAT TECHNOLOGY PRODUCTS

  • Product Link™ cellular

SAFETY AND SECURITY

  • Ground level VIMS data port
  • Ground level battery disconnect
  • Working at heights handrail

FUEL SYSTEMS

  • Fast fill fuel system
  • 2082 L (550 gal) capacity fuel tank and fast fill system
  • Fuel filter basic screen

FLUIDS

  • Antifreeze protection to –35° C (–30° F)

ACCESS

  • Fixed ladder

FRAMES

  • Mirror heated
  • Driveline guard

SERVICE

  • Service center
  • Quick connect fitting for engine oil

BODIES ACCESSORIES

  • Rock ejectors
  • Auxiliary "buddy" dumping quick connect

789D Optional Equipment

POWERTRAIN

  • Engine, 1417 kW (1,900 hp) 3516B, EUI
  • Engine, 1566 kW (2,100 hp) 3516C, HD, EUI, US EPA Tier 2 equivalent
  • Pre-lube
  • Filtration for oil cooler
  • Oil renewal system
  • Muffler, extended exhaust
  • Exhaust system to heat body
  • Exhaust deflector
  • Fan, variable speed, rockford for use in freezing weather operations
  • Air start

ELECTRICAL

  • Lock out transmission at ground level
  • Lighting auxiliary at catwalk and passenger platform
  • Lighting at body rear for signals and stop/taillights
  • Payload digital display

INFORMATION MANAGEMENT

  • Wiring with road analysis control

OBJECT DETECTION SYSTEM

  • Camera only (radar ready)
  • Omission, camera and radar

CAT TECHNOLOGY PRODUCTS

  • Product Link satellite

SAFETY AND SECURITY

  • Working at heights package
  • Working at heights service
  • Fire extinguisher, portable

FUEL SYSTEMS

  • 3785 L (1,000 gal) capacity fuel tank and fast fill system
  • Fuel filter with separator
  • Fuel filter with separator and heater

FLUIDS

  • Antifreeze protection to –50° C (–58° F)

RIMS AND WHEELS

  • 37R57
  • 37R57 quick change
  • 40R57
  • 40R57 quick change
  • Rim diffuser
  • Hub odometer
  • Wheel chocks
  • Brake wear indicator

MUD GUARDS

  • Mud guards for standard hydraulic and fuel tanks
  • Mud guards for standard hydraulic and large fuel tank

ACCESS

  • Powered staircase

FRAMES

  • Mirror wide and heated
  • Lift assist struts for front and rear hoods

COLD WEATHER

  • Starting, cold weather
  • Brake oil recirculating

SERVICE

  • Service center
  • Quick connect fitting for engine oil

BODIES ACCESSORIES

  • Side extensions
  • Tail wraparound
  • Liner for base only
  • Liner for entire body
  • Rock guard for dual slope bodies

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command for Hauling

    Cat® MineStar™ Command for hauling takes advantage of the most sophisticated technologies available to deliver a next-generation haulage solution — one that boosts safety, productivity and availability on busy mine sites, especially those in difficult or remote locations. Command provides the fully integrated operation of autonomous mining systems, allowing them to haul more efficiently with near-continuous operation and move more with fewer people on site. Autonomous trucks operate safely around other equipment, light vehicles and personnel. Command trucks respond to calls to the shovel, move into position, haul to dump points and even report for maintenance — all without an operator on board.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar™ Command for hauling takes advantage of the most sophisticated technologies available to deliver a next-generation haulage solution — one that boosts safety, productivity and availability on busy mine sites, especially those in difficult or remote locations. Command provides the fully integrated operation of autonomous mining systems, allowing them to haul more efficiently with near-continuous operation and move more with fewer people on site. Autonomous trucks operate safely around other equipment, light vehicles and personnel. Command trucks respond to calls to the shovel, move into position, haul to dump points and even report for maintenance — all without an operator on board.

Explore Technology
  • Cat MineStar Detect Fatigue

    Fatigued and distracted equipment operators are present on every mine site every day, and the consequences can be costly, even fatal. Cat® MineStar™ Detect can help you identify fatigue and distraction — and address it — in real time. This subscription-based offering combines our industry-leading Driver Safety System technology with risk assessments, expertise, change management training and educational support to help you build a complete fatigue and distraction management program.

    To confirm availability and to purchase a subscription contact your Caterpillar dealer. For more information on subscription terms, please visit www.caterpillar.com/en/legal-notices/minestar-software-end-user-agreement.

1 - 8 of 9 Items items
Previous Next

Fatigued and distracted equipment operators are present on every mine site every day, and the consequences can be costly, even fatal. Cat® MineStar™ Detect can help you identify fatigue and distraction — and address it — in real time. This subscription-based offering combines our industry-leading Driver Safety System technology with risk assessments, expertise, change management training and educational support to help you build a complete fatigue and distraction management program.

To confirm availability and to purchase a subscription contact your Caterpillar dealer. For more information on subscription terms, please visit www.caterpillar.com/en/legal-notices/minestar-software-end-user-agreement.

Explore Technology
  • Cat Fleet for Surface

    Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

Explore Technology
  • Cat Health

    Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

    Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

1 - 8 of 9 Items items
Previous Next

Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

Explore Technology

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

By sharing your information you’re giving Caterpillar permission to process your data to appropriately fulfill your request. Depending on your request, we may need to share your data with applicable dealers, within the Caterpillar group of companies, and applicable service providers operating on Caterpillar's behalf. Taking care of your information is a responsibility we take seriously. Our Website Privacy Notice details our data privacy practices and your rights to control your personal data.

*Marketing Consent

Take the interactive virtual product tour to explore the great features and benefits of the 789D

Start 789D Tour
close

Media Gallery

789D

789D

789D

789D

789D

789D

789D

789D

789D

789D
789D
789D
789D
789D
789D
789D
789D
789D

789D Mining Truck

789D Mining Truck

360 View
360 View

See how 789D compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models