785

Mining Trucks 785

Request A Price Find Dealer

Key Specs

Nominal Rated Payload (33.00R51 Tires)
153 ton (US)
139 t
Rated Gross Machine Weight (33.00R51 tires)
550000 lb
249476 kg
Gross Power - SAE J1995
1600 hp
1193 kW

Overview

A Mining Industry Game Changer


The 785 Large Mining Truck was Caterpillar’s first entry into the mining industry more than three decades ago and has been a proven performer on sites around the world ever since. And now it’s the first to combine a game-changing level of efficiency with industry-leading physical availability to deliver the next generation of productive hauling. It all starts with the operator, who sits in a state-of-the-art environment designed for efficiency and equipped with features that increase comfort, automate functions, provide real-time information and boost confidence. The 785 also delivers significant improvements in serviceability and reliability, enhanced connectivity and easier technology integration. These improvements — and more — take an already proven truck to the next level of productivity.

Benefits

Up to 5% Fuel Reduction in Cycle Times

With larger tire options, high horsepower option and better shifting & acceleration with APECS transmission

34% More Operator Space

17% wider, 11% more legroom and 19% more shoulder room than D-Series models

Up to 9% Less Fuel Consumption

With Tier 4 engine

Product Specifications for 785

Gross Power - SAE J1995 1600 hp 1193 kW
Net Power - SAE J1349 1509 hp 1125 kW
Engine Model Cat 3512E Cat 3512E
Emissions Rating Fuel Optimized Fuel Optimized
Bore 6.7 in 170 mm
Stroke 8.5 in 215 mm
Displacement 3573 in³ 58.56 l
Note (1) Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator. Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.
Note (2) U.S. EPA Tier 4 Final / EU Stage V available for applicable markets. U.S. EPA Tier 4 Final / EU Stage V available for applicable markets.
Note (3) Additional fuel optimized selectable power ratings: 1,450 hp Additional fuel optimized selectable power ratings: 1,450 hp
Nominal Rated Payload (33.00R51 Tires) 153 ton (US) 139 t
Rated Gross Machine Weight (33.00R51 tires) 550000 lb 249476 kg
Nominal Rated Payload (36.00R51 Tires) 157 ton (US) 142 t
Rated Gross Machine Weight (36.00R51 tires) 564000 lb 255826 kg
Chassis Weight (33.00R51 Tires) 186799 lb 84731 kg
Chassis Weight (36.00R51 Tires) 193192 lb 87631 kg
Body Weight 57779 lb 26208 kg
Note (1) Consult your tire manufacturer for maximum tire load Consult your tire manufacturer for maximum tire load
Note (2) Chassis weight with full fuel and fluids, standard & mandatory attachments, hoist, body mounting group, rims, and tires. Chassis weight with full fuel and fluids, standard & mandatory attachments, hoist, body mounting group, rims, and tires.
Note (3) Body weight varies depending on body selection and configuration. Body weight varies depending on body selection and configuration.
Front Axle - Empty 48% 48%
Rear Axle - Empty 52% 52%
Front Axle - Loaded 33% 33%
Rear Axle - Loaded 67% 67%
Note Weight distributions optimized with Cat body. Weight distributions optimized with Cat body.
Type Double reduction, planetary with full floating axles. Double reduction, planetary with full floating axles.
Differential Ratio 2:10:01 2:10:01
Planetary Ratio 10.83:1 10.83:1
Total Reduction Ratio 22.75:1 22.75:1
Forward - 1 7.4 mile/h 12 km/h
Forward - 2 10 mile/h 16.2 km/h
Forward - 3 13.7 mile/h 22.1 km/h
Forward - 4 18.5 mile/h 29.8 km/h
Forward - 5 25 mile/h 40.2 km/h
Forward - 6 35.6 mile/h 57.2 km/h
Reverse 7.2 mile/h 11.6 km/h
Top Speed - Loaded 35.6 mile/h 57.2 km/h
Note Maximum travel speeds with standard 33.00-R51 tires. Maximum travel speeds with standard 33.00-R51 tires.
Standard Tire 33.00R51 33.00R51
Optional Tire 36.00R51 36.00R51
Rims 610 mm (24") Rims (standard). 660 mm (26") Rims (optional). 610 mm (24") Rims (standard). 660 mm (26") Rims (optional).
Note (1) Quick Change Rims optional. Quick Change Rims optional.
Note (2) Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities. Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities.
Service Brakes Four-Corner, Wet Disc, Oil Cooled, Hydraulically Actuated Four-Corner, Wet Disc, Oil Cooled, Hydraulically Actuated
Front Wet Disc Brake Surface Area 9487 in² 61270 cm²
Rear - Wet Disc Brake Surface Area 13908 in² 89728 cm²
Standards Service and Secondary: ISO 3450:2011 Service and Secondary: ISO 3450:2011
Parking Brake Four corner, multi disc, spring applied, hydraulically released Four corner, multi disc, spring applied, hydraulically released
Struck 72 m^3 / 94 yd^3 72 m^3 / 94 yd^3
Heaped (SAE 2:1) 99 m^3 / 129 yd^3 99 m^3 / 129 yd^3
Note Consult your local Cat dealer for body recommendations. Consult your local Cat dealer for body recommendations.
Type Twin, two-stage hydraulic cylinders with snubbing valve. Twin, two-stage hydraulic cylinders with snubbing valve.
Pump Flow - High Idle 223 gal/min 847 l/min
Relief Valve Setting - Raise 2500 psi 17225 kPa
Body Raise Time - High Idle 15 s 15 s
Body Lower Time - Float 15.6 s 15.6 s
Body Power Down- High Idle 15.5 s 15.5 s
Type Self-contained nitrogen/oil cylinders, pin-to-pin mounting, top & bottom double shear clevis attachments Self-contained nitrogen/oil cylinders, pin-to-pin mounting, top & bottom double shear clevis attachments
Effective Cylinder Stroke - Front 12.6 in 320 mm
Effective Cylinder Stroke - Rear 6.5 in 165 mm
Rear axle - Oscillation +/- 5.4 degrees +/- 5.4 degrees
Fuel Tank 410 gal (US) 1552 l
Diesel Exhaust Fluid Tank 36 gal (US) 136 l
Cooling System 126 gal (US) 476 l
Crankcase 54 gal (US) 204 l
Front Wheels - Each 7.1 gal (US) 27 l
Differential - Final Drives 139 gal (US) 527 l
Steering Tank 29 gal (US) 110 l
Steering System - Includes Tank 31 gal (US) 117 l
Brake/Hoist Tank 135 gal (US) 511 l
Brake Hoist System - Includes Tank 143 gal (US) 541 l
Torque Converter - Transmission System - Including Sump 46 gal (US) 175 l
Air Conditioning HFC - 134A refrigerant: 24,500 Btu/h HFC - 134A refrigerant: 24,500 Btu/h
Heater / Defroster 33300 Btu/h 33300 Btu/h
ROPS Standards (1) ROPS (Rollover Protective Structure) meets ISO 3471:2008 for Operator and ISO 13459:2012 for Trainer. ROPS (Rollover Protective Structure) meets ISO 3471:2008 for Operator and ISO 13459:2012 for Trainer.
FOPS Standards FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II for Operator and ISO 13459:2012 Level II for Trainer. FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II for Operator and ISO 13459:2012 Level II for Trainer.
Sound Standards The operator sound pressure level, 77 dB(A) with direct drive and 75 dB9A) with optional clutch, tested to ISO 6396:2008. The operator sound pressure level, 77 dB(A) with direct drive and 75 dB9A) with optional clutch, tested to ISO 6396:2008.
Steer Angle 25.1 ° 25.1 °
Turning Diameter - ISO 7457:1997 (33.00R51 tires) 96.6 ft 29.4 m
Steering Standards ISO 5010:2019 ISO 5010:2019
Height - Top of ROPS 17.09 ft 5208 mm
Overall Body Length 39.32 ft 11985 mm
Inside Body Length 27.29 ft 8318 mm
Overall Length 39.23 ft 11957 mm
Wheel Base 17 ft 5180 mm
Rear Axle - Tail 12.56 ft 3829 mm
Ground Clearance 3.29 ft 1004 mm
Dump Clearance 3.7 ft 1128 mm
Loading Height - Empty 17.39 ft 5299 mm
Inside Body Depth - Maximum 9.15 ft 2790 mm
Overall Height - Body Raised 39.48 ft 12032 mm
Operating Width 24.72 ft 7535 mm
Centerline Front Tire Width 15.91 ft 4850 mm
Engine Guard Clearance 3.41 ft 1038 mm
Overall Canopy Width 24.81 ft 7562 mm
Outside Body Width 22 ft 6714 mm
Inside Body Width 19.72 ft 6010 mm
Front Canopy Height 19.8 ft 6035 mm
Rear Axle - Clearance 3.25 ft 990 mm
Centerline of Rear Dual Tire Width 14.06 ft 4285 mm
Overall Tire Width 20.59 ft 6277 mm

785 Standard Equipment

ELECTRICAL

  • 24V electrical system, low maintenance batteries (2) 93 amp-hour
  • Alarm, backup
  • Brushless alternator, 225 amp
  • Ground accessible power control box: Ethernet VIMS� port and VIMS lamp; Engine starter; transmission and battery lockouts
  • Jump start/battery charge receptacle
  • LED payload indicator lamps
  • LED Lighting system: Back-up and hazard lights, Curb lights, (one) RH side, (one) LH side, Turn signals (front and rear), Engine compartment lights, Headlights with low-high beam selector, Ladder light and service deck lights, Stop/tail lights

FLUIDS

  • Extended Life Coolant to � 35� C (� 30� F)

OPERATOR ENVIRONMENT

  • 5V USB charging port
  • 12V auxiliary power connection
  • Cup holders
  • Diagnostic connection port COM3 and Ethernet
  • Delayed Engine Shutdown
  • Dome courtesy light and map lights
  • Entertainment radio ready: Speakers, Optional Antenna (AM/FM/WB/satellite radio), Radio mounting provisions and 12V power supply
  • Fire suppression ready
  • Floor mat, multi-piece & replaceable
  • Gauges and indicators panel: Critical oil and coolant temperatures; Fuel and DEF level (if applicable); Engine system, brake and transmission fault indicators; Operator selectable max. machine speed by rotary dial; Speedometer, Tachometer
  • Heated mirrors, right and left
  • Hoist, body control
  • Interactive touchscreen vehicle information display: Day/night mode; Action alarm; Quad gauge display
  • Operator and trainer air suspension seats
  • Operator Door Power Window
  • Provision for customer accessory mounting
  • Push button secure start
  • Retractable front visor
  • ROPS cab, insulated/sound suppressed
  • Stairway and walkway access, 600 mm (24 in)
  • Steering wheel, tiltable, telescopic
  • Self-filling to windshield washer fluid from AC condensate
  • Storage locations for operator gear
  • Three point seat belt for operator seat
  • Windshield wiper, intermittent control / washer
  • Unitized hydraulic powered HVAC with automatic temperature control
  • Ventilated operator seat

POWER TRAIN

  • 33R51 power train with standard rims
  • Cat 3512E engine: Automatic engine and DEF thermal management (if applicable); Automatic low voltage idle management; Air cleaner with precleaner (two); Turbocharging (four) with air-to-air aftercooler; Mechanical Electronic Unit Injector (MEUI�-A) fuel system; Automatic starter protection; Automatic ether starting aid
  • Hydraulic braking system: Automatic Resistive Braking control (ARC), adjustable and automatic; Brake release motor (towing); Engine over speed protection; Extended life brake disc material; Hill start assist/Anti roll back strategy; Oil-cooled, multi-disc (front and rear) � Service, Resistive braking, parking, secondary; Park brake integrated with gear selector
  • Transmission :Six-speed, automatic power shift with Electronic Clutch Pressure Control (ECPC); Advanced Productivity Electronic Control Strategy (APECS); Body-up reverse neutralizer; Body-up shift inhibitor; Downshift/reverse shift inhibitor; Directional shift management; Enhanced Traction Control System; Programmable top gear; Oil level sensor; Neutral coast inhibitor; Neutral start switch; Lock-up torque converter; Rear axle continuous lubrication/filtration

OTHER EQUIPMENT

  • Auxiliary "buddy" dumping quick connect
  • Auxiliary connection 'user defined shutdown'
  • Auxiliary steering quick connect (towing)
  • eOMM
  • Fast fill fuel and DEF remote fill system
  • Guards for rotating components
  • Hill Start Assist
  • Hydraulic Filters, 1,000 hours
  • Remote flash software and troubleshooting
  • Secondary steering (automatic)
  • Tie off points
  • Tow hooks (front) and tow pin (rear)
  • Sight glasses for hydraulic oils
  • S�O�S? ports
  • Vital Information Management System (VIMS)

Cat Technology Products

  • Cyber security
  • Integrated object detection system with touchscreen display
  • Tire Payload Monitoring System 2 (TPMS 2)
  • Product Link� Elite

785 Optional Equipment

ELECTRICAL

  • Auxiliary rear work lights, (one) LH side
  • Digital Payload Display
  • LED Lighting system: Additional lighting package, Auxiliary VIMS, Body rear, Seat & park brake
  • Workshop horn

Truck bodies

  • MSD II body: 100 m3 (131 yd3)
  • Dual slope body: 78 m3 (102 yd3)
  • Body specific side wall and tail extensions
  • Customizable body liner packages
  • Body heat exhaust
  • Rock ejectors
  • Rear body lighting group: Directional signals, Stop/tail lights

FLUIDS

  • Extended Life Coolant to � 50� C (� 58� F)

OPERATOR ENVIRONMENT

  • Emergency stop
  • Deluxe Cab: Advanced cabin filtration system; Catwalk and handrails for rear cab access; Heated, cooled and ventilated front seat; Power right side window; Suspended companion seat; Storage tray

POWER TRAIN

  • No air � electric starter with 93-amp hour batteries (four), electric horn and automatic lubrication system
  • Hydraulic braking system: Advanced ground control with Anti-lock Braking System (ABS) and Dynamic Stability Control (DSC)
  • Variable speed fan drive
  • Transmission: Engine pre-lubrication system; Rear axle continuous lubrication/filtration with cooler
  • Turbine air starter with air tank, air horn and automatic lubrication system

OTHER EQUIPMENT

  • 2560 L (676 gal) fuel tank (non-Tier 4)
  • Body heat exhaust
  • Bumper towing � center pin kit
  • Cold weather start (block heater)
  • Communication Ar � Minestar� radio
  • Fire extinguisher, portable
  • Five piece crankcase guards
  • Fuel heater, fuel water separator
  • Fuel tank mud guard
  • Gauge, brake wear indicator
  • Ground accessible fluid service center, hydraulic and coolant
  • Hub odometer, kilometers
  • Powered access stairway
  • Rim Diffuser
  • Wheel chocks
  • Wireless Electronic Technician (ET)
  • Working at heights protection

Cat Technology Products

  • Cruise control
  • 360 degree surround view camera
  • 4G cellular/satellite dual mode
  • Connectivity bundle (includes: wireless operator ID, bluetooth key FOB to start)
  • Driver Safety System (DSS) 4.0 Ready
  • Minestar GPS
  • Minestar communication group (enables: Minestar Fleet, Aux, and Truck Spotting)
  • Oil Renewal System (ORS) (non-Tier 4)
  • Road Analysis Control (RAC)
  • Minestar Command Autonomous-ready

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command for Hauling

    Cat® MineStar™ Command for hauling takes advantage of the most sophisticated technologies available to deliver a next-generation haulage solution — one that boosts safety, productivity and availability on busy mine sites, especially those in difficult or remote locations. Command provides the fully integrated operation of autonomous mining systems, allowing them to haul more efficiently with near-continuous operation and move more with fewer people on site. Autonomous trucks operate safely around other equipment, light vehicles and personnel. Command trucks respond to calls to the shovel, move into position, haul to dump points and even report for maintenance — all without an operator on board.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar™ Command for hauling takes advantage of the most sophisticated technologies available to deliver a next-generation haulage solution — one that boosts safety, productivity and availability on busy mine sites, especially those in difficult or remote locations. Command provides the fully integrated operation of autonomous mining systems, allowing them to haul more efficiently with near-continuous operation and move more with fewer people on site. Autonomous trucks operate safely around other equipment, light vehicles and personnel. Command trucks respond to calls to the shovel, move into position, haul to dump points and even report for maintenance — all without an operator on board.

Explore Technology
  • Cat MineStar Detect Fatigue

    Fatigued and distracted equipment operators are present on every mine site every day, and the consequences can be costly, even fatal. Cat® MineStar™ Detect can help you identify fatigue and distraction — and address it — in real time. This subscription-based offering combines our industry-leading Driver Safety System technology with risk assessments, expertise, change management training and educational support to help you build a complete fatigue and distraction management program.

    To confirm availability and to purchase a subscription contact your Caterpillar dealer. For more information on subscription terms, please visit www.caterpillar.com/en/legal-notices/minestar-software-end-user-agreement.

1 - 8 of 9 Items items
Previous Next

Fatigued and distracted equipment operators are present on every mine site every day, and the consequences can be costly, even fatal. Cat® MineStar™ Detect can help you identify fatigue and distraction — and address it — in real time. This subscription-based offering combines our industry-leading Driver Safety System technology with risk assessments, expertise, change management training and educational support to help you build a complete fatigue and distraction management program.

To confirm availability and to purchase a subscription contact your Caterpillar dealer. For more information on subscription terms, please visit www.caterpillar.com/en/legal-notices/minestar-software-end-user-agreement.

Explore Technology
  • Cat Fleet for Surface

    Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

Explore Technology
  • Cat Health

    Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

    Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

1 - 8 of 9 Items items
Previous Next

Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

Explore Technology

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

By sharing your information you’re giving Caterpillar permission to process your data to appropriately fulfill your request. Depending on your request, we may need to share your data with applicable dealers, within the Caterpillar group of companies, and applicable service providers operating on Caterpillar's behalf. Taking care of your information is a responsibility we take seriously. Our Website Privacy Notice details our data privacy practices and your rights to control your personal data.

*Marketing Consent

Take the interactive virtual product tour to explore the great features and benefits of the 785

Start 785 Tour
close

Media Gallery

785 Mining Truck

785 Mining Truck

785 Mining Truck

785 Mining Truck

785 Mining Truck

785 Mining Truck

785 Mining Truck

785 Mining Truck

785 Mining Truck

785 Mining Truck
785 Mining Truck
785 Mining Truck
785 Mining Truck
785 Mining Truck
785 Mining Truck
785 Mining Truck
785 Mining Truck
785 Mining Truck

785 launch

785 testimonial Cemex Mario

Technology Features Overview

CAT MINESTAR TERRAIN

CAT MINESTAR DETECT

Video short - Product Link Elite

Video short - Cutting Edge Connectivity

Video short - ADVANCED 10-INCH DISPLAYS

Video short - Speed Coaching

785 launch
785 testimonial Cemex Mario
Technology Features Overview
CAT MINESTAR TERRAIN
CAT MINESTAR DETECT
Video short - Product Link Elite
Video short - Cutting Edge Connectivity
Video short - ADVANCED 10-INCH DISPLAYS
Video short - Speed Coaching

360 View
360 View

See how 785 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models