Studio Shot

Brackets 7-9 Ton Mounting Bracket - Pin On

Request A Price Click for Price

Key Specs

Interface Type
Pin on (7-9 Ton)
Pin on (7-9 Ton)
Weight
99.9 lb
45.3 kg
Overall Width
15.8 in
401 mm

Overview

Mounting bracket for use with G208 Grapple.

Product Specifications for 7-9 Ton Mounting Bracket - Pin On

Interface Type Pin on (7-9 Ton) Pin on (7-9 Ton)
Weight 99.9 lb 45.3 kg
Overall Width 15.8 in 401 mm
Overall Length 17.9 in 455 mm
Overall Height 8.3 in 212 mm
Pin Diameter 2 in 50 mm
Compatibility TRS8 TRS8

See how 7-9 Ton Mounting Bracket - Pin On compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View