Studio Shot

Brackets Mounting Bracket - S-40

Request A Price Click for Price

Key Specs

Interface Type
S40
S40
Weight
41 lb
18.6 kg
Overall Width
12.5 in
318 mm

Overview

Mounting bracket for use with G206 Grapple.

Product Specifications for Mounting Bracket - S-40

Interface Type S40 S40
Weight 41 lb 18.6 kg
Overall Width 12.5 in 318 mm
Overall Length 15.1 in 384 mm
Overall Height 7.1 in 181 mm
Pin Diameter 1.6 in 40 mm
Compatibility TRS6 TRS6

See how Mounting Bracket - S-40 compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View