320D3 GC

Medium Excavators 320D3 GC

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
123 hp
92 kW
Operating Weight
43700 lb
19800 kg
Maximum Digging Depth
19.7 ft
5970 mm

Overview

Versatility at the Lowest Cost Per Hour

The Cat 320D3 GC is a smart choice for operations where high reliability and low
cost-per-hour performance are priority. Excellent engineering from the bucket
to the tracks and everywhere in between, the 320D3 GC gives you
dependable performance, low operating costs, and more comfort for operators.

Benefits

Low Fuel Consumption

Two power modes, Standard and Eco, deliver options for less fuel usage, and optional fuel consumption tracking in VisionLink® provides more control of fuel consumption.

Low Maintenance Costs

Maximize uptime with less extended service intervals for the hydraulic filter, 6,000 hours of hydraulic oil service, and no pilot or drain filters.

Simplicity Adds to Reliability

An integrated pilot system and a 6-cylinder mechanical engine without an Electronic Control Module (ECM) and integrated pilot system enable simpler hydraulics. Compatibility with a hammer and bucket add to the machine’s versatility.

Product Specifications for 320D3 GC

Net Power - ISO 9249 123 hp 92 kW
Net Power - ISO 9249 (DIN) 125 hp (metric) 125 hp (metric)
Engine Model ALUW06DTI ALUW06DTI
Engine Power - ISO 14396 134 hp 100 kW
Engine Power - ISO 14396 (DIN) 136 hp (metric) 136 hp (metric)
Bore 4 in 104 mm
Stroke 4 in 113 mm
Displacement 351 in³ 5.76 l
Biodiesel Capability Up to B10 Up to B10
Emissions Non-certified emission engine. Non-certified emission engine.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 1,700 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 1,700 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Main System - Maximum Flow 400 l/min (106 gal/min) 400 l/min (106 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 3625 psi 25000 kPa
Swing Speed 10 r/min 10 r/min
Maximum Swing Torque 45581 ft·lbf 62 kN·m
Operating Weight 43700 lb 19800 kg
Note 4.1 m (13'5") Standard undercarriage, 5.7 m (18'8") HD Reach boom, R2.25 (7'5") stick, 1 m³ (1.31 yd³) GD bucket, 600 mm (24") triple grouser shoes and 3650 kg (8,050 lb) counterweight. 4.1 m (13'5") Standard undercarriage, 5.7 m (18'8") HD Reach boom, R2.25 (7'5") stick, 1 m³ (1.31 yd³) GD bucket, 600 mm (24") triple grouser shoes and 3650 kg (8,050 lb) counterweight.
Fuel Tank Capacity 92.5 gal (US) 350 l
Cooling System 5 gal (US) 19 l
Engine Oil 4.8 gal (US) 18 l
Swing Drive - Each 1.6 gal (US) 6 l
Final Drive - Each 1.3 gal (US) 5 l
Hydraulic System - Including Tank 60.8 gal (US) 230 l
Hydraulic Tank 30.4 gal (US) 115 l
Boom HD Reach 5.7 m (18'8") HD Reach 5.7 m (18'8")
Stick Reach 2.25 m (7'5") Reach 2.25 m (7'5")
Bucket GD 1 m³ (1.31 yd³) GD 1 m³ (1.31 yd³)
Shipping Height - Top of Cab 10.4 ft 3100 mm
Handrail Height 9.7 ft 2915 mm
Shipping Length 31.3 ft 9520 mm
Tail Swing Radius 9 ft 2750 mm
Counterweight Clearance 3.4 ft 1020 mm
Ground Clearance 1.6 ft 450 mm
Track Length 13.5 ft 4080 mm
Length to Center of Rollers 10.9 ft 3270 mm
Track Gauge 7.3 ft 2200 mm
Transport Width 9.2 ft 2800 mm
Maximum Digging Depth 19.7 ft 5970 mm
Boom HD Reach 5.7 m (18'8") HD Reach 5.7 m (18'8")
Stick Reach 2.25 m (7'5") Reach 2.25 m (7'5")
Bucket GD 1 m³ (1.31 yd³) GD 1 m³ (1.31 yd³)
Maximum Reach at Ground Level 30 ft 9140 mm
Maximum Cutting Height 29.11 ft 9110 mm
Maximum Loading Height 20.6 ft 6250 mm
Minimum Loading Height 9.7 ft 2920 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 18.6 ft 5640 mm
Maximum Vertical Wall Digging Depth 17.7 ft 5350 mm
Bucket Digging Force - ISO 30120 lbf 134 kN
Stick Digging Force - ISO 25180 lbf 112 kN

320D3 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ENGINE

  • Diesel engine, ALUW06DTI/8 - mechanical governor - emits equivalent to U.S. EPA Tier 2, not-certified
  • Two selectable power modes: Standard, Eco
  • One-touch low idle with auto engine speed control (AEC)
  • Two stage fuel filtration system with water separator and indicator
  • 4000 m (13,120 ft) altitude capability
  • 52°C (126° F) high-ambient cooling capacity with derate above 48°C (118° F)
  • -18° C (° F) cold start capability
  • 85 Amp. alternator
  • Radial seal air filter with double filter element
  • Mechanical fuel priming pump

HYDRAULIC SYSTEM

  • Hydraulic boom and stick regeneration circuits
  • Boom and stick drift reduction valve
  • High performance hydraulic return filter (capsule filter type)

UNDERCARRIAGE AND STRUCTURES

  • Grease lubricated track links
  • Tie down points on base frame
  • Center track guiding guard
  • 3650 kg (8,050 lb) counterweight
  • 600 mm (24 in) triple grouser shoes (9.5 mm/0.4" thick)

BOOMS, STICKS AND LINKAGES

  • 5.7 m (18'8") HD Reach boom
  • 2.25 m (7'5") Reach stick
  • Bucket linkage, B1 family without lifting eye

ELECTRICAL SYSTEM

  • Two 750 CCA maintenance free batteries
  • Centralized electrical disconnect switch
  • 90 seconds programmable time delay working lights (LED); storage box G67mounted (one), cab mounted (two), boom mounted LH (one)

SERVICE AND MAINTENANCE

  • Engine oil, fuel, and hydraulic oil filters grouped for ease of maintenance
  • Sampling ports for Scheduled Oil Sampling (S.O.S)
  • Radiator screen for radiator/oil cooler to prevent plugging by debris

SAFETY AND SECURITY

  • Rearview mirrors; handrail mounted (one), cab handhold mounted (one)
  • Bolt free service platform with anti-skid plate
  • Neutral lever (lock out) for all controls
  • Ground-level accessible engine shutoff lever in cab
  • Signaling/warning horn
  • Right-hand handrail and hand hold

CAB

  • Sound suppressed cab with viscous mounts
  • Openable skylight
  • Openable tempered front upper windshield
  • Rear window emergency exit
  • Removable tempered lower windshield with in cab storage bracket
  • Fully adjustable mechanical suspension seat, console and armrest
  • 51 mm (2 in) seat belt
  • Two gauge cluster (monitor)
  • Automatic air conditioner with pressurized function
  • Dual USB charging ports
  • Washable floor mat
  • Interior utilities (Interior lighting, cigar lighter type socket, coat hook, beverage holder, document holding space, rear storage compartment)

TECHNOLOGY

  • VisionLink®

320D3 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ENGINE

  • -32° C (-25° F) cold start capability
  • Air precleaner
  • Fuel flow meter

HYDRAULIC SYSTEM

  • Auto two-speed travel

UNDERCARRIAGE AND STRUCTURES

  • Segmented track guiding guard
  • 600 mm (24 in) triple grouser shoes (10 mm/4.0 in thick)

BOOMS, STICKS AND LINKAGES

  • 2.5 m (8.2 in) HD Reach stick

CAB

  • Roll down sun screen
  • Control pattern changer

See how 320D3 GC compares against frequently compared products.

Media Gallery

320D3 GC Hydraulic Excavator

320D3 GC Hydraulic Excavator

320D3 GC Hydraulic Excavator

320D3 GC Hydraulic Excavator

320D3 GC Hydraulic Excavator

320D3 GC Hydraulic Excavator

320D3 GC Hydraulic Excavator

320D3 GC Hydraulic Excavator

320D3 GC Hydraulic Excavator
320D3 GC Hydraulic Excavator
320D3 GC Hydraulic Excavator
320D3 GC Hydraulic Excavator
320D3 GC Hydraulic Excavator
320D3 GC Hydraulic Excavator
320D3 GC Hydraulic Excavator
320D3 GC Hydraulic Excavator

320D GC Excavator Video

Cat Excavator 320D3 GC at work

320D GC Excavator Video
Cat Excavator 320D3 GC at work

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 320D3 GC

Start 320D3 GC Tour
close