Cat® 336 GC hydraulic trackhoe excavators bring premium power, performance, control, digging, trenching, and heavy lifting capacity to your large scale projects.

Large Excavators 336 GC

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
259 hp
195 kW
Operating Weight
74800 lb
33900 kg
Maximum Digging Depth
24.7 ft
7520 mm

Overview

Durable, Low Cost Performance for Standard, Everyday Work

The Cat® 336 GC offers class-leading comfort with less fuel and maintenance costs to ensure you get the most productivity at the lowest cost per hour.

Benefits

Up To 5% more fuel efficiency

The 336 GC gets work done efficiently and reliably with balanced power and control.

New cab with more comfort and safety

An adjustable seat, easy-to-reach controls, and ISO-certified ROPS protection make for a more pleasant, safer work environment.

Up To 20% lower maintenance costs

Increase uptime and reduce costs with extended maintenance intervals.

Product Specifications for 336 GC

Net Power - ISO 9249 259 hp 195 kW
Engine Power - ISO 14396 261 hp 195 kW
Engine Model Cat C7.1 Cat C7.1
Bore 4 in 105 mm
Stroke 5 in 135 mm
Displacement 433 in³ 7.1 l
Main System - Maximum Flow 559 l/min (148 gal/min) 559 l/min (148 gal/min)
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 4061 psi 28000 kPa
Swing Speed 8.74 r/min 8.74 r/min
Maximum Swing Torque 101168 ft·lbf 137 kN·m
Operating Weight 74800 lb 33900 kg
Fuel Tank Capacity 158.5 gal (US) 600 l
Cooling System 4.9 gal (US) 19 l
Engine Oil 5.3 gal (US) 20 l
Swing Drive - Each 4.8 gal (US) 18 l
Final Drive - Each 2.1 gal (US) 8 l
Hydraulic System - Including Tank 98.5 gal (US) 373 l
Hydraulic Tank 42.5 gal (US) 161 l
Boom Reach 6.5 m (21'4") Reach 6.5 m (21'4")
Stick Reach 3.2 m (10'6") Reach 3.2 m (10'6")
Bucket HD 1.88 m³ (2.46 yd³) HD 1.88 m³ (2.46 yd³)
Shipping Height - Top of Cab 10.4 ft 3170 mm
Handrail Height 10.4 ft 3160 mm
Shipping Length 36.6 ft 11170 mm
Tail Swing Radius 11.6 ft 3530 mm
Counterweight Clearance 4.1 ft 1250 mm
Ground Clearance 1.7 ft 510 mm
Track Length 15.1 ft 4590 mm
Track Length to Center of Rollers 11.8 ft 3610 mm
Track Gauge 8.5 ft 2590 mm
Transport Width 10.5 ft 3190 mm
Maximum Digging Depth 24.7 ft 7520 mm
Boom Reach 6.5 m (21'4") Reach 6.5 m (21'4")
Stick Reach 3.2 m (10'6") Reach 3.2 m (10'6")
Bucket HD 1.88 m³ (2.46 yd³) HD 1.88 m³ (2.46 yd³)
Maximum Reach at Ground Level 36.3 ft 11050 mm
Maximum Cutting Height 33.8 ft 10300 mm
Maximum Loading Height 23.2 ft 7080 mm
Minimum Loading Height 8.5 ft 2580 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 24.1 ft 7360 mm
Maximum Vertical Wall Digging Depth 18.6 ft 5660 mm
Bucket Digging Force - ISO 44350 lbf 197 kN
Stick Digging Force - ISO 33160 lbf 148 kN

336 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • ROPS, sound suppression
  • High-resolution 203 mm (8") LCD touch screen monitor
  • Mechanically adjustable seat

ENGINE

  • Two selectable modes: Power, Smart
  • Auto engine speed control
  • Up to 3300m (10,830 ft) altitude capability
  • 52° C (126° F) high-ambient cooling capacity
  • -18° C (0° F) cold start capability
  • Double element air filter with integrated pre- cleaner
  • Remote disable
  • Biodiesel capability up to B20

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Electronic main control valve
  • Auto hydraulic oil warm up
  • Reverse swing damping valve
  • Auto swing parking brake
  • High performance hydraulic return filter
  • Two speed travel
  • Bio hydraulic oil capability
  • Long undercarriage (Indonesia only)
  • Standard undercarriage

UNDERCARRIAGE AND STRUCTURES

  • Towing eye on base frame
  • 6.8 mt (14, 991 lb) counterweight

BOOMS AND STICKS

  • 6.5m (21'4") reach boom

ELECTRICAL SYSTEM

  • Maintenance-free 1000 CCA batteries (x2)
  • Centralized electrical disconnect switch
  • LED chassis light, left hand and right hand boom lights, cab lights

CAT TECHNOLOGY

  • Cat Product Link

CAT TECHNOLOGY

  • Auto hammer stop

SERVICE AND MAINTENANCE

  • Grouped location of engine oil & fuel filters
  • Scheduled Oil Sampling (S.O.S) sampling ports

SAFETY AND SECURITY

  • Caterpillar One Key security system
  • Lockable external tool / storage box
  • Lockable door, fuel, and hydraulic tank locks
  • Lockable fuel drain compartment
  • Service platform with anti-skid plate & recessed bolts
  • Right hand handrail & hand hold (ISO 2867:2011 Compliant)
  • Standard visibility mirror package
  • Signaling / warning horn
  • Ground-level secondary engine shutoff switch
  • Rearview camera

336 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ENGINE

  • Cold start block heaters
  • Hydraulic reverse fan
  • -32° C (-25° F) cold start capability

HYDRAULIC SYSTEM

  • Fine swing
  • Single one-way auxiliary circuit
  • Combined two-way auxiliary circuit
  • Combined two-way auxiliary circuit with hammer return filter
  • Medium-pressure auxiliary circuit
  • Quick coupler circuit

UNDERCARRIAGE AND STRUCTURES

  • 600mm (24") triple grouser track shoes
  • 700mm (28") triple grouser track shoes
  • 800mm (31") triple grouser track shoes
  • 850mm (33") triple grouser track shoes
  • 6.18 m (20'3") Mass boom
  • 6.5 m (21'4") Reach boom

BOOMS AND STICKS

  • 2.8m (9'2") stick
  • 3.2m (10'6") stick
  • 3.9m (12'10") stick

SERVICE AND MAINTENANCE

  • Electric refueling pump with auto shutoff

SAFETY AND SECURITY

  • Right-hand-sideview camera

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 336 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

336 GC Hydraulic Excavator

336 GC Hydraulic Excavator

336 GC Hydraulic Excavator

336 GC Hydraulic Excavator

336 GC Hydraulic Excavator
336 GC Hydraulic Excavator
336 GC Hydraulic Excavator
336 GC Hydraulic Excavator

360 View