814

Wheel Dozers 814

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C7.1
Cat® C7.1
Operating Weight (Tier 4 Final/Stage V)
48526 lb
22011 kg
Net Power - SAE J1349:2011
249 hp
186 kW

Overview

MOBILE. AGILE. VERSATILE.

Cat Wheel Dozers are designed with durability built in, ensuring maximum availability through multiple life cycles. With optimized performance and simplified serviceability, our machines allow you to support your job site efficiently and safely while lowering owning and operating costs.
Introduced in the 1970's, the 814 has been the industry leader for almost 50 years. Focused on helping our customers succeed, we have continued to build upon each new series. The 814 continues our legacy of reliability, performance, safety, operator comfort, serviceability, and efficiency.

Benefits

SUSTAINED EFFICIENCY

Designed to be more efficient with advanced engineering, providing precise operational control

SAFETY

Equipped with standard safety features, improving visibility and providing a safer operating environment

ENHANCED DURABILITY

Durable structures built to withstand the toughest conditions while achieving multiple life cycles

Product Specifications for 814

Engine Model Cat® C7.1 Cat® C7.1
Net Power - SAE J1349:2011 249 hp 186 kW
Net Power - ISO 9249:2007 249 hp 186 kW
Gross Power - SAE J1995:2014 284 hp 212 kW
Engine Power - ISO 14396:2002 275 hp 205 kW
Rated Speed 2200 r/min 2200 r/min
Emissions Option 1 - U.S. EPA Tier 4 Final/EU Stage V Option 1 - U.S. EPA Tier 4 Final/EU Stage V
Peak Torque (1400 rpm) 902 lbf·ft 1223 N·m
Torque Rise 52% 52%
Emissions Option 2 - Brazil MAR-1, emitting equivalent to U.S. EPA Tier 3/EU Stage IIIA Option 2 - Brazil MAR-1, emitting equivalent to U.S. EPA Tier 3/EU Stage IIIA
Rated Speed 2200 r/min 2200 r/min
Net Power - SAE J1349:2011 249 hp 186 kW
Net Power - ISO 9249:2007 249 hp 186 kW
Gross Power - SAE J1995:2014 286 hp 213 kW
Engine Power - ISO 14396: 2002 275 hp 205 kW
Peak Torque ( 1,400 rpm ) 749 lbf·ft 1016 N·m
Torque Rise 26 % 26 %
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Displacement 427.8 in³ 7.01 l
High Idle Speed 2270 r/min 2270 r/min
Low Idle Speed 800 r/min 800 r/min
Maximum Altitude without Derating 9842.5 ft 3000 m
Note (1) Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions module, and alternator. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions module, and alternator.
Operating Weight (Tier 4 Final/Stage V) 48526 lb 22011 kg
Operating Weight (Tier 3/Stage IIIA equivalent) 47887 lb 21721 kg
Transmission Type Cat Planetary Power Shift Cat Planetary Power Shift
Forward - 1 3.7 mile/h 5.9 km/h
Forward - 2 6.5 mile/h 10.4 km/h
Forward - 3 11.2 mile/h 18.1 km/h
Forward - 4 19.4 mile/h 31.3 km/h
Reverse - 1 4.2 mile/h 6.7 km/h
Reverse - 2 7.3 mile/h 11.8 km/h
Reverse - 3 12.8 mile/h 20.6 km/h
Reverse - 4 22.1 mile/h 35.5 km/h
Lift/Tilt System - Circuit Pilot operated load sensing valve with EH Pilot operated load sensing valve with EH
Lift/Tilt System Variable displacement piston Variable displacement piston
Maximum Flow at 2,200 rpm 23.5 gal/min 89 l/min
Relief Valve Setting - Lift/Tilt 3190 psi 22000 kPa
Cylinders, Double Acting - Lift, Bore and Stroke 120 mm × 915 mm (4.7 in × 36 in) 120 mm × 915 mm (4.7 in × 36 in)
Cylinders, Double Acting - Left and Right Tilt, Bore and Stroke 101.6 mm × 234 mm (4 in × 9.2 in) 101.6 mm × 234 mm (4 in × 9.2 in)
Pilot System Open center, fixed displacement gear Open center, fixed displacement gear
Pilot Relief Valve Setting 3046 psi 21000 kPa
Steering System - Circuit Pilot, load sensing Pilot, load sensing
Steering System - Pump Variable displacement piston Variable displacement piston
Maximum Flow at 2,200 rpm 38.8 gal/min 147 l/min
Relief Valve Setting - Steering 4003 psi 27600 kPa
Total Steering Angle 72° 72°
Steering Cycle Times - High Idle 3 s 3 s
Steering Cycle Times - Low Idle 8.2 s 8.2 s
Fuel Tank 132.1 gal (US) 500 l
Diesel Exhaust Fluid Tank 4.2 gal (US) 16 l
Cooling Systems - Tier 4 Final/EU Stage V 21.4 gal (US) 81 l
Cooling Systems - Tier 3/Stage IIIA equivalent 19.3 gal (US) 73 l
Engine Crankcase 5.3 gal (US) 20 l
Transmission 13.2 gal (US) 50 l
Differential - Final Drives - Front 17.2 gal (US) 65 l
Differential - Final Drives - Rear 17.2 gal (US) 65 l
Hydraulic System - Implement/Steering 34.1 gal (US) 129 l
Hydraulic Tank Only 19.8 gal (US) 75 l
Note (1) All nonroad Tier 4 Final and EU Stage V diesel engines are required to use: – Ultra low sulfur diesel (ULSD) fuels containing 15 ppm (mg/kg) sulfur or less. – Cat engines are compatible with the following renewable, alternative, and biodiesel* fuels that reduce greenhouse gases***: • Up to B20 biodiesel (FAME)** • Up to 100% HVO and GTL renewable fuels – Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specifications are required. – Diesel exhaust fluid (DEF) that meets all requirements defined in ISO 22241-1:2006. * Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ** Engines with aftertreatment devices can use up to B20. Engines with no aftertreatment devices can use higher blends, up to B100. *** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. All nonroad Tier 4 Final and EU Stage V diesel engines are required to use: – Ultra low sulfur diesel (ULSD) fuels containing 15 ppm (mg/kg) sulfur or less. – Cat engines are compatible with the following renewable, alternative, and biodiesel* fuels that reduce greenhouse gases***: • Up to B20 biodiesel (FAME)** • Up to 100% HVO and GTL renewable fuels – Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specifications are required. – Diesel exhaust fluid (DEF) that meets all requirements defined in ISO 22241-1:2006. * Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ** Engines with aftertreatment devices can use up to B20. Engines with no aftertreatment devices can use higher blends, up to B100. *** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.9 kg of refrigerant which has a CO2 equivalent of 2.717 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.9 kg of refrigerant which has a CO2 equivalent of 2.717 metric tonnes.
Front Planetary – Fixed Planetary – Fixed
Rear Planetary – Oscillating Planetary – Oscillating
Oscillation Angle ±10° ±10°
Service Brakes Single Disc Wet (enclosed) 4 WHL Single Disc Wet (enclosed) 4 WHL
Parking Brake Drum and Shoe, Spring Applied, Hydraulic Released Drum and Shoe, Spring Applied, Hydraulic Released
Operator Sound Pressure Level (ISO 6396:2008) 72 dB(A) 72 dB(A)
Machine Sound Power Level (ISO 6395:2008) 111 dB(A) 111 dB(A)
Operator Sound Pressure Level (ISO 6396:2008)* 70 dB(A) 70 dB(A)
Machine Sound Power Level (ISO 6395:2008)* 109 dB(A) 109 dB(A)
Note (1) * Sound suppression equipped * Sound suppression equipped
Note (2) The machine sound power level was measured according to ISO 6395:2008. The measurement was conducted at maximum engine cooling fan speed. The machine sound power level was measured according to ISO 6395:2008. The measurement was conducted at maximum engine cooling fan speed.
Note (3) The machine sound power level was measured according to ISO 6395:2008. The measurement was conducted at maximum engine cooling fan speed. The machine sound power level was measured according to ISO 6395:2008. The measurement was conducted at maximum engine cooling fan speed.
Note (4) Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment. Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
Operator Sound Pressure Level (ISO 6396:2008) 72 dB(A) 72 dB(A)
Machine Sound Power Level (ISO 6395:2008) 112 dB(A) 112 dB(A)
Operator Sound Pressure Level (ISO 6396:2008)* 70 dB(A) 70 dB(A)
Machine Sound Power Level (ISO 6395:2008)* 110 dB(A) 110 dB(A)
Note (1) * Sound suppression equipped * Sound suppression equipped
Note (2) The machine sound power level was measured according to ISO 6395:2008. The measurement was conducted at maximum engine cooling fan speed. The machine sound power level was measured according to ISO 6395:2008. The measurement was conducted at maximum engine cooling fan speed.
Note (3) The operator sound pressure level was measured according to ISO 6396:2008. The measurement was conducted at maximum engine cooling fan speed. The operator sound pressure level was measured according to ISO 6396:2008. The measurement was conducted at maximum engine cooling fan speed.
Note (4) Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment. Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
Height to Top of Beacon 13.1 ft 3981 mm
Height - Top of Cab 12.1 ft 3694 mm
Height - Top of Exhaust Pipe 11.3 ft 3439 mm
Height - Top of Hood 8.7 ft 2663 mm
Height to Top of Radiator Guard 8 ft 2453 mm
Ground Clearance to Hitch 1.4 ft 413 mm
Ground Clearance to Transmission Guard 1.4 ft 422 mm
Ground Clearance to Bottom of Bumper 2.3 ft 712 mm
Centerline of Rear Axle to Bumper 6.5 ft 1990 mm
Centerline of Front Axle to Hitch 5.5 ft 1675 mm
Wheel Base 11 ft 3350 mm
Width over Platform 10.3 ft 3145 mm
Overall Length to Front Tire 21 ft 6356 mm
Overall Machine Length with Straight Blade 23.6 ft 7190 mm
Overall Machine Length with Coal Blade 25.5 ft 7784 mm
Capacity 3.72 yd³ 2.84 m³
Overall Width 12 ft 3656 mm
Height 3.3 ft 1001 mm
Dig Depth 1.6 ft 493 mm
Ground Clearance 3 ft 904 mm
Maximum Tilt 2.6 ft 802 mm
Turning Radius – Outside Corner of Blade 23.5 ft 7166 mm
Turning Radius – Inside Corner of Blade 11.6 ft 3550 mm
Weight 3000 lb 1396 kg
Total Operating Weight 48526 lb 22011 kg
Capacity 13.8 yd³ 10.55 m³
Overall Width 14.2 ft 4321 mm
Height 4.8 ft 1470 mm
Dig Depth 1.6 ft 488 mm
Ground Clearance 3.1 ft 932 mm
Maximum Tilt 3.1 ft 945 mm
Turning Radius – Outside Corner of Blade 25.1 ft 7647 mm
Turning Radius – Inside Corner of Blade 11.2 ft 3420 mm
Weight 4429 lb 2062 kg
Total Operating Weight 49996 lb 22678 kg

814 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWERTRAIN

  • Advanced Productivity Electronic Control System (APECS)
  • Air-to-air aftercooler
  • Brakes, full hydraulic, enclosed, wet multiple disc service brakes
  • Cat clean emission module (Tier 4 Final/Stage V only)
  • Electro-hydraulic parking brake
  • Electronic Clutch Pressure Control (ECPC)
  • Engine, Cat C7.1 configured for two emissions options: Tier 4 Final/Stage V, or emitting equivalent to U.S. EPA Tier 3/EU Stage IIIA
  • Engine driven cooling fan – suction
  • Fuel priming pump (electric)
  • Fuel-to-air cooler
  • Muffler (under hood) (Tier 3/Stage IIIA equivalent)
  • Radiator, unit core
  • Throttle lock
  • Transmission, planetary, with 4F/4R speed range control

ELECTRICAL

  • Alternator, 150 amp
  • Batteries, maintenance-free
  • Electrical system, 24V
  • Lights, directional (rear)
  • Lighting system, (front and rear)
  • Starter, electric

SAFETY

  • Alarm, back-up
  • Light, warning switched (LED strobe)
  • Camera, rear vision
  • Cat Detect: object detection (ready)
  • Mirror, internal (panoramic)
  • Mirrors, rearview (externally mounted)
  • Seat belt with minder, retractable, 76 mm (3 in) wide
  • Steering and Transmission Integrated Control (STIC™) system with lockout
  • Emergency platform exit

OPERATOR ENVIRONMENT

  • 12V power port for mobile phone or laptop connection
  • Air conditioner
  • Cab, sound-suppressed pressurized
  • Cab door, sliding window (LH)
  • Coat and hard hat hooks
  • Fingertip shifting controls
  • Flip-up armrest
  • Heater and defroster
  • Horn, electric
  • Electro-hydraulic tilt and lift controls (seat mounted)
  • Implement hydraulic lockout
  • Instrumentation, gauges: diesel exhaust fluid (DEF) level (U.S. EPA Tier 4 Final/EU Stage V only), engine coolant temperature, fuel level, hydraulic oil temperature, speedometer/tachometer, torque converter temperature
  • Instrumentation, warning indicators: action alert system – three categories, brake oil pressure, electrical system – low voltage, engine failure malfunction alert and action lamp, parking brake status
  • Light, (dome) cab
  • Lunchbox and beverage holders
  • Radio ready for entertainment: antenna, speakers, converter (12V, 10-15 amp)
  • Seat, Premium plus containing forced air heating and cooling, two-way thigh adjustment, power lumbar and back bolster adjustment, ride stiffness adjustment, dynamic end dampening, and leather finish
  • Sun visor, front
  • Cab glass, laminated and tinted, rubber mounted
  • Transmission gear (indicator)
  • Vital Information Management System (VIMS™): graphical information display, external data port, customizable operator profiles, event indicator light on rear grill
  • Wet-arm wipers/washers (front and rear): intermittent front and rear wipers
  • Internal four-post rollover protective structure/falling objects protective structure (ROPS/FOPS)

COLD WEATHER

  • Starting aid (ether)
  • Antifreeze, premixed 50% concentration extended life (–34° C/–29° F)

SERVICE

  • Ground level engine shutdown
  • Ground level lockable battery disconnect switch
  • Auxiliary start receptacle
  • Doors, service access (locking)
  • Ecology drains for engine, radiator, transmission, hydraulic tank
  • Engine, crankcase, 500 hour interval with CJ-4 oil
  • Fire suppression ready
  • Oil change system, high speed
  • Oil sampling valves
  • Total hydraulic filtration system
  • Engine precleaner

EFFICIENCY

  • Torque converter
  • Steering, load sensing

OTHER

  • Guards, crankcase and powertrain
  • Guard, driveshaft
  • Fuel tank, 500 L (132.1 gal)
  • Hitch, drawbar with pin
  • Hoses, Cat XT™
  • Hydraulic, engine, and transmission oil coolers
  • Vandalism protection caplocks
  • Venturi stack

814 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWERTRAIN

  • Heater, engine coolant, 120V
  • Heater, engine coolant, 240V
  • No-spin rear axle

OPERATOR ENVIRONMENT

  • Radio, AM/FM/AUX/USB/Bluetooth®

OTHER

  • Counterweight (front)
  • Blade (straight)

COLD WEATHER

  • Mirrors, heated
  • Antifreeze, –50° C (–58° F)

SERVICE

  • Fast fill fuel
  • Dual engine precleaner

ELECTRICAL

  • Lighting System, LED

SOUND

  • Sound Suppression (required for Brazil)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how 814 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

814 Wheel Dozer

814 Wheel Dozer

814 Wheel Dozer

814 Wheel Dozer

814 Wheel Dozer
814 Wheel Dozer
814 Wheel Dozer
814 Wheel Dozer

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 814

Start 814 Tour
close