D5

Medium Dozers D5 - Tier 3

Tier 3

Request A Price Find Dealer

Key Specs

Engine Model
Cat C7.1
Cat C7.1
Power - Net
170 hp
127 kW
Operating Weight
42042 lb
19070 kg

Overview

Performance and Technology

The Cat® D5 offers superior performance and the broadest choice of technology features to help you get the most from your dozer. The fully automatic transmission gives you up to 16% better fuel efficiency and more power to the ground than the previous model. Nimble and responsive, it has power for dozing and finesse for grading.

Benefits

Up To 16% Better Fuel Efficiency

Fully automatic transmission provides up to 16% better fuel efficiency than the previous model. Save even more money with longermaintenance intervals and remote diagnostics for more uptime.

Up To 13% More Power to the Ground

Harness more power and performance to get the job done, backed up by stronger structures for greater durability.

Up To 50% More Productivity with Cat Technology

Grade and Assist technology features help boost productivity and ease of operation for operators of varied skill levels.

Product Specifications for D5 - Tier 3

Engine Model Cat C7.1 Cat C7.1
Power - Net 170 hp 127 kW
Emissions Brazil MAR-1 and UN ECE R96 Stage IIIA emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA Brazil MAR-1 and UN ECE R96 Stage IIIA emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA
Net Power - Rated - ISO 9249/SAE J1349 170 hp 127 kW
Net Power (Rated) - ISO 9249 (DIN) 172 mhp 172 mhp
Note (1) Rated horsepower at 1770 rpm. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture. Rated horsepower at 1770 rpm. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels up to: 100% biodiesel FAME (fatty acid methyl ester) * or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. For use of blends higher than 20% biodiesel, consult your Cat dealer. Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels up to: 100% biodiesel FAME (fatty acid methyl ester) * or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. For use of blends higher than 20% biodiesel, consult your Cat dealer.
Note (3) Basic machine specs provided below. For complete specifications and dimensions by configuration, blade and track shoe offerings and more, please visit the product download section to view the full Technical Specifications document. Basic machine specs provided below. For complete specifications and dimensions by configuration, blade and track shoe offerings and more, please visit the product download section to view the full Technical Specifications document.
Note (4) Machine Build Number 17B Machine Build Number 17B
Operating Weight 42042 lb 19070 kg
Powertrain Fully Automatic 3-Speed Fully Automatic 3-Speed
Fuel Tank 83.2 gal (US) 315 l
Operating Weight 37655 lb 17080 kg
Ground Pressure 6.9 psi 47.6 kPa
Width of Standard Shoe 24 in 610 mm
Blade VPAT VPAT
Blade Capacity 4.6 yd³ 3.5 m³
Operating Weight 42042 lb 19070 kg
Ground Pressure 4.7 psi 32.6 kPa
Width of Standard Shoe 33 in 840 mm
Blade LGP VPAT LGP VPAT
Blade Capacity 5.2 yd³ 4 m³
Operating Weight 38978 lb 17680 kg
Ground Pressure 6 psi 41.4 kPa
Width of Standard Shoe 24 in 610 mm
Blade VPAT VPAT
Blade Capacity 4.6 yd³ 3.5 m³
Operating Weight 38008 lb 17240 kg
Ground Pressure 7 psi 48.2 kPa
Width of Standard Shoe 24 in 610 mm
Blade Semi-Universal (SU) Semi-Universal (SU)
Blade Capacity 5.6 yd³ 4.3 m³
Recyclability 97% 97%
Note (1) Configurations and features may vary by region. Please consult your Cat dealer for availability in your area. Configurations and features may vary by region. Please consult your Cat dealer for availability in your area.

D5 - Tier 3 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Power Train

  • Cat C7.1 diesel engine
  • Fully-automatic 3-speed transmission
  • Infinite ground speed adjustment

Operator Environment

  • Standard sound suppressed cab with Integrated Roll Over Protective Structure (IROPS)
  • 8-inch (203 mm) gauge cluster display
  • Cloth seat
  • Electrohydraulic implement and steering controls
  • Added storage areas
  • Cab mounted modular Heating/Ventilation/Air Conditioning (HVAC) system
  • Lights - 4 LED

Cat Technology

  • Slope Indicate
  • Product Link, Cellular
  • Remote Flash/Remote Troubleshoot
  • Machine Security - Passcode
  • Compatibility with radios and base stations from Trimble, Topcon, and Leica
  • Capability to install 3D grade systems from Trimble, Topcon, and Leica

Undercarriage

  • Standard or Low Ground Pressure (LGP) undercarriage
  • Heavy Duty (HDXL with DuraLink) or Cat Abrasion

Service and Maintenance

  • Ecology drains
  • Ground level service center
  • Hydraulic fan
  • Rear access ladder
  • Shovel holder

Hydraulics

  • Independent steering and implement pumps
  • Load sensing hydraulics

Attachments

  • Drawbar

D5 - Tier 3 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Operator Environment

  • Premium cab with adjustable operator controls/armrests, technology ready
  • High Debris cab, high impact polycarbonate doors, technology ready
  • Heavy Duty cab, impact resistant polycarbonate doors, technology ready
  • Deluxe leather heated/ventilated seat
  • Full-color 10-inch (254 mm) touchscreen display
  • Integrated rearview camera
  • Lights - 6 LED
  • Premium lights - 12 LED
  • Integrated warning lights

Cat Technology

  • ARO with Assist Package: Includes Attachment Ready Option (ARO), Slope Assist, Steer Assist, Stable Blade, Blade Load Monitor, Traction Control, AutoCarry
  • Grade 3D with Assist Package: Includes full-color 10-inch (254 mm) touchscreen grade display, Steer Assist 3D, Grade receivers and antennas, Grade Software Enabled Attachment (SEA), ARO with Assist package features
  • Product Link Dual Cellular/Satellite
  • Grade Connectivity
  • Machine Security - Bluetooth
  • Cat Command for Dozing
  • Remote Contol Ready

Blades

  • Foldable VPAT
  • Waste/Landfill

Service and Maintenance

  • High-speed oil change
  • 30-minute cab removal
  • Underhood work light
  • Hydraulic reversing fan
  • Fast fuel fill ready
  • Fast fuel pump

Attachments

  • Ripper-ready rear hydraulics
  • Sweeps
  • Winch
  • Drawbar
  • Side and rear screens
  • Ripper with straight or curved shanks
  • Arctic/cold weather starting features
  • Forestry and Waste special arrangements

Note

  • Not all features are available in all regions. Please check with your local Cat dealer for specific offering availability in your area.

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Slope Assist for Dozers

    Cat® Grade with Slope Assist™ for Dozers makes just about any dozing job faster and easier. The system maintains blade cross slope and/or mainfall for better surface quality, even with a less experienced operator.

  • Cat Steer Assist for Dozers

    Cat® Steer Assist for Dozers automates multiple steering functions to help make operation easier. Increase productivity with less effort, resulting in greater efficiency and reduced operator fatigue. ​

1 - 8 of 9 Items items
Previous Next

Cat® Grade with Slope Assist™ for Dozers makes just about any dozing job faster and easier. The system maintains blade cross slope and/or mainfall for better surface quality, even with a less experienced operator.

Explore Technology

Cat® Steer Assist for Dozers automates multiple steering functions to help make operation easier. Increase productivity with less effort, resulting in greater efficiency and reduced operator fatigue. ​

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with 3D for Dozers

    Cat® Grade with 3D for Dozers is a factory-integrated grade control system that helps operators improve grading efficiency, accuracy, and productivity using automated blade movements.

1 - 8 of 9 Items items
Previous Next

Cat® Grade with 3D for Dozers is a factory-integrated grade control system that helps operators improve grading efficiency, accuracy, and productivity using automated blade movements.

Explore Technology

See how D5 - Tier 3 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

D5 Dozer LGP VPAT

D5 Dozer Grading on Gravel

D5 Dozer Slope Work

D5 Dozer Finish Grading

D5 Dozer Grading on a Slope

D5 Dozer Road Building

D5 Dozer

D5 Dozer

Spacious D5 Dozer Cab

D5 Dozer Pushing Up Hill

D5 Dozer LGP VPAT
D5 Dozer Grading on Gravel
D5 Dozer Slope Work
D5 Dozer Finish Grading
D5 Dozer Grading on a Slope
D5 Dozer Road Building
D5 Dozer
D5 Dozer
Spacious D5 Dozer Cab
D5 Dozer Pushing Up Hill

Cat D5: More of What You Need in a Dozer

Cat D5 Dozer at Work

Cat D5 Dozer Steering and Agility

Cat D5 Dozer Easy Service Access

D5 Dozer VPAT Blade Range of Motion

Cat Steer Assist for Dozers

Cat Steer Assist 3D for Dozers

The Assist Advantage - Helpful Technology for Cat Dozer Operators

Cat D5: More of What You Need in a Dozer
Cat D5 Dozer at Work
Cat D5 Dozer Steering and Agility
Cat D5 Dozer Easy Service Access
D5 Dozer VPAT Blade Range of Motion
Cat Steer Assist for Dozers
Cat Steer Assist 3D for Dozers
The Assist Advantage - Helpful Technology for Cat Dozer Operators

360 View
360 View
360 View
360 View
360 View
Cat Dozer Model Lineup

Cat Dozer Model Lineup

Cat Dozer Model Lineup

Take the interactive virtual product tour to explore the great features and benefits of the D5 - Tier 3

Start D5 - Tier 3 Tour
close