797F Mining Truck

Mining Trucks 797F

Request A Price Find Dealer

Key Specs

Nominal Rated Payload
400 ton (US)
363 t
Rated Gross Machine Weight
1375000 lb
623690 kg
Gross Power - SAE J1995
4000 hp
2983 kW

Overview

Lowest Cost Per Ton in Its Size Class

What makes the Cat® 797F Mining Truck the most productive 363-tonne (400-ton) truck in the market? Is it the best-in-class payload? Superior braking that leads to confident, productive operators? Or a tough, rugged frame that delivers performance and long life no matter the conditions? Today’s 797F delivers all of this—and more. It’s fast, fuel efficient and delivers class-leading productivity, making it the industry benchmark for lower cost per ton in its size class. It hauls more every load, every cycle and every shift. And it delivers a better bottom line to the most important mine in the world: yours.

Benefits

20% Lower Operating Costs

Thanks to 25%+ lower maintenance costs, 35%+ lower cost of oils and lube, and reduced fuel usage

Up To 10% Lower Fuel Costs

One of the most fuel-efficient trucks in the industry — in a variety of applications

Greater Than 90% Physical Availability

High uptime thanks to lower maintenance ratios, longer component life and high reliability

Product Specifications for 797F

Gross Power - SAE J1995 4000 hp 2983 kW
Engine Model Cat® C175-20 Cat® C175-20
Net Power - SAE J1349 3795 hp 2828 kW
Rated Speed 1750 r/min 1750 r/min
Emissions U.S. EPA Compliant. Where applicable, the Cat C175-20 engine is compliant with U.S. EPA emission standards.Tier 4 engine option available to meet Tier 4 Final emission standards. U.S. EPA Compliant. Where applicable, the Cat C175-20 engine is compliant with U.S. EPA emission standards.Tier 4 engine option available to meet Tier 4 Final emission standards.
Bore 6.9 in 175 mm
Stroke 8.7 in 220 mm
Displacement 6469 in³ 106 l
Note (1) Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator. Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.
Note (2) U.S. EPA Tier 4 Final available for applicable markets. U.S. EPA Tier 4 Final available for applicable markets.
Note (3) High Altitude Low Maintenance Ratio Engine Configuration (4x4) option available. High Altitude Low Maintenance Ratio Engine Configuration (4x4) option available.
Nominal Rated Payload 400 ton (US) 363 t
Rated Gross Machine Weight 1375000 lb 623690 kg
Chassis Weight 474472 lb 215217 kg
Body Weight 94799 lb 43000 kg
Note (1) Consult your tire manufacturer for maximum tire load Consult your tire manufacturer for maximum tire load
Note (2) Chassis weight with full fuel and fluids, standard & mandatory attachments, hoist, body mounting group, rims, and tires. Chassis weight with full fuel and fluids, standard & mandatory attachments, hoist, body mounting group, rims, and tires.
Note (4) Tier 4 Chassis Weight: 486263 lb (220565 kg) Tier 4 Chassis Weight: 486263 lb (220565 kg)
Front Axle - Empty 47.20% 47.20%
Rear Axle - Empty 52.80% 52.80%
Front Axle - Loaded 33.30% 33.30%
Rear Axle - Loaded 66.70% 66.70%
Note Weight distributions optimized with Cat body. Weight distributions optimized with Cat body.
Type Double reduction, planetary with full floating axles. Double reduction, planetary with full floating axles.
Differential Ratio 1.276:1 1.276:1
Planetary Ratio 16.67:1 16.67:1
Total Reduction Ratio 21.26:1 21.26:1
Note Double reduction, planetary with full floating axles. Double reduction, planetary with full floating axles.
Forward - 1 6.6 mile/h 10.7 km/h
Forward - 2 8.9 mile/h 14.4 km/h
Forward - 3 12 mile/h 19.3 km/h
Forward - 4 16.2 mile/h 26.1 km/h
Forward - 5 21.8 mile/h 35 km/h
Forward - 6 29.4 mile/h 47.3 km/h
Forward - 7 39.5 mile/h 63.6 km/h
Reverse 7.4 mile/h 11.9 km/h
Top Speed - Loaded 39.5 mile/h 63.6 km/h
Tires 59/80 R63 59/80 R63
Rims 44 x 63 44 x 63
Note Quick Change Rims optional. Quick Change Rims optional.
Note (1) Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities. Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities.
Service Brakes Service Brakes: Four-Corner, Wet Disc, Oil Cooled, Hydraulically Actuated Service Brakes: Four-Corner, Wet Disc, Oil Cooled, Hydraulically Actuated
Front Wet Disc Brake Surface Area 20500 in² 132259 cm²
Rear - Wet Disc Brake Surface Area 30750 in² 198388 cm²
Standards Service and Secondary: ISO 3450:2011 Service and Secondary: ISO 3450:2011
Parking Brake Four-corner, Multi-disc, Spring Applied, Hydraulically Released Four-corner, Multi-disc, Spring Applied, Hydraulically Released
Load Brake Rear service brakes Rear service brakes
Note Anti-Lock Brake System (ABS) optional with CMD package Anti-Lock Brake System (ABS) optional with CMD package
Struck 225 yd³ / 172 m³ 225 yd³ / 172 m³
Heaped (SAE 2:1)* 330 yd³ / 252 m³ 330 yd³ / 252 m³
Note (1) Consult your local Cat dealer for body recommendations. Consult your local Cat dealer for body recommendations.
Type Twin, two-stage hydraulic cylinders with snubbing valve. Twin, two-stage hydraulic cylinders with snubbing valve.
Pump Flow - High Idle 317 gal/min 1140 l/min
Relief Valve Setting - Raise 3510 psi 24200 kPa
Body Raise Time - High Idle 25 s 25 s
Body Lower Time - Float 18 s 18 s
Body Power Down- High Idle 18 s 18 s
Type Self-contained nitrogen/oil cylinders, rear strut pin-to-pin mounting, top & bottom double shear clevis attachments Self-contained nitrogen/oil cylinders, rear strut pin-to-pin mounting, top & bottom double shear clevis attachments
Effective Cylinder Stroke - Front 3.9 in 99.1 mm
Effective Cylinder Stroke - Rear 3.7 in 93.2 mm
Rear axle - Oscillation ±3.96 degrees ±3.96 degrees
Fuel Tank 1000 gal (US) 3785 l
Fuel Tank (Tier 4) 1200 gal (US) 4542 l
Diesel Exhaust Fluid Tank 100 gal (US) 375 l
Cooling System 306 gal (US) 1160 l
Crankcase 103 gal (US) 390 l
Front Wheels - Each 16 gal (US) 61 l
Differentials 330 gal (US) 1250 l
Steering Tank 67 gal (US) 254 l
Steering System - Including Tank 95 gal (US) 360 l
Brake/Hoist Tank 203 gal (US) 770 l
Brake Hoist System - Includes Tank 489 gal (US) 1850 l
Torque Converter Sump 80 gal (US) 303 l
Torque Converter/Transmission System - Including Sump 166 gal (US) 629 l
Note (1) DEF Tank only available for EPA Tier 4 engine option. DEF Tank only available for EPA Tier 4 engine option.
Air Conditioning HFC - 134A refrigerant: 24,300 Btu/h HFC - 134A refrigerant: 24,300 Btu/h
Heater / Defroster 38900 Btu/h 38900 Btu/h
Note Ambient capabilities down to -30C (-22F) for heater/defroster and up to 50C (122F) for air conditioning. Ambient capabilities down to -30C (-22F) for heater/defroster and up to 50C (122F) for air conditioning.
FOPS Standards FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II criteria and ISO 13459:2012 Level II FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II criteria and ISO 13459:2012 Level II
ROPS Standards (2) ROPS (Rollover Protective Structure) meets ISO 3471:2008 criteria and ISO 13459:2012 ROPS (Rollover Protective Structure) meets ISO 3471:2008 criteria and ISO 13459:2012
Sound Standards (2) Operator sound pressure level, 78 dB(A), is tested to ISO 6394:2008 and ISO 6396:2008 Operator sound pressure level, 78 dB(A), is tested to ISO 6394:2008 and ISO 6396:2008
Steering Angle 40 ° 40 °
Steering Standards ISO 5010:2019 ISO 5010:2019
Turning Diameter - Front 122.7 ft 37.4 m
Note Turning Diameter (ISO 7457:2009) Turning Diameter (ISO 7457:2009)
Rear Axle - Clearance - Loaded 3.08 ft 947 mm
Inside Body Depth - Maximum 11 ft 3363 mm
Overall Height - Body Raised 51.5 ft 15701 mm
Loaded Ground Clearance 2.58 ft 786 mm
Loading Height - Empty 23 ft 6998 mm
Engine Guard Clearance - Loaded 3.33 ft 1025 mm
Height - Top of ROPS - Empty 21.4 ft 6526 mm
Front Canopy Height - Empty 25.33 ft 7709 mm
Overall Body Length 48.6 ft 14802 mm
Inside Body Length 32.75 ft 9976 mm
Overall Length 49.5 ft 15080 mm
Wheel Base 23.58 ft 7195 mm
Rear Axle - Tail 12.9 ft 3944 mm
Dump Clearance 6.58 ft 2017 mm
Centerline Front Tire Width 21.41 ft 6534 mm
Overall Canopy Width 29.91 ft 9116 mm
Outside Body Width 32 ft 9755 mm
Inside Body Width 27.91 ft 8513 mm
Centerline of Rear Dual Tire Width 20.41 ft 6233 mm
Overall Tire Width 31.25 ft 9529 mm

797F Standard Equipment

ELECTRICAL

  • Alarm, back-up
  • Brushless, alternator, 150 ampere
  • Batteries, 12V (2) 93 amp-hour
  • Converter, 12V electrical
  • Electrical system, 24V, 10, 20 and 25 amp
  • Battery charge receptacle
  • Lighting system:
    – Back-up and hazard lights
    – Directional signals (front, rear LED)
    – Front stair access/Service deck
    – Stop/tail lights (LED)
    – Engine compartment
    – VIMS, blue light (LED)
    – Headlights with lo-hi beam selector

OPERATOR ENVIRONMENT

  • Standard cab:
    – Standard optimized operator seats
    – Suspension trainer seat
    – Flip down front visor
    – Standard side of cab access
  • Deluxe cab:
    – Heated and ventilated seats
    – Suspension trainer seat
    – Retractable front visor
    – Rear of cab access and standard side of cab access
    – Power windows
  • Deluxe cold weather cab:
    – Heated and ventilated seats
    – Suspension trainer seat
    – Retractable front visor
    – Rear of cab access and standard side of cab access
    – Power windows
    – Heated mirrors
  • All cab options include the following features:
    • Air conditioner with automatic climate control
    • 12V DC power supply (3)
    • Coat hook
    • Diagnostic connection port
    • Dome courtesy light
    • Entertainment radio ready 5 amp converter, speakers and wiring harness
    • Gauges/Indicators:
      – Gauge panel: Transmission fluid temperature; Brake oil temperature; Engine coolant temperature; Fuel level; Torque converter oil temperature
      – Electric engine control fault indicator
      – Electric hour meter
      – Speedometer
      – Tachometer
      – Transmission gear indicator
      – VIMS message center with advisor
    • Heater/defroster (11 070 kCal/43,930 Btu)
    • Horn
    • Cat Detect System
    • Storage compartments
    • Hoist, body control (electric)
    • ROPS cab, insulated/sound suppressed
    • Seat, operator, air suspension
    • Seatbelt, operator, three-points, retractable
    • Seat, trainer, air suspension
    • Seatbelt, trainer, two-points, retractable
    • Stairway and walkway access, 600 mm (23.6 in)
    • Steering wheel, multi tilt, padded, telescopic
    • Tinted glass
    • Window, operator, electric powered
    • Windshield wiper, intermittent control and washer
    • Cup holder
    • Mirrors, right and left

POWER TRAIN

  • C175-20 emits equivalent to Tier 2 emission standards:
    – Turbocharging (4)/Air-to-Air Aftercooler (ATAAC)
    – Air cleaner with precleaner (4)
    – Ground level engine shutdown
    – Ether starting aid (automatic)
    – Elevated low idle control
    – Crankcase protection
    – Multi-point oil pressure sensing
    – Automatic starter protection
  • Braking system:
    – Park brake integrated with gear selector
    – Brake release motor (towing)
    – Oil-cooled, multi-disc (front and rear) – service, retarding, parking, secondary
    – Automatic Retarder Control, adjustable
    – Engine overspeed protection
    – Extended life brake disc material
  • Transmission:
    – 7-speed, automatic powershift with electronic controls (ECPC)
    – Body-up shift inhibitor
    – Controlled throttle shifting
    – Directional shift management
    – Neutral coast inhibitor
    – Neutral start switch
    – Downshift/Reverse shift inhibitor
    – Individual clutch modulation
    – Body-up reverse neutralizer
    – Programmable top speed
    – Lock-up torque converter
  • Pre-lubrication/engine
  • Rear axle continuous lubrication/filtration

OTHER STANDARD EQUIPMENT

  • Traction Control System
  • Auto lubrication system
  • Aux “buddy” dumping quick connect
  • Aux steering quick connect (towing)
  • Driveline guard
  • Fast fill fuel system
  • Fuel filter with water separator
  • Ground level VIMS data port
  • Ground level battery lockout
  • Ground level transmission lockout
  • Ground level engine start lockout
  • Ground level engine shut-down
  • High-speed crankcase oil change
  • Reservoirs (3 separate):
    – Brake/Hoist, Steering/Fan, Transmission/Converter
  • Rock ejectors
  • Supplemental steering (automatic)
  • Tie-down eyes
  • Center hitch and tow points (front), tow pin (rear)
  • Vandalism protection locks
  • Vital Information Management System (VIMS):
    – Includes VIMS Payload Monitor with max payload and speed manager
  • Hydraulic filters, 1,000 hour
  • S•O•S℠ sample ports
  • Service points, ground level
  • Sight level gauges for hydraulic/engine oil

ANTIFREEZE

  • Extended Life Coolant to –35° C (–30° F)

797F Optional Equipment

OPTIONAL EQUIPMENT

  • Cat Detect System
  • Cabin air precleaner
  • Throttle lock
  • Engine delay shutdown timer
  • Antifreeze/coolant protects to –50° C (–58° F)
  • Fuel tank (7570 L/2,000 gal)
  • SL-V grease injectors
  • Body heat
  • Rear axle lubrication cooler
  • External digital payload display
  • Oil renewal system
  • Oil renewal system with 3 day tank
  • Engine coolant and oil heater for cold weather starts
  • Road Analysis Control (RAC)
  • Portable fire extinguisher
  • Torque converter guard
  • Brake wear indicator gauge
  • Rims (wedge)
  • Rim guard

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command for Hauling

    Cat® MineStar™ Command for hauling takes advantage of the most sophisticated technologies available to deliver a next-generation haulage solution — one that boosts safety, productivity…

1 - 8 of 1 Items items
Previous Next

Cat® MineStar™ Command for hauling takes advantage of the most sophisticated technologies available to deliver a next-generation haulage solution — one that boosts safety, productivity and ava…

Explore Technology
  • Cat Minestar Detect Fatigue

    Fatigued and distracted equipment operators are present on every mine site every day, and the consequences can be costly, even fatal. Cat® MineStar™ Detect can help you identify fatigu…

1 - 8 of 1 Items items
Previous Next

Fatigued and distracted equipment operators are present on every mine site every day, and the consequences can be costly, even fatal. Cat® MineStar™ Detect can help you identify fatigue and di…

Explore Technology
  • Cat Fleet for Surface

    Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measu…

1 - 8 of 1 Items items
Previous Next

Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, mana…

Explore Technology
  • Cat Health

    Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data…

1 - 8 of 1 Items items
Previous Next

Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps m…

Explore Technology

Product Brochures and More Are Ready to Download!

Take the interactive virtual product tour to explore the great features and benefits of the 797F

Start 797F Tour
close

Media Gallery

797F Mining Truck

797F Mining Truck
797F Mining Truck
797F Mining Truck
797F Mining Truck
797F Mining Truck
797F Mining Truck

See how 797F compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models